您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
USS1505N1* - Compact FA Dia 15, Lead 5
NSK
Ball Screws
Compact FA for high accuracy
Powered by
CAD模型選擇
{nsk_usa/ball_screws/compact_fa_for_hi_accuracy/fa_hi_a_dia_15_lead5_amtab.prj},{NB=USS1505N1D0361_289-361-129.5},{N=200},{D=15.000},{L=5.000},{STROKE=129.5},{L3=289},{PPATH=fa_hi_a_asmtpl.prj},{TL=361},{INFO=Go to NSK Design Tool site}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Reference number
ⁿ/ₐ
N
Stroke
[mm]
L3
Screw shaft length
[mm]
TL
Total length
[mm]
USS1505N1D0261
USS1505N1D0261
100
189
261
USS1505N1D0361
USS1505N1D0361
200
289
361
USS1505N1D0561
USS1505N1D0561
400
489
561
USS1505N1D0761
USS1505N1D0761
600
689
761
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FSS1520N1* - Compact FA Dia 15, Lead 20
NSK
08.03.2022
BSS FA Dia 15, Lead 5
NSK
08.03.2022
USS1205N1* - Compact FA Dia 12, Lead 5
NSK
08.03.2022
Miniature Plastic Sliding Screw
NTN Corporation
17.10.2023
24055 - Ball screw linear actuators rolled, with flange nut DIN 69051 Part ...
norelem
30.05.2024
RMS Dia 8, Lead 2
NSK
08.03.2022
RBR series
TSK
15.09.2023
Diameter 8 mm - Ball Screw
Unimotion
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表