您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Gate valves type 2004 FL/FL
Düker
Flow Control
1. Gate Valves
Type 2004 - short face-to-face length
Powered by
CAD模型選擇
{dueker/flow_control/1_gate_valves/type_2004_short_length/2004_fl.prj},{NB=ASC2410FL--16WEMEEG19R5E2167DW(400)},{ARTNR=567843},{DN=100},{FTF=190},{UH=20},{G=21.9},{H1=295.00},{H2=110.00},{H3=118.00},{H4=107.00},{H5=197.00},{H6=34.50},{H7=138.00},{H8=20.00},{H9=12.00},{H10=44.50},{H11=21.00},{H12=14.50},{H13=38.00},{H14=12.00},{H15=25.00},{H16=0.00},{H17=0.00},{B1=80.0},{B2=65.2},{B3=85.5},{B4=171.0},{B5=197.0},{B6=207.0},{B7=7.0},{B8=19},{B9=144.0},{B10=154.0},{B11=27.0},{B12=87.5},{B13=146.4},{B14=45.00},{B15=45.00},{B16=94.7},{B17=153.80},{B18=0.0},{B19=0.0},{D1=81.0},{D2=80.0},{D3=23.5},{D4=6.0},{W1=0.0},{W2=15.0},{W3=2.86},{R1=10.0},{R2=50.0},{R3=55.0},{R4=41.0},{R5=230.00},{R6=232.00},{R7=35.00},{R8=0.00},{R9=0.00},{D5X=10},{SORT=1},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Artikel-Code
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
FTF
Face-to-face dimension according to EN558 R14
[mm]
DRUVIS
Pressure level
ⁿ/ₐ
MEDVIS
Medium
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
AFB
Connection for actuation
ⁿ/ₐ
S
Closing direction
ⁿ/ₐ
UH
Revolutions per stroke
ⁿ/ₐ
GW
Housing material
ⁿ/ₐ
WA
Closing body material
ⁿ/ₐ
SP
Spindle material
ⁿ/ₐ
WSV
Material spindle nut/lock nut
ⁿ/ₐ
PRUVIS
Test
ⁿ/ₐ
ZU
Permit
ⁿ/ₐ
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
Valve type 2004 DN 40 FL/...
ASC2404FL--16WEMEEG14R5E2...
40
140
PN 16
Water
etec Email
Spindle square 14 mm
right
11
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory test
DVGW
11.2
EN1171 / 1074
569110
Valve type 2004 DN 50 FL/...
ASC2405FL--16AEMEEG14R5NA...
50
150
PN 16
Waste water
etec Email
Spindle square 14 mm
right
15
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory test
-
13.3
EN1171
769098
Valve type 2004 DN 65 FL/...
ASC2406FL--16WEMEEG17R5E2...
65
170
PN 16
Water
etec Email
Spindle square 17 mm
right
14
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory test
DVGW
17.0
EN1171 / 1074
569184
Valve type 2004 DN 80 FL/...
ASC2408FL--16WEMEEG17R5E2...
80
180
PN 16
Water
etec Email
Spindle square 17 mm
right
16
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory test
DVGW
18.7
EN1171 / 1074
567839
Valve type 2004 DN 200 FL...
ASC2420FL--10GEMEEG24R5NA...
200
230
PN 10
Gas
etec Email
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge NBR
1.4571
CW602N / CW710R
Gas check PG3 16 bar
DVGW
51.4
EN1171 / 13774
Valve type 2004 DN 200 FL...
ASC2420FL--10AEMEEG24R5NA...
200
230
PN 10
Waste water
etec Email
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory test
-
51.4
EN1171
573112
Valve type 2004 DN 200 FL...
ASC2420FL--10WEMEEG24R5E2...
200
230
PN 10
Water
etec Email
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory test
DVGW
51.4
EN1171 / 1074
567855
Valve type 2004 DN 250 FL...
ASC2425FL--10AEMEEG27R5NA...
250
250
PN 10
Waste water
etec Email
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory test
-
104.4
EN1171
324752
Valve type 2004 DN 250 FL...
ASC2425FL--10WEMEEG27R5E2...
250
250
PN 10
Water
etec Email
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory test
DVGW
104.4
EN1171 / 1074
324710
Valve type 2004 DN 250 FL...
ASC2425FL--16WEMEEG27R5E2...
250
250
PN 16
Water
etec Email
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory test
DVGW
104.0
EN1171 / 1074
324716
Valve type 2004 DN 300 FL...
ASC2430FL--16WEMEEG27R5E2...
300
270
PN 16
Water
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory test
DVGW
146.0
EN1171 / 1074
324718
Valve type 2004 DN 300 FL...
ASC2430FL--10AEMEEG27R5NA...
300
270
PN 10
Waste water
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory test
-
146.7
EN1171
Valve type 2004 DN 300 FL...
ASC2430FL--10GEMEEG27R5NA...
300
270
PN 10
Gas
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas check PG3 16 bar
DVGW
146.7
EN1171 / 13774
Valve type 2004 DN 300 FL...
ASC2430FL--10GEMEEG27R5NA...
300
270
PN 10
Gas
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas check PG3 10 bar
DVGW
146.7
EN1171 / 13774
Valve type 2004 DN 300 FL...
ASC2430FL--10GEMEEG27R5NA...
300
270
PN 10
Gas
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas check PG3 5 bar
DVGW
146.7
EN1171 / 13774
Valve type 2004 DN 300 FL...
ASC2430FL--10GEMEEG27R5N2...
300
270
PN 10
Gas
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4021
CW710R
Gas check PG3 16 bar
DVGW
146.7
EN1171 / 13774
Valve type 2004 DN 300 FL...
ASC2430FL--10GEMEEG27R5N2...
300
270
PN 10
Gas
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4021
CW710R
Gas check PG3 10 bar
DVGW
146.7
EN1171 / 13774
Valve type 2004 DN 300 FL...
ASC2430FL--10GEMEEG27R5N2...
300
270
PN 10
Gas
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4021
CW710R
Gas check PG3 5 bar
DVGW
146.7
EN1171 / 13774
Valve type 2004 DN 100 FL...
ASC2410FL--16GEMEEG19R5NA...
100
190
PN 16
Gas
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge NBR
1.4571
CW602N / CW710R
Gas check PG3 16 bar
DVGW
21.9
EN1171 / 13774
Valve type 2004 DN 100 FL...
ASC2410FL--16AEMEEG19R5NA...
100
190
PN 16
Waste water
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory test
-
21.9
EN1171
769045
Valve type 2004 DN 100 FL...
ASC2410FL--16WEMEEG19R5E2...
100
190
PN 16
Water
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory test
DVGW
21.9
EN1171 / 1074
567843
Valve type 2004 DN 125 FL...
ASC2412FL--16WEMEEG19R5E2...
125
200
PN 16
Water
etec Email
Spindle square 19 mm
right
25
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory test
DVGW
25.5
EN1171 / 1074
567847
Valve type 2004 DN 150 FL...
ASC2415FL--16WEMEEG19R5E2...
150
210
PN 16
Water
etec Email
Spindle square 19 mm
right
31
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory test
DVGW
33.1
EN1171 / 1074
567851
Valve type 2004 DN 300 FL...
ASC2430FL--10WEMEEG27R5EA...
300
270
PN 10
Water
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge EPDM
1.4571
CW710R
Factory test
DVGW
146.7
EN1171 / 1074
Valve type 2004 DN 300 FL...
ASC2430FL--16GEMEEG27R5NA...
300
270
PN 16
Gas
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4571
CW710R
Gas check PG3 16 bar
DVGW
146.0
EN1171 / 13774
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表