您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
VBD IP66 - Fitting
PMA
1 PMAFIX
Polyamide thread fittings
Metric thread
VB 90 curved elbow
Powered by
CAD模型選擇
{pma/1_pmafix/anschlussarmaturen_polyamidgewinde/metrisch-gewinde/vb_90_bogenwinkel/_vbd-m638gt.prj},{NB=_VBD-M329GT},{IDNR=_VBD-M329GT},{BLACK=BVBD-M329GT},{GREY=SVBD-M329GT},{M=M32 x 1.5},{NW=29},{GL=15},{L=70.5},{H=93.0},{AD=44.0},{FD=40.0},{ID=23.0},{R=45.0},{SW=28},{MAT=PA 6},{INFO=click here PDF document},{RX=44.35},{RY=9.70},{ADF=29.0},{GID=25.500},{A2=42.000},{GAD=32.000},{GKD=30.200},{RD=34.500},{HV=6.200},{I=12.100},{GF1=1.000},{GF3=0.500},{VR=1.000},{FB=2.500},{LA=23.000},{E=38.500},{ET=37.000},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
L
Length
[mm]
H
Height
[mm]
AD
Module Ø
[mm]
FD
Flange Ø
[mm]
ID
Clearance
[mm]
R
Elbow radius
[mm]
SW
Width across flats
[mm]
MAT
Plastic
ⁿ/ₐ
_VBD-M207GT
BVBD-M207GT
SVBD-M207GT
M20 x 1.5
17
11
47.5
73.0
29.5
29.0
11.0
30.5
15
PA 6
_VBD-M257GT
BVBD-M257GT
SVBD-M257GT
M25 x 1.5
17
12
48.5
76.0
29.5
35.0
14.5
30.5
18
PA 6
_VBD-M253GT
BVBD-M253GT
SVBD-M253GT
M25 x 1.5
23
12
57.5
83.0
37.0
31.0
15.5
38.0
21
PA 6
_VBD-M323GT
BVBD-M323GT
SVBD-M323GT
M32 x 1.5
23
15
61.0
87.5
37.0
40.0
19.5
38.0
24
PA 6
_VBD-M329GT
BVBD-M329GT
SVBD-M329GT
M32 x 1.5
29
15
70.5
93.0
44.0
40.0
23.0
45.0
28
PA 6
_VBD-M409GT
BVBD-M409GT
SVBD-M409GT
M40 x 1.5
29
19
74.5
98.5
44.0
51.0
28.5
45.0
34
PA 6
_VBD-M406GT
BVBD-M406GT
SVBD-M406GT
M40 x 1.5
36
19
85.0
121.0
53.5
51.0
29.0
53.0
36
PA 6
_VBD-M506GT
BVBD-M506GT
SVBD-M506GT
M50 x 1.5
36
19
85.0
125.0
53.5
59.0
36.5
53.0
41
PA 6
_VBD-M508GT
BVBD-M508GT
SVBD-M508GT
M50 x 1.5
48
19
98.5
130.0
66.0
59.0
38.5
60.0
46
PA 6
_VBD-M638GT
BVBD-M638GT
SVBD-M638GT
M63 x 1.5
48
19
98.5
138.0
66.0
75.0
48.0
60.0
55
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VND IP66 - Fitting
PMA
28.11.2023
VAD IP66 - Fitting
PMA
28.11.2023
MN - Polyamide lock nuts
PMA
28.11.2023
VWD IP66 - Fitting
PMA
28.11.2023
FH-0 - One-piece support
PMA
28.11.2023
Standard - Corrugated conduit
PMA
28.11.2023
VBV IP68 - Fitting
PMA
28.11.2023
VID IP66 - Fitting
PMA
28.11.2023
VYD IP66 - Distributor
PMA
28.11.2023
GH - tube clamps
PMA
28.11.2023
VOD IP66 - Fitting
PMA
28.11.2023
WPS IP69K - Water impact protection
PMA
28.11.2023
SWA IP67 - Swivel adapter
PMA
28.11.2023
SKINTOP® GMP-GL - Lock nut plastic with GF
LAPP
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表