您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 906 A - Threaded plugs with conical thread, Type A, without micro encapsolution
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
DIN906
DIN906 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/verschlussschrauben_verschussstopfen/din906/din906_st/din906_st_a.prj},{NB=Verschlussschraube DIN906-ST-R1/2-A},{ARTNR=DIN906-ST-R1/2-A},{PARTNUMBER=DIN 906-ST-R1/2-A},{NORMNR=DIN 906},{D=R1/2},{H=10},{S=10},{FORM=ohne Gewindebeschichtung},{VER=7},{NDM=20},{NDM2=20.955},{XD='1','M20x1.5','2','R1/2'},{WEIGHT=0.0187},{CTN=73181568},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
ⁿ/ₐ
D
Thread
ⁿ/ₐ
H
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Verschlussschraube DIN906...
DIN906-ST-M6x1-A
M6x1
6
3
0.0008
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M8x1-A
M8x1
8
4
0.0020
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M10x1-A
M10x1
8
5
0.0033
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-R1/8-A
R1/8
8
5
0.0031
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M12x1,5-A
M12x1,5
10
6
0.0056
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M14x1,5-A
M14x1,5
10
7
0.0082
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-R1/4-A
R1/4
10
7
0.0065
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M16x1,5-A
M16x1,5
10
8
0.0104
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M18x1,5-A
M18x1,5
10
8
0.0143
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-R3/8-A
R3/8
10
8
0.0120
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M20x1,5-A
M20x1,5
10
10
0.0171
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-R1/2-A
R1/2
10
10
0.0187
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M22x1,5-A
M22x1,5
10
10
0.0223
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M24x1,5-A
M24x1,5
12
12
0.0300
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M26x1,5-A
M26x1,5
12
12
0.0373
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-R3/4-A
R3/4
12
12
0.0370
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M30x1,5-A
M30x1,5
12
17
0.0447
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-R1-A
R1
12
17
0.0567
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M36x1,5-A
M36x1,5
15
19
0.0860
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M42x1,5-A
M42x1,5
18
22
0.1320
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-R11/4-A
R11/4
18
22
0.1330
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M45x1,5-A
M45x1,5
18
22
0.1633
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-M48x1,5-A
M48x1,5
20
24
0.2100
73181568
YES
Verschlussschraube DIN906...
DIN906-ST-R11/2-A
R11/2
20
24
0.1992
73181568
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 906 - Hexagon socket pipe plugs, conical thread
Fabory
13.02.2023
BN 10822 - Hex socket pipe plugs pipe thread (DIN 906), stainless steel A4
Bossard Catalog
26.01.2023
BN 26171 - Sealing plugs
Bossard Catalog
12.10.2023
ART. 115 - Male L
Pneumax
14.04.2022
DIN906 GPC - Threaded plugs with conical thread, Type GPC, with micro encap...
Berger Tools
29.05.2023
DIN 906 - Steel zinc-plated
Böllhoff
26.10.2021
DIN 906 - Steel
Böllhoff
26.10.2021
DIN906 - Stainless Steel-Threaded plugs with conical thread, Type GPC, with...
Berger Tools
29.05.2023
DIN 906 A - Threaded plugs with conical thread, Type A, without micro encap...
Elesa+Ganter
21.06.2024
BN 26202 - Sealing plugs
Bossard Catalog
12.10.2023
DIN 906 - Stainless Steel-Threaded plugs with conical thread, Type GPC, wit...
JW Winco
25.06.2024
DIN 906 GPC - Threaded plugs with conical thread, Type GPC, with micro enca...
Elesa+Ganter
21.06.2024
R0168 - Tappi conici con cava esagonale (DIN 906) - TAPPO DIN 906
PlaSteel
17.06.2021
DIN3017-1-SCHLAUCHSCHE-A - Hose clamps DIN 3017-1 ( worm thread clamps Typ ...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表