您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ball Foot Valve - JIS, Threaded End
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
Ball Foot Valve
JIS
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/ball_fv/jis/bf_jis_threaded.prj},{NB=VFTZZUENJ025},{CNSORDERNO=VFTZZUENJ025},{NDMM=25},{NDINCH=1},{BM=U-PVC},{MD=25},{D1=70},{D2=Rc 1},{MD2MM=33.249},{D=32.16},{DD=125.0},{L1=20},{L=114},{C=90},{N=4},{H=19},{T2=15},{DX=22.000},{X1=55.268},{H1=26.0},{H2=33.0},{H3=16.5},{H4=12.0},{H5=16.5},{H6=10},{S1=46},{S2=58},{S3=48},{S4=46},{N1=14},{N1X=14},{N2=62.5},{N2X=62.5},{W1=14},{W2=46},{T=43},{TX=8},{XD1=70},{XH2=33.0},{XD11=60},{XD22=62},{XT=1.0},{XH=3.0},{XT1=3},{XT2=2.000},{XG1=30},{XG2=30},{XG3=30},{WX=22.5},{BX=3.0},{ROT=15.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
BM
Body Material
ⁿ/ₐ
MD
d
[mm]
D1
[mm]
D2
d2
[Inch]
L1
I
[mm]
L
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
W1
[mm]
W2
[mm]
VFTZZUENJ015
VFTZZUENJ015
15
1/2
U-PVC
18
48
Rc 1/2
15
90
19.5
24.5
15.5
9.0
13.5
8
31
40
32
30
10
30
VFTZZUENJ020
VFTZZUENJ020
20
3/4
U-PVC
22
60
Rc 3/4
17
103
23.0
28.5
17.5
12.5
13.5
8
38
50
38
36
11
36
VFTZZUENJ025
VFTZZUENJ025
25
1
U-PVC
25
70
Rc 1
20
114
26.0
33.0
16.5
12.0
16.5
10
46
58
48
46
14
46
VFTZZUENJ040
VFTZZUENJ040
40
11/2
U-PVC
41
96
Rc 11/2
25
172
53.5
40.0
26.0
16.5
21.0
15
68
80
67
65
17
65
VFTZZUENJ050
VFTZZUENJ050
50
2
U-PVC
52
106
Rc 2
28
189
49.5
45.0
36.0
17.5
21.0
20
78
90
77
75
19
75
VFTZZUENJ080
VFTZZUENJ080
80
3
U-PVC
78
152
Rc 3
35
294
95.0
66.0
58.5
26.5
28.0
20
110
130
111
105
23
105
VFTZZUENJ100
VFTZZUENJ100
100
4
U-PVC
100
210
Rc 4
45
374
104.0
85.0
97.5
40.0
20.5
27
138
175
138
135
25
135
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ball Foot Valve - ANSI, Socket End
ASAHI YUKIZAI CORPORATION
20.05.2024
Ball Foot Valve - ANSI, Threaded End
ASAHI YUKIZAI CORPORATION
20.05.2024
Ball Foot Valve - ANSI CLASS 150, Flanged End
ASAHI YUKIZAI CORPORATION
20.05.2024
FOOT VALVE (Socket)-ASTM
SEKISUI
09.02.2021
Ball Foot Valve - DIN, Threaded End
ASAHI YUKIZAI CORPORATION
20.05.2024
336.13 - Check Valve with Spring
agru
15.09.2022
FOOT VALVE (Thread)-ASTM
SEKISUI
09.02.2021
Ball Foot Valve - JIS, Socket End
ASAHI YUKIZAI CORPORATION
20.05.2024
Fig. 7771 - Foot valve
vonRoll hydro
20.03.2024
Ball Foot Valve - JIS10K, Flanged End
ASAHI YUKIZAI CORPORATION
20.05.2024
FOOT VALVE (Socket)-JIS
SEKISUI
09.02.2021
FOOT VALVE (Thread)-JIS
SEKISUI
09.02.2021
FOOT VALVE (Thread)-DIN
SEKISUI
09.02.2021
FOOT VALVE (Socket)-DIN
SEKISUI
09.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表