您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
中文
中文 (繁體)
中文 (繁體)
VH Rings - Spiral Retaining Rings, Light Duty
Smalley
SPIRAL RETAINING RINGS
Powered by
CAD模型選擇
{smalley/spiral_rings/sm_vh.prj},{NB=VH-293},{PARTID=8014},{PARTNBR=VH-293},{RINGTYPE=Internal},{DS=1h},{RS=12010},{GY=7890},{NBROFTURNS=1},{AD=2.937},{MAT=},{GD=3.013},{GDT=(+/-.006)},{GWMIN=0.039},{GWT=(+.003/-.000)},{RD=3.046},{DT=(+.025/-.000)},{RT=0.031},{TT=(+/-.002)},{RRW=0.158},{RRWT=(±.004)},{CRIMP=No},{UNITS=standard},{GSO=10},{NE=Spiral Retaining Rings - Light Duty Series}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
RINGTYPE
Ring Type
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
AD
Application Diameter
[Inch]
GD
Groove Diameter
[Inch]
GDT
Groove Diameter Tolerance
[Inch]
GWMIN
Groove Width - Min.
[Inch]
GWT
Groove Width Tolerance
[Inch]
RD
Ring Diameter
[Inch]
DT
Diameter Tolerance
[Inch]
RT
Ring Thickness
[Inch]
TT
Thickness Tolerance
[Inch]
RRW
Ring Radial Wall
[Inch]
RRWT
Ring Radial Wall Tolerance
[Inch]
VH-25
VH-25
Internal
1
0.250
0.262
(+/-.002)
0.015
(+.002/-.000)
0.264
(+.010/-.000)
0.012
(+/-.0015)
0.020
(±.004)
VH-31
VH-31
Internal
1
0.312
0.326
(+/-.002)
0.018
(+.002/-.000)
0.329
(+.010/-.000)
0.015
(+/-.0015)
0.025
(±.004)
VH-37
VH-37
Internal
1
0.375
0.395
(+/-.002)
0.018
(+.002/-.000)
0.398
(+.010/-.000)
0.015
(+/-.0015)
0.030
(±.004)
VH-43
VH-43
Internal
1
0.437
0.463
(+/-.002)
0.018
(+.002/-.000)
0.466
(+.012/-.000)
0.015
(+/-.0015)
0.030
(±.004)
VH-50
VH-50
Internal
1
0.500
0.528
(+/-.002)
0.022
(+.002/-.000)
0.531
(+.013/-.000)
0.018
(+/-.0015)
0.045
(±.004)
VH-56
VH-56
Internal
1
0.562
0.590
(+/-.002)
0.022
(+.002/-.000)
0.593
(+.013/-.000)
0.018
(+/-.0015)
0.045
(±.004)
VH-62
VH-62
Internal
1
0.625
0.653
(+/-.002)
0.022
(+.002/-.000)
0.656
(+.013/-.000)
0.018
(+/-.0015)
0.045
(±.004)
VH-68
VH-68
Internal
1
0.687
0.715
(+/-.002)
0.022
(+.002/-.000)
0.719
(+.013/-.000)
0.018
(+/-.0015)
0.045
(±.004)
VH-75
VH-75
Internal
1
0.750
0.779
(+/-.002)
0.022
(+.002/-.000)
0.783
(+.013/-.000)
0.018
(+/-.0015)
0.045
(±.004)
VH-81
VH-81
Internal
1
0.812
0.854
(+/-.003)
0.026
(+.002/-.000)
0.862
(+.013/-.000)
0.021
(+/-.0015)
0.065
(±.004)
VH-87
VH-87
Internal
1
0.875
0.917
(+/-.003)
0.026
(+.002/-.000)
0.926
(+.013/-.000)
0.021
(+/-.0015)
0.065
(±.004)
VH-93
VH-93
Internal
1
0.937
0.979
(+/-.003)
0.026
(+.002/-.000)
0.989
(+.013/-.000)
0.021
(+/-.0015)
0.065
(±.004)
VH-100
VH-100
Internal
1
1.000
1.042
(+/-.003)
0.026
(+.002/-.000)
1.052
(+.013/-.000)
0.021
(+/-.0015)
0.065
(±.004)
VH-106
VH-106
Internal
1
1.062
1.106
(+/-.004)
0.031
(+.002/-.000)
1.117
(+.015/-.000)
0.025
(+/-.0015)
0.088
(±.004)
VH-112
VH-112
Internal
1
1.125
1.169
(+/-.004)
0.031
(+.002/-.000)
1.180
(+.015/-.000)
0.025
(+/-.0015)
0.088
(±.004)
VH-118
VH-118
Internal
1
1.187
1.231
(+/-.004)
0.031
(+.002/-.000)
1.242
(+.015/-.000)
0.025
(+/-.0015)
0.088
(±.004)
VH-125
VH-125
Internal
1
1.250
1.294
(+/-.004)
0.031
(+.002/-.000)
1.307
(+.015/-.000)
0.025
(+/-.0015)
0.088
(±.004)
VH-131
VH-131
Internal
1
1.312
1.356
(+/-.004)
0.031
(+.002/-.000)
1.369
(+.015/-.000)
0.025
(+/-.0015)
0.088
(±.004)
VH-137
VH-137
Internal
1
1.375
1.419
(+/-.004)
0.031
(+.002/-.000)
1.433
(+.015/-.000)
0.025
(+/-.0015)
0.088
(±.004)
VH-143
VH-143
Internal
1
1.437
1.481
(+/-.004)
0.031
(+.002/-.000)
1.496
(+.015/-.000)
0.025
(+/-.0015)
0.088
(±.004)
VH-150
VH-150
Internal
1
1.500
1.544
(+/-.004)
0.031
(+.002/-.000)
1.559
(+.015/-.000)
0.025
(+/-.0015)
0.088
(±.004)
VH-156
VH-156
Internal
1
1.562
1.619
(+/-.005)
0.039
(+.003/-.000)
1.637
(+.020/-.000)
0.031
(+/-.002)
0.118
(±.004)
VH-162
VH-162
Internal
1
1.625
1.682
(+/-.005)
0.039
(+.003/-.000)
1.701
(+.020/-.000)
0.031
(+/-.002)
0.118
(±.004)
VH-168
VH-168
Internal
1
1.687
1.744
(+/-.005)
0.039
(+.003/-.000)
1.763
(+.020/-.000)
0.031
(+/-.002)
0.118
(±.004)
VH-175
VH-175
Internal
1
1.750
1.807
(+/-.005)
0.039
(+.003/-.000)
1.827
(+.020/-.000)
0.031
(+/-.002)
0.118
(±.004)
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TA Series : NFPA Aluminum Cylinders
Bimba Products
23.04.2024
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
MSB, SMSB - Stripper Bolts - Shaft Diameter Tolerance e9
Misumi
30.06.2021
CB - Hexagon Socket Head Cap Screws
Misumi
30.06.2021
VHM Rings - Spiral Retaining Rings, Light Duty - Metric
Smalley
06.06.2024
MF-250, MF-375, MF-500, MA-250, MA-375, MA-500 - Miniature Air Cylinder
Bimba Products
24.04.2024
CB - Hexagon Socket Head Cap Screws
Misumi
30.06.2021
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
C Springs - Crest-to-Crest Springs
Smalley
29.02.2024
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
CS Springs - Crest-to-Crest Springs with Shims
Smalley
29.02.2024
Leader Pins - Hardened And Precision Ground
D-M-E
24.05.2024
LER - Electric Rotary Table
SMC Corporation
02.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表