您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
Türkçe
English
VL Ø 32 - Extra light load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series VL
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/vl/vl_32.prj},{NB=VL32-102(0)},{CODE=VL32-102},{DH=32},{DD=16},{LO=102},{RG=15.7},{SX=0.0},{S1=30.600},{F1=480},{S2=40.8},{F2=641},{S3=45.9},{F3=721},{SN=51},{FN=801},{SB=57.6},{FB=904},{MAT=Cr-Si},{BXH=6.5 x 2.6},{DE=30.7},{RG1=15.700},{DE1=30.700},{DDNUM=16.000},{B=6.500},{H=2.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[mm]
FX
Force
[N]
LX
Force
[N]
S1
Force
[N]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
VL32-038
VL32-038
32
16
38
43.1
0.000
38.000
11.400
491
15.2
655
17.1
737
19
819
19.9
6.5 x 2.6
VL32-044
VL32-044
32
16
44
37.3
0.000
44.000
13.200
492
17.6
656
19.8
739
22
821
23.5
6.5 x 2.6
VL32-051
VL32-051
32
16
51
32.4
0.000
51.000
15.300
496
20.4
661
23.0
744
25.5
826
27.6
6.5 x 2.6
VL32-064
VL32-064
32
16
64
25.5
0.000
64.000
19.200
490
25.6
653
28.8
734
32
816
35.2
6.5 x 2.6
VL32-076
VL32-076
32
16
76
21.6
0.000
76.000
22.800
492
30.4
657
34.2
739
38
821
42.4
6.5 x 2.6
VL32-089
VL32-089
32
16
89
18.1
0.000
89.000
26.700
483
35.6
644
40.1
725
44.5
805
50
6.5 x 2.6
VL32-102
VL32-102
32
16
102
15.7
0.000
102.000
30.600
480
40.8
641
45.9
721
51
801
57.6
6.5 x 2.6
VL32-115
VL32-115
32
16
115
14.2
0.000
115.000
34.500
490
46
653
51.8
735
57.5
817
65.5
6.5 x 2.6
VL32-127
VL32-127
32
16
127
12.7
0.000
127.000
38.100
484
50.8
645
57.2
726
63.5
806
72.5
6.5 x 2.6
VL32-139
VL32-139
32
16
139
11.6
0.000
139.000
41.700
484
55.6
645
62.6
726
69.5
806
79.4
6.5 x 2.6
VL32-152
VL32-152
32
16
152
10.6
0.000
152.000
45.600
483
60.8
644
68.4
725
76
806
87.3
6.5 x 2.6
VL32-178
VL32-178
32
16
178
9
0.000
178.000
53.400
481
71.2
641
80.1
721
89
801
102.9
6.5 x 2.6
VL32-203
VL32-203
32
16
203
7.8
0.000
203.000
60.900
475
81.2
633
91.4
713
101.5
792
117.7
6.5 x 2.6
VL32-254
VL32-254
32
16
254
6.4
0.000
254.000
76.200
488
101.6
650
114
732
127
813
148.1
6.5 x 2.6
VL32-305
VL32-305
32
16
305
5.3
0.000
305.000
91.500
485
122
647
137
727
152.5
808
178.3
6.5 x 2.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VL Ø 40 - Extra light load
Special Springs
18.06.2020
VL Ø 25 - Extra light load
Special Springs
18.06.2020
V Ø 32 - Light load
Special Springs
22.05.2024
R Ø 32 - Heavy load
Special Springs
22.05.2024
V Ø 20 - Light load
Special Springs
22.05.2024
B Ø 16 - Medium load
Special Springs
22.05.2024
VL Ø 10 - Extra light load
Special Springs
18.06.2020
VL Ø 16 - Extra light load
Special Springs
18.06.2020
VL Ø 13 - Extra light load
Special Springs
18.06.2020
V Ø 40 - Light load
Special Springs
22.05.2024
VL Ø 20 - Extra light load
Special Springs
18.06.2020
EBU-1HBG - Self lubricating guide bush
Pedrotti
29.09.2021
CQT.FM - ELESA-Latches with recessed key for quick assembling
Elesa
01.07.2024
L Ø 12
Special Springs
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表