您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Tee
SEKISUI
Pipe & Fittings
Sch80 PIPE System
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sch80_pipe_system/tee.prj},{NB=VT80},{A=80},{AX=T80},{B=3},{H=101.0},{G=53.4},{M=V},{VERS=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
H
[mm]
G
[mm]
VT15
VT15
15
1/2
37.5
15.3
VT20
VT20
20
3/4
42.5
17.1
VT25
VT25
25
1
50.0
21.4
VT32
VT32
32
1 1/4
58.0
26.3
VT40
VT40
40
1 1/2
65.0
30.1
VT50
VT50
50
2
74.0
35.9
VT65
VT65
65
2 1/2
89.0
44.6
VT80
VT80
80
3
101.0
53.4
VT1H
VT1H
100
4
121.0
63.9
VT1Q
VT1Q
125
5
147.5
79.5
VT1F
VT1F
150
6
173.0
94.6
VT2H
VT2H
200
8
225.0
122.0
VT2F
VT2F
250
10
290.0
150.0
VT3H
VT3H
300
12
330.0
181.8
VT3F
VT3F
350
14
426.6
197.8
VT4H
VT4H
400
16
492.0
236.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reducing Tee
SEKISUI
07.10.2019
90°Elbow
SEKISUI
07.10.2019
Reducing Coupling
SEKISUI
07.10.2019
45°Elbow
SEKISUI
07.10.2019
Male Adapter Mpt x S
SEKISUI
07.10.2019
Union
SEKISUI
07.10.2019
Bushing S x S
SEKISUI
07.10.2019
Socket Cap
SEKISUI
07.10.2019
Coupling
SEKISUI
07.10.2019
Flange JIS-ASTM
SEKISUI
07.10.2019
Bushing S x FT
SEKISUI
07.10.2019
Female Adapter S x FT
SEKISUI
07.10.2019
Flange ANSI-ASTM
SEKISUI
07.10.2019
BALL VALVE (Flange)-ANSI
SEKISUI
09.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表