您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
VY - Vulkollan on Cast Iron (to 6925 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/vy_asmtab.prj},{NB=VY1050120},{PN=VY1050120},{PN1=1050120},{DIA=10},{D=10.000},{WIDTH=3},{X=1},{W=3.000},{CAP=5000},{HUB=3-1/4},{H=3.250},{BORE=1-15/16},{ID=1.938},{BEARING=1-1/4},{WEIGHT=20-1/2},{ROLLER=Straight Roller},{ROLLER1=01},{PPATH=vy_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
ⁿ/ₐ
CAP
Capacity
[lbs.]
HUB
Hub Length
ⁿ/ₐ
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
[lbs.]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
VY0650116
VY0650116
6
3
3000
3-1/4
1-15/16
1
13-3/4
Straight Roller
-40°F to +180°F
95 Shore A
VY0650120
VY0650120
6
3
3000
3-1/4
1-15/16
1-1/4
13-3/4
Straight Roller
-40°F to +180°F
95 Shore A
VY0650912
VY0650912
6
3
3000
3-1/2
1-15/16
3/4
13-1/4
Tapered Roller
-40°F to +180°F
95 Shore A
VY0650916
VY0650916
6
3
3000
3-1/4
1-15/16
1
13-3/4
Tapered Roller
-40°F to +180°F
95 Shore A
VY0850116
VY0850116
8
3
4000
3-1/4
1-15/16
1
16
Straight Roller
-40°F to +180°F
95 Shore A
VY0850120
VY0850120
8
3
4000
3-1/4
1-15/16
1-1/4
16
Straight Roller
-40°F to +180°F
95 Shore A
VY0850912
VY0850912
8
3
4000
3-1/2
1-15/16
3/4
15-3/4
Tapered Roller
-40°F to +180°F
95 Shore A
VY0850916
VY0850916
8
3
4000
3-1/4
1-15/16
1
16
Tapered Roller
-40°F to +180°F
95 Shore A
VY0850920
VY0850920
8
3
4000
3-1/2
2.33
1-1/4
15-3/4
Tapered Roller
-40°F to +180°F
95 Shore A
VY0870120
VY0870120
8
4
5050
4-1/4
2-7/16
1-1/4
23-3/4
Straight Roller
-40°F to +180°F
95 Shore A
VY0870916
VY0870916
8
4
5050
4-1/2
2-7/16
1
22-1/2
Tapered Roller
-40°F to +180°F
95 Shore A
VY0870920
VY0870920
8
4
5050
4-1/2
2-7/16
1-1/4
22-1/2
Tapered Roller
-40°F to +180°F
95 Shore A
VY1050116
VY1050116
10
3
5000
3-1/4
1-15/16
1
20-1/2
Straight Roller
-40°F to +180°F
95 Shore A
VY1050120
VY1050120
10
3
5000
3-1/4
1-15/16
1-1/4
20-1/2
Straight Roller
-40°F to +180°F
95 Shore A
VY1050912
VY1050912
10
3
5000
3-1/2
1-15/16
3/4
20
Tapered Roller
-40°F to +180°F
95 Shore A
VY1050916
VY1050916
10
3
5000
3-1/2
1.98
1
20
Tapered Roller
-40°F to +180°F
95 Shore A
VY1050920
VY1050920
10
3
5000
3-1/2
2.33
1-1/4
20
Tapered Roller
-40°F to +180°F
95 Shore A
VY1070120
VY1070120
10
4
5000
4-1/4
2-7/16
1-1/4
30-1/4
Straight Roller
-40°F to +180°F
95 Shore A
VY1070916
VY1070916
10
4
6050
4-1/2
2-7/16
1
29
Tapered Roller
-40°F to +180°F
95 Shore A
VY1070920
VY1070920
10
4
6050
4-1/2
2-7/16
1-1/4
29
Tapered Roller
-40°F to +180°F
95 Shore A
VY1250116
VY1250116
12
3
5300
3-1/4
1-15/16
1
28-1/4
Straight Roller
-40°F to +180°F
95 Shore A
VY1250120
VY1250120
12
3
5300
3-1/4
1-15/16
1-1/4
28-1/4
Straight Roller
-40°F to +180°F
95 Shore A
VY1250912
VY1250912
12
3
5300
3-1/2
1-15/16
3/4
28
Tapered Roller
-40°F to +180°F
95 Shore A
VY1250916
VY1250916
12
3
5300
3-1/2
1.98
1
28
Tapered Roller
-40°F to +180°F
95 Shore A
VY1250920
VY1250920
12
3
5300
3-1/2
1.33
1-1/4
28
Tapered Roller
-40°F to +180°F
95 Shore A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表