您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
WAOK - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{dichtomatik/radial_seals/radial_shaft_seals/waok_asmtab.prj},{NB=WAOK 67022068 20 28 4 (0)},{ARTIKELNR=67022068},{D1=20.0},{D2=28.0},{NUT=0},{B=4.0},{H1=3.50},{H2=3.000},{H3=1.000},{H4=1.500},{H5=0.600},{H6=0.600},{P1=1.000},{P2=0.600},{P3=1.000},{RIPPEN=4},{PROFIL=4.000},{PPATH=waok/waok_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
B
b
[mm]
WAOK 67022037 4 8 2
67022037
4.0
8.0
2.0
WAOK 67022038 5 9 2
67022038
5.0
9.0
2.0
WAOK 67022039 5 10 2
67022039
5.0
10.0
2.0
WAOK 67022040 6 10 2
67022040
6.0
10.0
2.0
WAOK 67022041 6 12 2
67022041
6.0
12.0
2.0
WAOK 67187997 6 15 3
67187997
6.0
15.0
3.0
WAOK 67189015 6 19 3
67189015
6.0
19.0
3.0
WAOK 67022043 7 14 2
67022043
7.0
14.0
2.0
WAOK 67197921 8 12 3
67197921
8.0
12.0
3.0
WAOK 67083938 8 14 4
67083938
8.0
14.0
4.0
WAOK 67022045 8 15 3
67022045
8.0
15.0
3.0
WAOK 67123340 8 16 3
67123340
8.0
16.0
3.0
WAOK 67022046 9 13 3
67022046
9.0
13.0
3.0
WAOK 67022047 9 16 3
67022047
9.0
16.0
3.0
WAOK 67022048 10 14 3
67022048
10.0
14.0
3.0
WAOK 67022049 10 17 3
67022049
10.0
17.0
3.0
WAOK 67195507 10 20 4
67195507
10.0
20.0
4.0
WAOK 67077303 10 21 4
67077303
10.0
21.0
4.0
WAOK 49412854 10 22 3
49412854
10.0
22.0
3.0
WAOK 67048924 10 22 3
67048924
10.0
22.0
3.0
WAOK 67022050 12 16 3
67022050
12.0
16.0
3.0
WAOK 67022051 12 18 3
67022051
12.0
18.0
3.0
WAOK 67022052 12 19 3
67022052
12.0
19.0
3.0
WAOK 67505653 12 22 4
67505653
12.0
22.0
4.0
WAOK 67022053 13 19 3
67022053
13.0
19.0
3.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表