您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WC-1 - Swivel Plate Casters - Swivel w/Brake
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Plate Casters
Swivel Plate Casters
Swivel Plate Casters - Swivel w/Brake
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030200/l5_p03030202/p100245/wc-1.prj},{NB=WC-31},{PN=WC-31},{AMERSID=1094701},{APACID=-},{EMEAID=-},{CASTERTYPE=Swivel with Brake},{WHEELDIAMETERBYW=6 x 2},{WHEELTYPE=Polyurethane},{LOADCAPACITY=700},{OVERALLHEIGHT=7 1/2 },{SWIVELRADIUS=5 1/2 },{TOPPLATESTYLE=A},{HIDDEN=No},{CONFWC11=Default},{CONFWC71=Default},{CONFWC131=WC-31},{STATEWC11=S},{STATEWC71=S},{STATEWC131=R}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CASTERTYPE
Caster Type
ⁿ/ₐ
WHEELDIAMETERBYW
Wheel Diameter by Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LOADCAPACITY
Load Capacity
ⁿ/ₐ
OVERALLHEIGHT
Overall Height
ⁿ/ₐ
SWIVELRADIUS
Swivel Radius
ⁿ/ₐ
TOPPLATESTYLE
Top Plate Style
ⁿ/ₐ
WC-1
WC-1
1094709
-
-
Swivel with Brake
4 x 2
TPR Rubber
300
5 5/8
5 1/2
A
WC-7
WC-7
1094715
-
-
Swivel with Brake
5 x 2
TPR Rubber
350
6 1/2
5 1/2
A
WC-8
WC-8
1094700
-
-
Swivel with Brake
5 x 2
TPR Rubber
350
6 1/2
5 1/2
B
WC-13
WC-13
1094710
-
-
Swivel with Brake
6 x 2
TPR Rubber
400
7 1/2
5 1/2
A
WC-19
WC-19
1094698
-
-
Swivel with Brake
4 x 2
Polyurethane
600
5 5/8
5 1/2
A
WC-20
WC-20
1094714
-
-
Swivel with Brake
4 x 2
Polyurethane
600
5 5/8
5 1/2
B
WC-25
WC-25
1094716
-
-
Swivel with Brake
5 x 2
Polyurethane
650
6 1/2
5 1/2
A
WC-26
WC-26
1094695
-
-
Swivel with Brake
5 x 2
Polyurethane
650
6 1/2
5 1/2
B
WC-31
WC-31
1094701
-
-
Swivel with Brake
6 x 2
Polyurethane
700
7 1/2
5 1/2
A
WC-32
WC-32
1094702
-
-
Swivel with Brake
6 x 2
Polyurethane
700
7 1/2
5 1/2
B
WC-37
WC-37
1094705
-
-
Swivel with Brake
4 x 2
Polyolefin
400
5 5/8
5 1/2
A
WC-38
WC-38
1094717
-
-
Swivel with Brake
4 x 2
Polyolefin
400
5 5/8
5 1/2
B
WC-50
WC-50
1094696
-
-
Swivel with Brake
6 x 2
Polyolefin
560
7 1/2
5 1/2
B
WC-55
WC-55
1094707
-
-
Swivel with Brake
4 x 2
Phenolic
600
5 5/8
5 1/2
A
WC-56
WC-56
1094708
-
-
Swivel with Brake
4 x 2
Phenolic
600
5 5/8
5 1/2
B
WC-62
WC-62
1094706
-
-
Swivel with Brake
5 x 2
Phenolic
650
6 1/2
5 1/2
B
WC-67
WC-67
1094712
-
-
Swivel with Brake
6 x 2
Phenolic
700
7 1/2
5 1/2
A
WC-68
WC-68
1094704
-
-
Swivel with Brake
6 x 2
Phenolic
700
7 1/2
5 1/2
B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WC-3 - Swivel Plate Casters - Swivel
Essentra Components
06.08.2014
WC-1 Caster Plate Swivel Rigid - Casters Medium Heavy Duty
Essentra Components
06.08.2014
Encore 4 Series (to 1000 lb/ea)
Conveyer & Caster
07.10.2021
WC-73 - Swivel Plate Casters - Swivel w/Brake
Essentra Components
06.08.2014
WC-305 - Swivel Plate Casters - Swivel w/Brake
Essentra Components
06.08.2014
WC-356 - Swivel Plate Casters - Swivel w/Brake
Essentra Components
06.08.2014
CBL01_21 - Casters, Flat-Bottom Type, Medium And Light Load (35 To 170KG)
Yiheda 3D Electronic Gallery
09.05.2024
NFC-25082 - Swivel Plate Casters - Swivel
Essentra Components
06.08.2014
LRA-VPA - Light duty swivel castor with bolt hole fitting, wheel with solid...
JW Winco
25.06.2024
Swivel Caster (B) with Total-Lock - LH-SPO 125 K-3-ST
Maschinenbau Kitz
02.05.2024
NFC-25111 - Rigid Plate Casters
Essentra Components
06.08.2014
NFC-27127 - Rigid Plate Casters
Essentra Components
06.08.2014
WC-1 - Swivel Plate Casters - Swivel w/Brake
Reid Supply
18.02.2022
2 Series Stainless Steel - 1-1/4 Inch Stainless Steel Caster
Colson Group
23.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表