您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
WC - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{dichtomatik/radial_seals/radial_shaft_seals/wc_asmtab.prj},{NB=WC 67018209 85 130 13 (0)},{ARTIKELNR=67018209},{D1=85.00},{D2=130.00},{NUT=0},{B=13.00},{H1=9.60},{H2=7.600},{H3=0.400},{H4=3.500},{H5=1.200},{H6=0.700},{H7=1.500},{P1=3.700},{P2=2.000},{P3=2.700},{R1=1.500},{R2=0.500},{R3=1.000},{R4=0.300},{R5=0.300},{A=27.000},{PROFIL=22.500},{PPATH=wc/wc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
B
b
[mm]
WC 67038739 15 30 10
67038739
15.00
30.00
10.00
WC 67016862 16 32 10
67016862
16.00
32.00
10.00
WC 67038738 16 30 10
67038738
16.00
30.00
10.00
WC 67016941 20 35 10
67016941
20.00
35.00
10.00
WC 67016957 20 40 10
67016957
20.00
40.00
10.00
WC 67016962 20 42 10
67016962
20.00
42.00
10.00
WC 67016972 20 47 10
67016972
20.00
47.00
10.00
WC 67016976 20 52 10
67016976
20.00
52.00
10.00
WC 67016997 22 40 10
67016997
22.00
40.00
10.00
WC 67017013 23 40 10
67017013
23.00
40.00
10.00
WC 49383140 25 40 10
49383140
25.00
40.00
10.00
WC 49383142 25 47 10
49383142
25.00
47.00
10.00
WC 49416010 25 42 10
49416010
25.00
42.00
10.00
WC 67017048 25 40 9
67017048
25.00
40.00
9.00
WC 67017065 25 45 10
67017065
25.00
45.00
10.00
WC 67017081 25 50 10
67017081
25.00
50.00
10.00
WC 67017088 25 52 9
67017088
25.00
52.00
9.00
WC 67017091 25 52 10
67017091
25.00
52.00
10.00
WC 67017095 25 52 12
67017095
25.00
52.00
12.00
WC 67017099 25 62 10
67017099
25.00
62.00
10.00
WC 67017100 25 62 12
67017100
25.00
62.00
12.00
WC 67184940 25 42 10
67184940
25.00
42.00
10.00
WC 67185265 25 47 10
67185265
25.00
47.00
10.00
WC 67204992 25 47 9
67204992
25.00
47.00
9.00
WC 67060833 25.4 44.45 9....
67060833
25.40
44.45
9.52
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WAS - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
WA - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
SAA_002 - Radial shaft seals for heavy industrial applications
SKF
06.06.2024
SAA_001 - Radial shaft seals for general industrial applications
SKF
06.06.2024
TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
Trelleborg
02.02.2018
WB - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
01.12.2023
WCS - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
19.12.2023
WBS - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
01.12.2023
B1 - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
WAO - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
16.11.2023
WASY - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
13.11.2023
TSS Type TRP - Radial Oil Seal TRP
Trelleborg
01.02.2018
WAOK - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
16.11.2023
TSS Type TRD (DIN 3761 Type BS) - Radial Oil Seal TRD
Trelleborg
02.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表