您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMSKE EMV-Z - SPRINT ATEX EMV cable glands with earthing cones DIN 89345, EMSKE EMV-Z, brass nickel-plated, metric
WISKA
ATEX Ex e/i cable glands and accessories, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/atex_e_kabelver_zubehoer/emske_emv_z.prj},{NB=EMSKE 25 EMV-Z 10065059},{CNSORDERNO=10065059},{D2=14.5},{L=7.0},{SW=29},{E1=32.0},{CNSQUANTITY=50},{WEIGHT=0.073},{NDM=25.000},{IT=15.0},{KS=5},{TL1=42.000},{L3=3.5},{L4=22.5},{ML=6.500},{D4=26.000},{P2=1.500},{D11=23.000},{D3=28.000},{NL1=13.464},{NL2=4.572},{C=4.336},{ID=17.200},{R1=1.000},{R2=1.000},{R3=0.500},{MP=5.58},{TYP=EMSKE 25 EMV-Z},{D=M25x1.5},{TL=33.0 - 42.0},{D1=10.0 - 17.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA},{SGE=IP68 (5 bar/30 min) / IP69},{EX=Ex eb / Ex tb},{BS=IECEx / ATEX / UL-BR / PESO (P426233/4)},{ETEMP=-40°C to 75°C},{CERTIFICATION=IECEx, ATEX, UL-BR, PESO (P426233/4)},{INFO=HTML},{BAA997=7},{AAS481=metrisch}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
D1
Cable diameter
[mm]
D2
EMC diameter
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
EX
Type for Protection
ⁿ/ₐ
BS
Certificate
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EMSKE 12 EMV-Z 1006...
10065056
EMSKE 12 EMV-Z
M12x1.5
23.0 - 30.0
4.0 - 7.0
5.0
5.0
16
18.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
50
0.024
WISKA EMSKE 16 EMV-Z 1006...
10065057
EMSKE 16 EMV-Z
M16x1.5
26.0 - 34.0
5.0 - 10.0
7.5
5.0
20
22.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
50
0.035
WISKA EMSKE 20 EMV-Z 1006...
10065058
EMSKE 20 EMV-Z
M20x1.5
29.0 - 37.0
6.0 - 13.0
9.5
6.0
24
27.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
50
0.050
WISKA EMSKE 25 EMV-Z 1006...
10065059
EMSKE 25 EMV-Z
M25x1.5
33.0 - 42.0
10.0 - 17.0
14.5
7.0
29
32.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
50
0.073
WISKA EMSKE 32 EMV-Z 1006...
10065060
EMSKE 32 EMV-Z
M32x1.5
36.0 - 44.0
13.0 - 21.0
20.0
8.0
36
40.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
25
0.110
WISKA EMSKE 40 EMV-Z 1006...
10065061
EMSKE 40 EMV-Z
M40x1.5
44.0 - 55.0
16.0 - 28.0
26.0
8.0
46
51.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
10
0.207
WISKA EMSKE 50 EMV-Z 1006...
10065062
EMSKE 50 EMV-Z
M50x1.5
51.0 - 62.0
21.0 - 35.0
33.0
9.0
55
61.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
10
0.317
WISKA EMSKE 63 EMV-Z 1006...
10065063
EMSKE 63 EMV-Z
M63x1.5
56.0 - 67.0
34.0 - 48.0
45.0
10.0
68
75.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
10
0.470
WISKA EMSKE 75 EMV-Z 1010...
10104143
EMSKE 75 EMV-Z
M75x1.5
67.0 - 81.0
48.0 - 62.0
58.0
12.0
82
90.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
1
0.470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表