您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMSVG EMV-Z - VentGLAND EMV, SPRINT cable glands, EMSVG EMV-Z, brass nickel-plated, metric, EN 62444
WISKA
Venting, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/ventgland/emsvg_emv_z.prj},{NB=EMSVG 25 EMV-Z 10065907},{CNSORDERNO=10065907},{L=7.0},{SW=29},{E1=32.0},{CNSQUANTITY=1},{WEIGHT=0.090},{VERS=2},{NDM=25.000},{TL1=46.700},{E1X=32.000},{E2X=30.000},{MP=5.50},{TYP=EMSVG 25 EMV-Z},{D=M25x1.5},{TL=43.0 - 52.0},{D1=9.0 - 17.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA / membrane: ePTFE},{SGE=IP68 / IP69},{ETEMP=-40°C to 100°C},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{AAS487=1},{AAC108=IP69},{W=0.09},{TC=EMSVG 25 EMV-Z},{OB=Ni},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10065907/emsvg-25-emv-z.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EMSVG 16 EMV-Z 1006...
10065994
EMSVG 16 EMV-Z
M16x1.5
33.0 - 42.0
4.5 - 10.0
6.0
20
22.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.053
WISKA EMSVG 20 EMV-Z 1006...
10065906
EMSVG 20 EMV-Z
M20x1.5
41.0 - 50.0
6.0 - 13.0
6.0
24
27.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.060
WISKA EMSVG 25 EMV-Z 1006...
10065907
EMSVG 25 EMV-Z
M25x1.5
43.0 - 52.0
9.0 - 17.0
7.0
29
32.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.090
WISKA EMSVG 32 EMV-Z 1006...
10065908
EMSVG 32 EMV-Z
M32x1.5
47.0 - 56.0
13.0 - 21.0
8.0
36
40.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.140
WISKA EMSVG 40 EMV-Z 1006...
10065909
EMSVG 40 EMV-Z
M40x1.5
57.0 - 70.0
16.0 - 28.0
8.0
46
51.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.249
WISKA EMSVG 50 EMV-Z 1006...
10065910
EMSVG 50 EMV-Z
M50x1.5
64.0 - 77.0
21.0 - 35.0
9.0
55
61.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.410
WISKA EMSVG 63 EMV-Z 1006...
10065911
EMSVG 63 EMV-Z
M63x1.5
69.0 - 83.0
34.0 - 48.0
10.0
68
75.0
Cable gland: brass nickel...
IP68 / IP69
-40°C to 100°C
1
0.530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ERMKV - Cable glands circular, ERMKV, metric
WISKA
18.12.2023
ERKMKV - Cable glands with external strain relief, ERKMKV, circular, metric
WISKA
18.12.2023
ESMKV-L - Cable glands hexagonal, ESKMV-L, metric, long
WISKA
18.12.2023
PMSKV - SPRINT cable glands, PMSKV, PG
WISKA
18.12.2023
ESSKV LT EMV-Z - SPRINT EMSPRINT EMV Kabelverschraubungen LowTemp, ESSKV LT...
WISKA
29.05.2024
NMSKV EMV-Z - SPRINT EMV cable glands with earthing cones DIN 89345, NMSKV ...
WISKA
29.05.2024
ESKVS - SPRINT cable glands with bend protection, ESKVS, metric, EN 62444
WISKA
29.05.2024
KVG - KONUS cable glands, KVG, PG
WISKA
18.12.2023
NSKV - SPRINT cable glands, NSKV, NPT, EN 62444
WISKA
18.12.2023
EMSKVZ - SPRINT cable glands with external strain relief, EMSKVZ, metric
WISKA
29.05.2024
OSSH-A - Shrouds, OSSH, polyamide, type A
WISKA
18.12.2023
CWP Pack - Gland packs, CWP Pack, premium, for single-wire armoured cables,...
WISKA
18.12.2023
ESKV-L - SPRINT cable glands, ESKV-L, metric, long, EN 62444
WISKA
29.05.2024
EMT-F - QUIXX membrane cable entries flame-retardant, EMT-F
WISKA
29.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表