您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
ORD-V - SPRINT O-ring seals, ORD-V, viton
WISKA
Sealings, accessories, tools
Powered by
CAD模型選擇
{wiska/dichtungen_zubehoer_werkzeuge/ord_v.prj},{NB=ORD-V 25 10064708},{CNSORDERNO=10064708},{TYP=ORD-V 25},{F=black},{DI=22.000},{S=2.0},{D=M25x1.5},{D1X=25.000},{D1P=1.500},{CNSMAT=FPM (Viton)},{ETEMP=-15°C to 200°C},{CNSQUANTITY=100},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10064708/ord-v-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10064708/ord-v-25.html},{WEIGHT=0.001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
F
colour
ⁿ/ₐ
D
for diameter
[mm]
CNSMAT
material
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA ORD-V 12 10064705
10064705
ORD-V 12
black
M12x1.5
FPM (Viton)
-15°C to 200°C
100
WISKA ORD-V 16 10064706
10064706
ORD-V 16
black
M16x1.5
FPM (Viton)
-15°C to 200°C
100
WISKA ORD-V 20 10064707
10064707
ORD-V 20
black
M20x1.5
FPM (Viton)
-15°C to 200°C
100
WISKA ORD-V 25 10064708
10064708
ORD-V 25
black
M25x1.5
FPM (Viton)
-15°C to 200°C
100
0.001
WISKA ORD-V 32 10064709
10064709
ORD-V 32
black
M32x1.5
FPM (Viton)
-15°C to 200°C
100
0.001
WISKA ORD-V 40 10064710
10064710
ORD-V 40
black
M40x1.5
FPM (Viton)
-15°C to 200°C
100
0.001
WISKA ORD-V 50 10064711
10064711
ORD-V 50
black
M50x1.5
FPM (Viton)
-15°C to 200°C
100
0.002
WISKA ORD-V 63 10064712
10064712
ORD-V 63
black
M63x1.5
FPM (Viton)
-15°C to 200°C
100
0.002
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SKINDICHT® O-ring FKM metric - O-ring metric in FKM
LAPP
15.05.2024
Modèle 62155 - Joint torique pour raccord DIN 11864
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
380.1 - O-Ring Sealing FPM-FDA
agru
19.12.2023
EMVS-L - Stop ends, EMVS-L, metric, long
WISKA
29.05.2024
DIN11851/11853 - O-Ring R
Alfa Laval
23.12.2022
NSA, NSB, NSSW, NSSK, NSF, NSFH, NSEM - O-Rings - S Series
Misumi
29.05.2023
380 - O-Ring Sealing FPM
agru
19.12.2023
23900 - O-rings
norelem
30.05.2024
SKINDICHT® O-ring Perbunan® metric - O-ring metric in NBR
LAPP
15.05.2024
ORD-S - SPRINT O-ring seals, ORD-S, silicone
WISKA
18.12.2023
O-Ring Dynamic Application Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
O-RING - O-RING
Gates Tube Fittings
16.02.2022
ORD-E - SPRINT O-ring seals, ORD-E, EPDM
WISKA
18.12.2023
JIS VF / VG O-ring Viton
COSMOTEC
04.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表