您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WK7 - Metal Bellow Coupling with flange mounting
StS Coupling GmbH
Metal Bellow Couplings
Powered by
CAD模型選擇
{sts/metal_bellow_couplings/wk7_asmtab.prj},{NB=WK7/18-30-22-22},{SIZE=18},{TKN=18},{LX=30,36,44},{L=30},{A=46},{D1=22},{D2=22},{D3=31},{S=6x M5},{SX=5.000},{PPATH=parts/wk7/wk7_asmtpl.prj},{MAT1=stainless steel},{MAT2=aluminum},{CTN=84836080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
A
Outside diameter
[mm]
D1
Bore diameter ØH7
[mm]
D2
Bore diameter ØH7
[mm]
D3
Pitch circle diameter
[mm]
S
Threaded hole
ⁿ/ₐ
J
Mass moment of inertia
[kg cm²]
M
Mass
[kg]
MAT1
Material for bellow
ⁿ/ₐ
MAT2
Material for hub
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WK7/18-30-22-22
18
18
46
22
22
31
6x M5
0.41
0.05
Stainless steel
Aluminum
84836080
WK7/30-30-28-28
30
30
53
28
28
37
6x M5
0.85
0.12
Stainless steel
Aluminum
84836080
WK7/60-41-38-38
60
60
65
38
38
46
6x M6
1.98
0.19
Stainless steel
Aluminum
84836080
WK7/80-50-50-50
80
80
82
50
50
62
6x M6
4.50
0.36
Stainless steel
Aluminum
84836080
WK7/150-50-50-50
150
150
82
50
50
62
6x M6
4.50
0.36
Stainless steel
Aluminum
84836080
WK7/200-51-50-50
200
200
89
50
50
62
6x M6
8.50
0.48
Stainless steel
Aluminum
84836080
WK7/300-54-65-65
300
300
109
65
65
80
6x M8
18.00
0.59
Stainless steel
Aluminum
84836080
WK7/500-62-70-70
500
500
119
70
70
94
6x M8
23.00
0.88
Stainless steel
Aluminum
84836080
WK7/800-131-85-85
800
800
157
85
85
110
6x M16
108.00
3.74
Stainless steel
Steel
84836020
WK7/1400-131-85-85
1400
1400
157
85
85
110
6x M16
108.00
3.74
Stainless steel
Steel
84836020
WK7/3000-131-85-85
3000
3000
150
85
85
110
6x M16
0.00
0.00
Stainless steel
Steel
84836020
WK7/5000-140-100-100
5000
5000
210
100
100
130
6x M16
633.00
7.50
Stainless steel
Steel
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KB7 - Bellows Couplings for Flange Mounting
KBK Antriebstechnik
26.11.2019
WK6 - Metal Bellow Coupling with conical clamping hub
StS Coupling GmbH
10.02.2021
DBP01_DBQ11 - Bellows Coupling¡¤Screw Fixed Type/Screw Clamping Type¡¤Alloy...
Yiheda 3D Electronic Gallery
09.05.2024
ECOLINE GLC 150-600 with Handwheel - Cast steel globe valve, bolted bonnet ...
KSB
11.04.2024
SICCA 900-2500 GLC with Handwheel - Globe valve, cast steel, pressure seal ...
KSB
11.04.2024
NORI 40 ZXLB/ZXSB with Handwheel - Maintenance free shut off globe valves
KSB
11.04.2024
WKE/G - Elastomer Coupling with keyway connection
StS Coupling GmbH
24.02.2021
WK9 - Metal Bellow Coupling with expanding mandrel
StS Coupling GmbH
10.02.2021
WK2 - Miniature Metal Bellow Coupling with clamping screw
StS Coupling GmbH
10.02.2021
L Series - 20mm to 76mm Bore, Low Pressure Hydraulic, Compact
Nason
04.08.2020
SICCA 150-600 GLC with Handwheel - Cast Steel Globe Valve, Bolted Bonnet (C...
KSB
11.04.2024
Locking assemblies BK95 - Locking assemblies - rigid coupling ''BK 95''
BEA Ingranaggi
06.07.2020
WK4 - Metal Bellow Coupling with clamping hub
StS Coupling GmbH
17.05.2023
WK3-E - Miniature Metal Bellow Coupling with clamping hub stainless steel ...
StS Coupling GmbH
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表