您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
for Shaft (WR)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cir-clips for Needle Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/cir_clips_nrb/for_shaft.prj},{NB=WR70},{IDNR=},{ORDER=WR70},{RID=G_440},{STDRT=70},{DESCR=Cir-clip for Needle Roller Bearings, for Shaft},{TRNUMBER=},{PAST=A},{REST=O},{D=70},{D3=67.4},{SE=2.80},{SF=2.0},{D1=68.2},{TOL=0/-0.19},{H=6.0},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
D
Shaft diameter
[mm]
D3
Inside diameter(Max.)
[mm]
SE
Width
[mm]
SF
Thickness
[mm]
D1
Diameter of the groove
[mm]
TOL
Dimensional difference
ⁿ/ₐ
WR4
WR4
4
3.7
0.80
0.5
3.8
0/-0.09
WR5
WR5
5
4.7
1.00
0.5
4.8
0/-0.09
WR6
WR6
6
5.6
1.10
0.7
5.7
0/-0.09
WR7
WR7
7
6.5
1.20
0.7
6.7
0/-0.09
WR8
WR8
8
7.4
1.30
1.0
7.6
0/-0.09
WR9
WR9
9
8.4
1.30
1.0
8.6
0/-0.09
WR10
WR10
10
9.4
1.30
1.0
9.6
0/-0.09
WR11
WR11
11
10.2
1.30
1.0
10.5
0/-0.11
WR12
WR12
12
12.2
1.30
1.0
11.5
0/-0.11
WR13
WR13
13
12.1
1.30
1.0
12.5
0/-0.11
WR14
WR14
14
13.1
1.50
1.2
13.5
0/-0.11
WR15
WR15
15
14.0
1.75
1.2
14.4
0/-0.11
WR16
WR16
16
15.0
1.75
1.2
15.4
0/-0.11
WR17
WR17
17
16.0
1.75
1.2
16.4
0/-0.11
WR18
WR18
18
17.0
1.75
1.2
17.4
0/-0.11
WR19
WR19
19
17.9
1.75
1.2
18.4
0/-0.13
WR20
WR20
20
18.7
1.75
1.2
19.2
0/-0.13
WR21
WR21
21
19.7
1.75
1.2
20.2
0/-0.13
WR22
WR22
22
20.7
1.75
1.2
21.2
0/-0.13
WR23
WR23
23
21.7
1.75
1.2
22.2
0/-0.13
WR24
WR24
24
22.5
1.75
1.2
23.0
0/-0.13
WR25
WR25
25
23.5
1.75
1.2
24.0
0/-0.13
WR26
WR26
26
24.5
1.75
1.2
25.0
0/-0.13
WR28
WR28
28
26.5
2.30
1.5
27.0
0/-0.13
WR29
WR29
29
27.5
2.30
1.5
28.0
0/-0.13
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
for Bore (AR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Spherical End (A)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Flat End (F)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Single Lip (OS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for Shell Type Needle Roller Bearings-Metric Series (IRT)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Interchangeable, Assembled set - LRXD30
IKO (NIPPON THOMPSON CO.,LTD)
16.05.2024
Inner Ring (WS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Roller Bearings-without Rings (AZK)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Open type
JTEKT Corporation(Koyo)
16.01.2019
Outer Ring (GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With flanged outer ring and double shield FL...ZZ
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表