您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR220 - Locking Assembly - self-centering
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr_220_asmtab.prj},{NB=WSR220-7x15},{SIZE=7x15},{D1=7},{D2=15},{TKN=24},{L=30},{L1=12},{L2=26},{D3=27},{PW=312},{PN=159},{N=3},{S=3x M4},{SCRX=4.000},{LX=12},{TA=5},{M=0.07},{PPATH=wsr_220_asmtpl.prj},{MAT=Steel},{CTN=84839089}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
D3
Outside diameter
[mm]
PW
Surface pressure shaft
[N/mm²]
PN
Surface pressure hub
[N/mm²]
S
Screw (ISO 4762 - 12.9)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR220-7x15
7x15
24
30
12
26
27
312
159
3x M4
5
0.07
Steel
84839089
WSR220-8x15
8x15
39
28
12
24
28
299
159
4x M4
5
0.07
Steel
84839089
WSR220-9x16
9x16
44
31
14
27
32
227
128
4x M4
5
0.07
Steel
84839089
WSR220-10x16
10x16
49
31
14
27
32
205
128
4x M4
5
0.08
Steel
84839089
WSR220-11x18
11x18
53
31
14
27
34
186
114
4x M4
5
0.08
Steel
84839089
WSR220-12x18
12x18
58
31
14
27
34
171
114
4x M4
5
0.09
Steel
84839089
WSR220-14x23
14x23
68
31
14
27
39
146
89
4x M4
5
0.12
Steel
84839089
WSR220-15x24
15x24
120
42
16
36
45
196
123
3x M6
19
0.2
Steel
84839089
WSR220-16x24
16x24
128
42
16
36
45
184
123
3x M6
19
0.22
Steel
84839089
WSR220-18x26
18x26
191
44
18
38
47
194
134
4x M6
19
0.24
Steel
84839089
WSR220-19x27
19x27
202
44
18
38
48
183
129
4x M6
19
0.25
Steel
84839089
WSR220-20x28
20x28
213
44
18
38
49
174
124
4x M6
19
0.36
Steel
84839089
WSR220-22x32
22x32
234
51
25
45
54
114
78
4x M6
19
0.6
Steel
84839089
WSR220-24x34
24x34
255
51
25
45
56
105
74
4x M6
19
0.5
Steel
84839089
WSR220-25x34
25x34
266
51
25
45
56
100
74
4x M6
19
0.5
Steel
84839089
WSR220-28x39
28x39
373
51
25
45
61
112
81
5x M6
19
0.5
Steel
84839089
WSR220-30x41
30x41
480
51
25
45
63
126
92
6x M6
19
0.55
Steel
84839089
WSR220-32x43
32x43
511
56
30
50
65
98
73
6x M6
19
0.6
Steel
84839089
WSR220-35x47
35x47
747
56
30
50
69
120
89
8x M6
19
0.7
Steel
84839089
WSR220-38x50
38x50
811
56
30
50
72
110
84
8x M6
19
0.75
Steel
84839089
WSR220-40x53
40x53
959
58
32
52
75
110
83
9x M6
19
0.75
Steel
84839089
WSR220-42x55
42x55
1007
58
32
52
77
105
80
9x M6
19
0.85
Steel
84839089
WSR220-45x59
45x59
1781
72
40
64
85
130
99
8x M8
42
1.4
Steel
84839089
WSR220-48x62
48x62
1900
72
40
64
88
122
94
8x M8
42
1.4
Steel
84839089
WSR220-50x65
50x65
2473
82
50
74
92
117
90
10x M8
42
1.6
Steel
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Locking assemblies stainless steel BK80 self-centering
Haberkorn
21.02.2022
WSR230 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
WSR260 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
Standard (TF) Models
Tsubakimoto Chain Co.
25.08.2011
Hakon®-Clamping sets - Baureihe 110
Ketten Fuchs
13.03.2018
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
06.07.2020
Locking assemblies BK80 in stainless steel - Locking assemblies self-center...
BEA Ingranaggi
06.07.2020
WSR240 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
WSR232 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
WSR225-RF - Locking Assembly - self-centering - stainless steel version
StS Coupling GmbH
10.02.2021
Locking assemblies stainless steel BK40 not self-centering
Haberkorn
21.02.2022
KL210
KANA (Katayama Chain)
27.06.2023
WSR220-RF - Locking Assembly - self-centering - stainless steel version
StS Coupling GmbH
10.02.2021
CE Clamping Elements Type CE02
Optibelt
25.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表