您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR230 - Locking Assembly - self-centering
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr230_asmtab.prj},{NB=WSR230-19x47},{SIZE=19x47},{DD=19},{D=47},{TKN=320},{L=45},{L1=26},{L2=39},{PW=193},{PN=78},{N=4},{S=4x M6},{SCRX=6},{LX=35},{TA=19},{M=0.35},{MAT=Steel},{MAT2=Stainless steel},{CTN=84839089},{PPATH=parts/wsr230/wsr230_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
PW
Surface pressure shaft
[N/mm²]
PN
Surface pressure hub
[N/mm²]
S
Screw (ISO 4762 - 12.9)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR230-19x47
19x47
320
45
26
39
193
78
4x M6
19
0.35
Steel
84839089
WSR230-20x47
20x47
352
45
26
39
183
78
4x M6
19
0.35
Steel
84839089
WSR230-22x47
22x47
410
45
26
39
166
78
4x M6
19
0.4
Steel
84839089
WSR230-24x50
24x50
582
45
26
39
229
110
6x M6
19
0.4
Steel
84839089
WSR230-25x50
25x50
606
45
26
39
220
110
6x M6
19
0.4
Steel
84839089
WSR230-28x55
28x55
679
45
26
39
196
100
6x M6
19
0.45
Steel
84839089
WSR230-30x55
30x55
727
45
26
39
183
100
6x M6
19
0.45
Steel
84839089
WSR230-32x60
32x60
1033
45
26
39
229
122
8x M6
19
0.5
Steel
84839089
WSR230-35x60
35x60
1130
45
26
39
209
122
8x M6
19
0.55
Steel
84839089
WSR230-38x65
38x65
1227
45
26
39
193
113
8x M6
19
0.55
Steel
84839089
WSR230-40x65
40x65
1292
45
26
39
183
113
8x M6
19
0.6
Steel
84839089
WSR230-42x75
42x75
2015
55
30
47
204
115
6x M8
42
1
Steel
84839089
WSR230-45x75
45x75
2210
55
30
47
191
115
6x M8
42
1
Steel
84839089
WSR230-48x80
48x80
2387
55
30
47
179
107
6x M8
42
1
Steel
84839089
WSR230-50x80
50x80
2414
55
30
47
172
107
6x M8
42
1
Steel
84839089
WSR230-55x85
55x85
3202
55
30
47
208
135
8x M8
42
1.2
Steel
84839089
WSR230-60x90
60x90
3493
55
30
47
191
127
8x M8
42
1.2
Steel
84839089
WSR230-65x95
65x95
3784
55
30
47
176
120
8x M8
42
1.2
Steel
84839089
WSR230-70x110
70x110
6607
67
40
57
199
127
8x M10
83
2.2
Steel
84839089
WSR230-75x115
75x115
7079
72
40
62
186
121
8x M10
83
2.5
Steel
84839089
WSR230-80x120
80x120
7551
72
40
62
174
116
8x M10
83
2.45
Steel
84839089
WSR230-85x125
85x125
10029
72
40
62
205
139
10x M10
83
2.55
Steel
84839089
WSR230-90x130
90x130
10619
72
40
62
193
134
10x M10
83
2.7
Steel
84839089
WSR230-95x135
95x135
11209
72
40
62
183
129
10x M10
83
2.9
Steel
84839089
WSR230-100x145
100x145
14738
89
46
77
176
121
8x M12
145
3.9
Steel
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-SPS-COM-LL - Locking Assemblies COM-LL, Steel
MÄDLER
10.04.2024
Locking assemblies BK70 - Locking assemblies self-centering ''BK 70''
BEA Ingranaggi
06.07.2020
AYF_501_601 - HIGH TEMPERATURE BEARINGS AND BEARING UNITS
SKF
31.05.2024
WSR240 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
Locking assemblies BK11 - Locking assemblies self-centering ''BK 11''
BEA Ingranaggi
06.07.2020
HTBN__S5M - High TorqueTiming Belts S5M (Pitch 5mm)
Misumi
31.01.2023
Locking assemblies BK13 - Locking assemblies self-centering ''BK 13''
BEA Ingranaggi
06.07.2020
Locking assemblies BK19 - Locking assemblies self-centering ''BK 19''
BEA Ingranaggi
06.07.2020
Locking assemblies BK61 - Locking assemblies self-centering ''BK 61''
BEA Ingranaggi
06.07.2020
Locking assemblies BK71 - Locking assemblies self-centering ''BK 71''
BEA Ingranaggi
06.07.2020
WSR250 - Locking Assembly - not self-centering
StS Coupling GmbH
10.02.2021
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
06.07.2020
Locking assemblies BK45 - Locking assemblies not self-centering ''BK 45''
BEA Ingranaggi
06.07.2020
Locking assemblies BK40 - Locking assemblies not self-centering ''BK 40''
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表