您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
WT-SW2500
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Top Chains
Sprockets & Idler Wheels For Plastic Modular Chain
Sprockets for WT2500/BT8 chain
Powered by
CAD模型選擇
{tyc/top_chains/sprockets_idler_wheels_for_plastic_modular/sprockets_for_wt2500_bt8_chain/wt_sw2500_asmtab.prj},{NB=WT-SW2500-18T30},{CNSORDERNO=WT-SW2500-18T30},{T=18},{DP=146.27},{DO=148.3},{BS=Round},{D=30},{W=8},{H=33.3},{DH=82},{AM=0.29},{TYPE=Split},{M=Reinforced polyamide (black)},{M2=Stainless steel},{BT=5.7 (0.58)},{VER=2},{PPATH=parts/wt_sw2500_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
T
Teeth
ⁿ/ₐ
DP
Pitch Diameter
[mm]
DO
Outside Diameter
[mm]
BS
Bore Shape
ⁿ/ₐ
D
Bore Diameter
[mm]
W
Keyway
[mm]
H
Keyway
[mm]
DH
Hub Diameter
[mm]
AM
Approx. Mass
[kg]
M
Material (Body)
ⁿ/ₐ
M2
Material (Bolt/Nut)
ⁿ/ₐ
BT
Bolt tightening torque
[N/m (kgf/m)]
WT-SW2500-16T25
WT-SW2500-16T25
16
130.20
131.9
Round
25
8
28.3
82
0.26
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
WT-SW2500-16T30
WT-SW2500-16T30
16
130.20
131.9
Round
30
8
33.3
82
0.25
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
WT-SW2500-16T35
WT-SW2500-16T35
16
130.20
131.9
Round
35
10
38.3
82
0.24
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
WT-SW2500-16T40
WT-SW2500-16T40
16
130.20
131.9
Round
40
12
43.3
82
0.24
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
WT-SW2500-18T25
WT-SW2500-18T25
18
146.27
148.3
Round
25
8
28.3
82
0.30
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
WT-SW2500-18T30
WT-SW2500-18T30
18
146.27
148.3
Round
30
8
33.3
82
0.29
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
WT-SW2500-18T35
WT-SW2500-18T35
18
146.27
148.3
Round
35
10
38.3
82
0.28
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
WT-SW2500-18T40
WT-SW2500-18T40
18
146.27
148.3
Round
40
12
43.3
82
0.28
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
WT-SW2500-21T25
WT-SW2500-21T25
21
170.42
172.7
Round
25
8
28.3
82
0.36
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
WT-SW2500-21T30
WT-SW2500-21T30
21
170.42
172.7
Round
30
8
33.3
82
0.35
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
WT-SW2500-21T35
WT-SW2500-21T35
21
170.42
172.7
Round
35
10
38.3
82
0.34
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
WT-SW2500-21T40
WT-SW2500-21T40
21
170.42
172.7
Round
40
12
43.3
82
0.33
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WT-S2500
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
Torque Limiter - (Sprocket)
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
17.10.2022
BT16
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
TTUP-12T
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
WT-SW1500
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
TTP
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
WT0705-W
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
CHEES,CHEESS - Engineering Plastic Chain Sprockets
Misumi
30.06.2021
WT-N1500-18T40S
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
WTU-SW3010
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
WT-N3100
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
FBN50B - Finished bore
KANA (Katayama Chain)
20.12.2023
WT-SW1500-32T-IW
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
WT-N2520
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
11.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表