您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MX13 - Female Straight
C Matic
Sector
Pneumatic Automation
Food, Chemical, Pharma, Vending Machines
Push-in Fittings
mx_line_316l_stainless_Steel_push-in_fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/food_chemical_pharma_vending/push_in_fittings/mx_line_316l_stainless_steel_push-in_fittings/mx1320-20female20straight.prj},{NB=X0030042},{SHA256=oyzpuecJo1oIaOmHOmaAJE0XthqWrs0fHQcUzsneOoY=},{INAME=x0030042},{NAME=x0030042},{NNCUSTOM=MX13},{NTCUSTOM=Female Straight},{NBCUSTOM=X0030042},{LINACUSTOM=X0030042},{STEPFILE=X0030042},{PNGFILE=MX13},{DWGFILE=MX13},{CODE=X0030042},{TYPE=MX13 08 14},{MAT=316L Stainless Steel},{DTUBO=8},{D1=G1/4},{D2=14.0},{D2IN=.551},{L1=10},{L1IN=.394},{L2=31.0},{L2IN=1.220},{CH=16},{G=-},{GOZ=-},{WT=-20 ÷ 180},{WTF=-4 ÷ 356},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X0030011
X0030011
MX13 04 18
316L Stainless Steel
4
G1/8
9.0
.354
7
.276
24.5
.965
13
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0030031
X0030031
MX13 06 18
316L Stainless Steel
6
G1/8
12.0
.472
7
.276
26.5
1.043
13
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0030032
X0030032
MX13 06 14
316L Stainless Steel
6
G1/4
12.0
.472
10
.394
31.0
1.220
16
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0030041
X0030041
MX13 08 18
316L Stainless Steel
8
G1/8
13.8
.543
7
.276
26.5
1.043
14
18.2
.642
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0030042
X0030042
MX13 08 14
316L Stainless Steel
8
G1/4
14.0
.551
10
.394
31.0
1.220
16
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0030043
X0030043
MX13 08 38
316L Stainless Steel
8
G3/8
14.0
.551
11
.433
32.5
1.280
21
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0030052
X0030052
MX13 10 14
316L Stainless Steel
10
G1/4
15.7
.618
10
.394
33.0
1.299
16
24
.847
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0030053
X0030053
MX13 10 38
316L Stainless Steel
10
G3/8
16.0
.630
11
.433
34.5
1.358
21
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0030054
X0030054
MX13 10 12
316L Stainless Steel
10
G1/2
16.0
.630
11
.433
36.0
1.417
24
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0030063
X0030063
MX13 12 38
316L Stainless Steel
12
G3/8
19.0
.748
11
.433
35.5
1.398
21
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
X0030064
X0030064
MX13 12 12
316L Stainless Steel
12
G1/2
19.0
.748
11
.433
37.0
1.457
24
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
29"
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MX21 - Swivelling Tee fitting, parallel
C Matic
11.03.2021
MX35 - Single Banjo ring
C Matic
11.03.2021
MX25 - Reducer
C Matic
19.01.2023
B-F1A - blanking plug
Festo
24.01.2024
KQG2F - Female Connector
SMC Corporation
01.07.2024
NPFC-D - Double nipple
Festo
26.09.2023
C-MNCNL - C-VALUE One-Touch Couplings - Male Elbows
Misumi
24.04.2022
CDVI50_B - Blanking plug
Festo
25.06.2024
QSLV2-G - multiple distributor
Festo
29.08.2023
【Discontinued Product】: KQ2F Female Connector - One-touch Fittings Female C...
SMC Corporation
01.07.2024
Z7028 - Mounting nipples
STRACK
22.09.2022
Modèle H30-L-CY - Raccord équerre piquage mâle cylindrique laiton nickelé
MICHAUD CHAILLY - Direct Transmission
26.04.2023
Rod Coupling AD f/f - Rod Coupling AD f/f
Sikla
27.06.2024
Série MX
Sopra-Pneumatic
27.02.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表