您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
CX15 - Swivelling elbow fitting, male
C Matic
Sector
Pneumatic Automation
Food, Chemical, Pharma, Vending Machines
Push-on Fittings
CX Line - 316L Stainless Steel Push-on Fittings
Powered by
CAD模型選擇
{cmatic/sector/pneumatic_automation/food_chemical_pharma_vending/push_on_fittings/cx_line_316l_stainless_steel_push-on_fittings/cx15_swivelling_elbow_fitting_male.prj},{NB=X2050041},{NAME=X2050041},{CODE=X2050041},{TYPE=CX15 08 18},{MAT=316L Stainless Steel},{DETUBO=8},{DITUBO=6},{D1=R1/8},{L1=7,5},{L1IN=.295},{L2=20},{L2IN=.787},{L3=21},{L3IN=.827},{CH1=14},{CH2=13},{G=-},{OZ=-},{WT=-20 ÷ 180},{WTF=-4 ÷ 356},{WP=20},{WPP=290},{TV=-99},{CONF1=NSF 169},{CONF2=MOCA},{CONF3=RoHS},{AF=Pneumatics, Food Industry, Chemical, Medical and Pharmaceutical Industry},{NBCUSTOM=X2050041},{NNCUSTOM=CX15},{NTCUSTOM=Swivelling elbow fitting, male},{LINACUSTOM=X2050041},{STEPFILE=X2050041},{PNGFILE=CX15},{DWGFILE=CX15},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DETUBO
Øe Tube
[mm]
DITUBO
Øi Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X2050031
X2050031
X2050031
CX15 06 18
316L Stainless Steel
6
4
R1/8
7,5
.295
20
.787
21
.827
12
13
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2050032
X2050032
X2050032
CX15 06 14
316L Stainless Steel
6
4
R1/4
11
.433
24
.945
21
.827
12
14
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2050041
X2050041
X2050041
CX15 08 18
316L Stainless Steel
8
6
R1/8
7,5
.295
20
.787
21
.827
14
13
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2050042
X2050042
X2050042
CX15 08 14
316L Stainless Steel
8
6
R1/4
11
.433
24
.945
21
.827
14
14
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2050052
X2050052
X2050052
CX15 10 14
316L Stainless Steel
10
8
R1/4
11
.433
25,5
1.004
24
.945
16
14
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
X2050053
X2050053
X2050053
CX15 10 38
316L Stainless Steel
10
8
R3/8
11,5
.453
26
1.024
24
.945
16
17
-
-
-20 ÷ 180
-4 ÷ 356
20
290
-99
NSF 169
MOCA
RoHS
Pneumatics, Food Industry...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表