您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RX14 - Taper female-male reducing connector
C Matic
Category Fittings
Standard Fittings
RX Line - 316L Stainless Steel Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/rx_line_316l_stainless_steel_standard_fittings/rx1420-20taper20female-male20reducing.prj},{NB=X5040104},{SHA256=0k1T29a4AnA1Bz0LEmte4gGYSI3anoD1i1YU6loVKK0=},{INAME=x5040104},{NAME=x5040104},{NNCUSTOM=RX14},{NTCUSTOM=Taper female-male reducing connector},{NBCUSTOM=X5040104},{LINACUSTOM=X5040104},{STEPFILE=X5040104},{PNGFILE=RX14},{DWGFILE=RX14},{CODE=X5040104},{TYPE=RX14 18 12},{MAT=Brass Nickel Plated},{D1=G1/8},{D2=R1/2},{L1=14.0},{L1IN=.551},{L2=19.5},{L2IN=.768},{CH=22},{G=32.0},{OZ=1.129},{WT=-40 ÷ 200},{WTF=-40 ÷ 392},{WP=150},{WPP=2175},{CONF1=RoHS},{AF=Pneumatic, Food Industry, Chemical, Mediacal and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X5040102
X5040102
RX14 18 14
Brass Nickel Plated
G1/8
R1/4
11.0
.433
16.0
.630
14
8.8
.310
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5040103
X5040103
RX14 18 38
Brass Nickel Plated
G1/8
R3/8
11.5
.453
16.5
.650
17
18.6
.656
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5040104
X5040104
RX14 18 12
Brass Nickel Plated
G1/8
R1/2
14.0
.551
19.5
.768
22
32.0
1.129
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5040203
X5040203
RX14 14 38
Brass Nickel Plated
G1/4
R3/8
11.5
.453
16.5
.650
17
11.9
.420
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5040204
X5040204
RX14 14 12
Brass Nickel Plated
G1/4
R1/2
14.0
.551
20.0
.787
22
34.6
1.220
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5040304
X5040304
RX14 38 12
Brass Nickel Plated
G3/8
R1/2
14.0
.551
20.0
.787
22
22.7
.801
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表