您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
X-BS - Verschraubungskörper
Gates Tube Fittings
Rohrverschraubungen
Anschweiß-Verschraubungen
Winkel-Anschweiß-Verschraubungen
Powered by
CAD模型選擇
{emb/rohrverschraubungen/anschweiss_verschraubungen/winkel_anschweiss_verschraubungen/x_bs.prj},{NB=XBS10L},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=XBS10L},{L02=30.000},{BZ=X BS 10-L},{AD=10},{AD1=8.000},{PN=L / PN 500},{L2=22.000},{LK2=22},{I2=15.0},{I3=24},{S1=19},{NDM=16.000},{KDM=14.160},{P=1.500},{S2=14},{D8=14},{GEW=5.2},{F=12.300},{I1=8.000},{ALF=1.200},{VER=2},{SK=XBSLS},{OBLF=blank, geölt},{WERK=Stahl},{BESTNR1=XBS10L},{BESTNR2=XBS10L}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANU
Manufacturer
ⁿ/ₐ
BZ
Bezeichnung
ⁿ/ₐ
AD
Rohr
[mm]
PN
Druck
[bar]
LK2
Länge
[mm]
I2
Länge
[mm]
I3
Länge
[mm]
S2
Schlüsselweite
[mm]
D8
Durchmesser
[mm]
OBLF
Oberfläche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
XBS10L
Gates Tube Fittings GmbH
X BS 10-L
10
L / PN 500
22
15.0
24
14
14
blank, geölt
Stahl
XBS10LV
Gates Tube Fittings GmbH
X BS 10-L/1.4571
10
L / PN 500
22
15.0
24
14
14
blank
1.4571
XBS10S
Gates Tube Fittings GmbH
X BS 10-S
10
S / PN 800
25
17.5
25
17
15
blank, geölt
Stahl
XBS12L
Gates Tube Fittings GmbH
X BS 12-L
12
L / PN 500
24
17.0
25
17
16
blank, geölt
Stahl
XBS12LV
Gates Tube Fittings GmbH
X BS 12-L/1.4571
12
L / PN 500
24
17.0
25
17
16
blank
1.4571
XBS12S
Gates Tube Fittings GmbH
X BS 12-S
12
S / PN 630
29
21.5
29
17
17
blank, geölt
Stahl
XBS14S
Gates Tube Fittings GmbH
X BS 14-S
14
S / PN 630
30
22.0
30
19
19
blank, geölt
Stahl
XBS15L
Gates Tube Fittings GmbH
X BS 15-L
15
L / PN 400
28
21.0
30
19
19
blank, geölt
Stahl
XBS15LV
Gates Tube Fittings GmbH
X BS 15-L/1.4571
15
L / PN 400
28
21.0
30
19
19
1.4571
XBS16S
Gates Tube Fittings GmbH
X BS 16-S
16
S / PN 630
33
24.5
33
24
21
blank, geölt
Stahl
XBS18L
Gates Tube Fittings GmbH
X BS 18-L
18
L / PN 400
31
23.5
33
24
22
blank, geölt
Stahl
XBS18LV
Gates Tube Fittings GmbH
X BS 18-L/1.4571
18
L / PN 400
31
23.5
33
24
22
blank
1.4571
XBS20S
Gates Tube Fittings GmbH
X BS 20-S
20
S / PN 400
37
26.5
37
27
26
blank, geölt
Stahl
XBS22L
Gates Tube Fittings GmbH
X BS 22-L
22
L / PN 250
35
27.5
37
27
27
blank, geölt
Stahl
XBS22LV
Gates Tube Fittings GmbH
X BS 22-L/1.4571
22
L / PN 250
35
27.5
37
27
27
blank
1.4571
XBS25S
Gates Tube Fittings GmbH
X BS 25-S
25
S / PN 400
42
30.0
42
36
31
blank, geölt
Stahl
XBS28L
Gates Tube Fittings GmbH
X BS 28-L
28
L / PN 250
38
30.5
42
36
32
blank, geölt
Stahl
XBS30S
Gates Tube Fittings GmbH
X BS 30-S
30
S / PN 400
49
35.5
49
41
36
blank, geölt
Stahl
XBS30SV
Gates Tube Fittings GmbH
X BS 30-S/1.4571
30
S / PN 400
49
35.5
49
41
36
blank
1.4571
XBS35L
Gates Tube Fittings GmbH
X BS 35-L
35
L / PN 250
45
34.5
49
41
40
blank, geölt
Stahl
XBS38S
Gates Tube Fittings GmbH
X BS 38-S
38
S / PN 400
57
41.0
57
50
44
blank, geölt
Stahl
XBS42L
Gates Tube Fittings GmbH
X BS 42-L
42
L / PN 250
51
40.0
57
50
46
blank, geölt
Stahl
XBS6L
Gates Tube Fittings GmbH
X BS 6-L
6
L / PN 500
19
12.0
19
12
10
blank, geölt
Stahl
XBS6S
Gates Tube Fittings GmbH
X BS 6-S
6
S / PN 800
23
16.0
23
12
11
blank, geölt
Stahl
XBS8L
Gates Tube Fittings GmbH
X BS 8-L
8
L / PN 500
21
14.0
23
12
12
blank, geölt
Stahl
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FM EO - EO2-FM Functional nut / for steel tubes
Parker
29.02.2024
Elbow coupling, S-series, ISO 8434-1-E - Tube connector on both sides accor...
VOSS
11.04.2023
Elbow coupling, L-series, ISO 8434-1-E - Tube connector on both sides accor...
VOSS
11.04.2023
DS-V - 60° chamfer, fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
Fittings Mod. X6512
Camozzi
11.06.2024
X-V - 60° chamfer, fitting body
Gates Tube Fittings
16.02.2022
X-C - Fitting body
Gates Tube Fittings
27.11.2023
VWD IP66 - Fitting
ABB Installation Products
09.03.2023
DS-K-MGM - Bulkhead fitting with locknut, nut and cutting ring
Gates Tube Fittings
16.02.2022
XWEV-..S-NPT - Male adaptor elbow connectors NPT
EXMAR
03.03.2023
elbow_fitting
Aventics
14.12.2022
Elbow, male, conical XR39C
Metalwork
21.07.2022
AWPA-NPT - Fitting 90° curved elbow, NPT, plastic thread
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
pressure_gauge_series_pg1_rou
Aventics
13.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表