您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGEV-..LR-WD - Straight male adaptor connectors, profile sealing ring form E acc. ISO 1179-2, ISO 8434-1-SDS-E
EXMAR
Connectors
Male adapter connectors
Straight male adaptor connectors
Powered by
CAD模型選擇
{exmar/bodies/male_stud_bodies/straight_connectors_male/xgev_lr_wd.prj},{NB=XGEV-15LR 3.8 WD 707.1171.532.20},{TYPE=XGEV-15LR 3.8 WD},{MATNR=707.1171.532.20},{SERIE=L},{PN=400},{D1=15},{G=3/8},{M1=22x1.5},{L=20.5},{L2=13.5},{L3=12.0},{SW2=24},{E=9.0},{KG=55},{DIN=no},{ISO=SDS-E}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
ISO
ISO 8434-1
ⁿ/ₐ
XGEV-04LLR 1.8 WD 707.117...
XGEV-04LLR 1.8 WD
707.1171.060.10
LL
100
4
1/8
8x1.0
13.0
9.5
8.0
14
3.0
12
SDS-E
XGEV-06LLR 1.8 WD 707.117...
XGEV-06LLR 1.8 WD
707.1171.100.10
LL
100
6
1/8
10x1.0
13.5
8.0
8.0
14
4.5
10
SDS-E
XGEV-08LLR 1.8 WD 707.117...
XGEV-08LLR 1.8 WD
707.1171.160.10
LL
100
8
1/8
12x1.0
14.5
9.0
8.0
14
4.5
12
SDS-E
XGEV-06LR 1.8 WD 707.1171...
XGEV-06LR 1.8 WD
707.1171.100.20
L
500
6
1/8
12x1.5
15.5
8.5
8.0
14
4.0
14
SDS-E
XGEV-06LR 1.4 WD 707.1171...
XGEV-06LR 1.4 WD
707.1171.110.20
L
500
6
1/4
12x1.5
17.0
10.0
12.0
19
4.0
28
SDS-E
XGEV-06LR 3.8 WD 707.1171...
XGEV-06LR 3.8 WD
707.1171.120.20
L
500
6
3/8
12x1.5
18.5
11.5
12.0
22
4.0
46
SDS-E
XGEV-06LR 1.2 WD 707.1171...
XGEV-06LR 1.2 WD
707.1171.125.20
L
500
6
1/2
12x1.5
20.0
13.0
14.0
27
4.0
80
SDS-E
XGEV-08LR 1.8 WD 707.1171...
XGEV-08LR 1.8 WD
707.1171.160.20
L
500
8
1/8
14x1.5
16.5
8.5
8.0
14
4.0
17
SDS-E
XGEV-08LR 1.4 WD 707.1171...
XGEV-08LR 1.4 WD
707.1171.170.20
L
500
8
1/4
14x1.5
17.0
10.0
12.0
19
6.0
27
SDS-E
XGEV-08LR 3.8 WD 707.1171...
XGEV-08LR 3.8 WD
707.1171.180.20
L
500
8
3/8
14x1.5
18.5
12.5
12.0
22
6.0
46
SDS-E
XGEV-08LR 1.2 WD 707.1171...
XGEV-08LR 1.2 WD
707.1171.185.20
L
500
8
1/2
14x1.5
20.0
13.0
14.0
27
6.0
78
SDS-E
XGEV-10LR 1.8 WD 707.1171...
XGEV-10LR 1.8 WD
707.1171.265.20
L
500
10
1/8
16x1.5
17.5
10.5
8.0
17
4.0
22
SDS-E
XGEV-10LR 1.4 WD 707.1171...
XGEV-10LR 1.4 WD
707.1171.270.20
L
500
10
1/4
16x1.5
18.0
11.0
12.0
19
7.0
28
SDS-E
XGEV-10LR 3.8 WD 707.1171...
XGEV-10LR 3.8 WD
707.1171.280.20
L
500
10
3/8
16x1.5
19.5
12.5
12.0
22
8.0
42
SDS-E
XGEV-10LR 1.2 WD 707.1171...
XGEV-10LR 1.2 WD
707.1171.285.20
L
500
10
1/2
16x1.5
21.0
14.0
14.0
27
8.0
74
SDS-E
XGEV-12LR 1.8 WD 707.1171...
XGEV-12LR 1.8 WD
707.1171.375.20
L
400
12
1/8
18x1.5
18.5
11.5
8.0
19
4.0
26
SDS-E
XGEV-12LR 1.4 WD 707.1171...
XGEV-12LR 1.4 WD
707.1171.380.20
L
400
12
1/4
18x1.5
19.0
12.0
12.0
19
7.0
30
SDS-E
XGEV-12LR 3.8 WD 707.1171...
XGEV-12LR 3.8 WD
707.1171.390.20
L
400
12
3/8
18x1.5
19.5
12.5
12.0
22
9.0
43
SDS-E
XGEV-12LR 1.2 WD 707.1171...
XGEV-12LR 1.2 WD
707.1171.400.20
L
400
12
1/2
18x1.5
20.0
13.0
14.0
27
9.0
71
SDS-E
XGEV-12LR 3.4 WD 707.1171...
XGEV-12LR 3.4 WD
707.1171.405.20
L
400
12
3/4
18x1.5
21.0
14.0
16.0
32
9.0
124
SDS-E
XGEV-15LR 1.4 WD 707.1171...
XGEV-15LR 1.4 WD
707.1171.528.20
L
400
15
1/4
22x1.5
20.0
13.0
12.0
24
7.0
52
SDS-E
XGEV-15LR 3.8 WD 707.1171...
XGEV-15LR 3.8 WD
707.1171.532.20
L
400
15
3/8
22x1.5
20.5
13.5
12.0
24
9.0
55
SDS-E
XGEV-15LR 1.2 WD 707.1171...
XGEV-15LR 1.2 WD
707.1171.534.20
L
400
15
1/2
22x1.5
21.0
14.0
14.0
27
11.0
73
SDS-E
XGEV-15LR 3.4 WD 707.1171...
XGEV-15LR 3.4 WD
707.1171.536.20
L
400
15
3/4
22x1.5
22.0
15.0
16.0
32
11.0
124
SDS-E
XGEV-18LR 3.8 WD 707.1171...
XGEV-18LR 3.8 WD
707.1171.644.20
L
400
18
3/8
26x1.5
22.0
14.5
12.0
27
9.0
76
SDS-E
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form E a...
EXMAR
28.03.2023
XGEV-..LM-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
XGEV-..SR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
XGEV-..LR - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
XGEV-..SR - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
XGV-..L/S - Straight connectors, ISO 8434-1-S
EXMAR
28.03.2023
SR-..L/S - Cutting rings, according to DIN 3861
EXMAR
28.03.2023
UEM-..L/S - Nuts
EXMAR
03.03.2023
SKO - Weldable cones with O-ring
EXMAR
03.03.2023
XGEV-..LM - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
XGEV-..SM-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
XEWKO-..L 45 M - Adjustable elbow connectors 45° with taper and O-ring, pre...
EXMAR
28.03.2023
XGEV-..LR D - Straight connectors for temperature sensors, sealing edge for...
EXMAR
28.03.2023
XGEV-..LRK - Straight male adaptor connectors, taper thread sealing form C ...
EXMAR
28.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表