您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGEV-..LMK - Straight male adaptor connectors, taper thread sealing form C acc. DIN 3852-2, ISO 8434-1-SDS
EXMAR
Connectors
Male adapter connectors
Straight male adaptor connectors
Powered by
CAD模型選擇
{exmar/bodies/male_stud_bodies/straight_connectors_male/xgev_lmk.prj},{NB=XGEV-06LMK 12x1,5 706.1103.195.20},{TYPE=XGEV-06LMK 12x1,5},{MATNR=706.1103.195.20},{SERIE=L},{PN=315},{D1=6},{MK=12x1.5},{M1=12x1.5},{L=27.0},{L2=20.0},{L3=11.5},{SW2=14},{E=4.0},{KG=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
MK
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XGEV-04LLMK 08x1,0 706.11...
XGEV-04LLMK 08x1,0
706.1103.090.10
LL
100
4
08x1.0
8x1.0
20.0
16.0
10.5
10
3.0
6
XGEV-06LLMK 08x1,0 706.11...
XGEV-06LLMK 08x1,0
706.1103.170.10
LL
100
6
08x1.0
10x1.0
20.0
14.5
9.0
11
4.0
8
XGEV-06LLMK 10x1,0 706.11...
XGEV-06LLMK 10x1,0
706.1103.180.10
LL
100
6
10x1.0
10x1.0
20.0
14.5
9.0
11
4.0
8
XGEV-08LLMK 10x1,0 706.11...
XGEV-08LLMK 10x1,0
706.1103.230.10
LL
100
8
10x1.0
12x1.0
22.0
16.5
11.0
12
6.0
10
XGEV-06LMK 08x1,0 706.110...
XGEV-06LMK 08x1,0
706.1103.170.20
L
315
6
08x1.0
12x1.5
23.0
16.0
10.5
12
4.0
10
XGEV-06LMK 10x1,0 706.110...
XGEV-06LMK 10x1,0
706.1103.180.20
L
315
6
10x1.0
12x1.5
23.0
16.0
10.5
14
4.0
14
XGEV-06LMK 12x1,5 706.110...
XGEV-06LMK 12x1,5
706.1103.195.20
L
315
6
12x1.5
12x1.5
27.0
20.0
11.5
14
4.0
20
XGEV-08LMK 12x1,5 706.110...
XGEV-08LMK 12x1,5
706.1103.240.20
L
315
8
12x1.5
14x1.5
27.0
20.0
11.5
14
6.0
20
XGEV-08LMK 14x1,5 706.110...
XGEV-08LMK 14x1,5
706.1103.245.20
L
315
8
14x1.5
14x1.5
27.0
20.0
11.5
17
6.0
22
XGEV-10LMK 14x1,5 706.110...
XGEV-10LMK 14x1,5
706.1103.280.20
L
315
10
14x1.5
16x1.5
28.0
21.0
12.5
17
7.0
24
XGEV-10LMK 16x1,5 706.110...
XGEV-10LMK 16x1,5
706.1103.285.20
L
315
10
16x1.5
16x1.5
28.0
21.0
12.5
17
8.0
28
XGEV-12LMK 16x1,5 706.110...
XGEV-12LMK 16x1,5
706.1103.330.20
L
315
12
16x1.5
18x1.5
29.0
22.0
13.1
19
9.0
32
XGEV-12LMK 18x1,5 706.110...
XGEV-12LMK 18x1,5
706.1103.333.20
L
315
12
18x1.5
18x1.5
29.0
22.0
13.1
19
9.0
50
XGEV-15LMK 18x1,5 706.110...
XGEV-15LMK 18x1,5
706.1103.390.20
L
315
15
18x1.5
26x1.5
30.0
23.0
14.5
24
11.0
46
XGEV-18LMK 22x1,5 706.110...
XGEV-18LMK 22x1,5
706.1103.460.20
L
315
18
22x1.5
26x1.5
33.0
25.5
17.0
27
14.0
89
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XGEV-..LRK - Straight male adaptor connectors, taper thread sealing form C ...
EXMAR
28.03.2023
XGEV-..L-NPT - Straight male adaptor connectors NPT, ISO 8434-1-SDS
EXMAR
28.03.2023
Straight male stud couplings L-series, DIN 2353 - Thread: Whitworth tube th...
VOSS
11.04.2023
XGEV-..LR D - Straight connectors for temperature sensors, sealing edge for...
EXMAR
28.03.2023
XGEV-..LR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
XGEV-..S-NPT - Straight male adaptor connectors NPT, ISO 8434-1-SDS
EXMAR
28.03.2023
XGEV-..SM-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
Gerade Einschraubverschraubung, ISO 8434-1-SDS Form B - Thread: metric fine...
VOSS
11.04.2023
ST 16 Double nipples - DME
D-M-E
22.05.2024
EDKOL - Tapered nipples, straight, for fittings with 24° taper
EXMAR
02.06.2021
XGV-..L/S - Straight connectors, ISO 8434-1-S
EXMAR
28.03.2023
FS7005 - MFS-MM Straight
Brennan Industries
28.01.2021
XGEV-..SR - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
EA - Straight adaptors with 60° taper, sealing edge form B acc. DIN 3852-2
EXMAR
10.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表