您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGEV-..LM - Straight male adaptor connectors, sealing edge form B acc. DIN 3852-2, ISO 8434-1-SDS-B
EXMAR
Connectors
Male adapter connectors
Straight male adaptor connectors
Powered by
CAD模型選擇
{exmar/bodies/male_stud_bodies/straight_connectors_male/xgev_lm.prj},{NB=XGEV-12LM 16x1,5 706.1143.330.20},{TYPE=XGEV-12LM 16x1,5},{MATNR=706.1143.330.20},{SERIE=L},{PN=400},{D1=12},{M=16x1.5},{M1=18x1.5},{L=19.5},{L2=12.5},{L3=12.0},{SW2=22},{E=9.0},{KG=41}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XGEV-06LM 10x1,0 706.1143...
XGEV-06LM 10x1,0
706.1143.180.20
L
500
6
10x1.0
12x1.5
15.0
8.5
8.0
14
4.0
15
XGEV-06LM 12x1,5 706.1143...
XGEV-06LM 12x1,5
706.1143.190.20
L
500
6
12x1.5
12x1.5
17.0
10.0
12.0
17
4.0
24
XGEV-08LM 12x1,5 706.1143...
XGEV-08LM 12x1,5
706.1143.240.20
L
500
8
12x1.5
14x1.5
17.0
10.0
12.0
17
6.0
22
XGEV-08LM 14x1,5 706.1143...
XGEV-08LM 14x1,5
706.1143.245.20
L
500
8
14x1.5
14x1.5
17.0
10.0
12.0
19
6.0
28
XGEV-08LM 18x1,5 706.1143...
XGEV-08LM 18x1,5
706.1143.255.20
L
500
8
18x1.5
14x1.5
18.5
11.5
12.0
24
6.0
54
XGEV-10LM 10x1,0 706.1143...
XGEV-10LM 10x1,0
706.1143.270.20
L
500
10
10x1.0
16x1.5
17.5
10.5
8.0
17
4.0
20
XGEV-10LM 12x1,5 706.1143...
XGEV-10LM 12x1,5
706.1143.275.20
L
500
10
12x1.5
16x1.5
18.0
11.0
12.0
17
6.0
24
XGEV-10LM 14x1,5 706.1143...
XGEV-10LM 14x1,5
706.1143.280.20
L
500
10
14x1.5
16x1.5
18.0
11.0
12.0
19
7.0
30
XGEV-10LM 16x1,5 706.1143...
XGEV-10LM 16x1,5
706.1143.285.20
L
500
10
16x1.5
16x1.5
19.5
12.5
12.0
22
8.0
42
XGEV-10LM 18x1,5 706.1143...
XGEV-10LM 18x1,5
706.1143.288.20
L
500
10
18x1.5
16x1.5
19.5
12.5
12.0
24
8.0
50
XGEV-10LM 22x1,5 706.1143...
XGEV-10LM 22x1,5
706.1143.290.20
L
500
10
22x1.5
16x1.5
21.0
14.0
14.0
27
8.0
85
XGEV-12LM 14x1,5 706.1143...
XGEV-12LM 14x1,5
706.1143.327.20
L
400
12
14x1.5
18x1.5
19.0
12.0
12.0
19
7.0
34
XGEV-12LM 16x1,5 706.1143...
XGEV-12LM 16x1,5
706.1143.330.20
L
400
12
16x1.5
18x1.5
19.5
12.5
12.0
22
9.0
41
XGEV-12LM 18x1,5 706.1143...
XGEV-12LM 18x1,5
706.1143.333.20
L
400
12
18x1.5
18x1.5
19.5
12.5
12.0
24
9.0
50
XGEV-12LM 22x1,5 706.1143...
XGEV-12LM 22x1,5
706.1143.338.20
L
400
12
22x1.5
18x1.5
21.0
14.0
14.0
27
9.0
80
XGEV-15LM 18x1,5 706.1143...
XGEV-15LM 18x1,5
706.1143.390.20
L
400
15
18x1.5
26x1.5
20.5
13.5
12.0
24
11.0
50
XGEV-15LM 22x1,5 706.1143...
XGEV-15LM 22x1,5
706.1143.395.20
L
400
15
22x1.5
22x1.5
22.0
15.0
14.0
27
12.0
76
XGEV-18LM 18x1,5 706.1143...
XGEV-18LM 18x1,5
706.1143.455.20
L
400
18
18x1.5
26x1.5
22.5
15.0
12.0
27
11.0
80
XGEV-18LM 22x1,5 706.1143...
XGEV-18LM 22x1,5
706.1143.460.20
L
400
18
22x1.5
26x1.5
22.0
14.5
14.0
27
14.0
76
XGEV-18LM 26x1,5 706.1143...
XGEV-18LM 26x1,5
706.1143.465.20
L
400
18
26x1.5
26x1.5
22.0
14.5
16.0
32
14.0
88
XGEV-22LM 18x1,5 706.1143...
XGEV-22LM 18x1,5
706.1143.525.20
L
250
22
18x1.5
30x2.0
25.5
18.0
12.0
32
11.0
119
XGEV-22LM 22x1,5 706.1143...
XGEV-22LM 22x1,5
706.1143.530.20
L
250
22
22x1.5
30x2.0
26.0
18.5
14.0
32
14.0
112
XGEV-22LM 26x1,5 706.1143...
XGEV-22LM 26x1,5
706.1143.535.20
L
250
22
26x1.5
30x2.0
24.0
16.5
16.0
32
18.0
104
XGEV-28LM 33x2,0 706.1143...
XGEV-28LM 33x2,0
706.1143.570.20
L
250
28
33x2.0
36x2.0
25.0
17.5
18.0
41
23.0
168
XGEV-35LM 42x2,0 706.1143...
XGEV-35LM 42x2,0
706.1143.600.20
L
250
35
42x2.0
45x2.0
28.0
17.5
20.0
50
30.0
278
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表