您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
XR/XRS-PBX/P/PL/PLLBX/PLL - Swivel castor
Rollenbau
Stainless Steel Castors
Series XR up to max. 370 kg
XR-P
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xr/xr_p/xr_pbx_p_pl_pllbx_pll_asmtab.prj},{NB=XR 125 PLL},{ORDERNO=XR 125 PLL},{WDAB=125x40},{LC=150},{H=154},{HD=12.5},{SR=102.5},{WB=Nylon plain bearing},{BODY=XR 125 50},{PLATE=XR 125 50},{SHAFT=XR 125 50},{WHEEL=125 P-20},{BD=20.000},{VER=1},{PPATH=xr_pbx_p_pl_pllbx_pll_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
XR 80 PBX
XR 80 PBX
80x30
150
106
12.5
73.0
Roller bearing
XR 80 P
XR 80 P
80x30
150
106
12.5
73.0
Nylon plain bearing
XR 100 PBX
XR 100 PBX
100x30
150
128
12.5
87.0
Roller bearing
XR 100 PL
XR 100 PL
100x30
150
128
12.5
87.0
Nylon plain bearing
XR 125 PLLBX
XR 125 PLLBX
125x30
150
154
12.5
102.5
Roller bearing
XRS 125 PBX
XRS 125 PBX
125x40
250
160
12.5
111.5
Roller bearing
XR 125 PLL
XR 125 PLL
125x40
150
154
12.5
102.5
Nylon plain bearing
XRS 125 PL
XRS 125 PL
125x40
225
160
12.5
111.5
Nylon plain bearing
XR 150 PBX
XR 150 PBX
150x40
250
181
12.5
126.0
Roller bearing
XR 150 PL
XR 150 PL
150x40
250
181
12.5
126.0
Nylon plain bearing
XR 175 PBX
XR 175 PBX
175x50
370
216
12.5
144.5
Roller bearing
XR 175 P
XR 175 P
175x50
370
216
12.5
144.5
Nylon plain bearing
XR 200 PBX
XR 200 PBX
200x50
370
240
12.5
159.0
Roller bearing
XR 200 P
XR 200 P
200x50
370
240
12.5
159.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表