您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
XRT/XRST-A/ABX - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series XR up to max. 370 kg
XR-A
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xr/xr_a/xrt_a_abx_asmtab.prj},{NB=XRT 125 A},{ORDERNO=XRT 125 A},{WDAB=125x30},{LC=150},{H=154},{HD=12.5},{SR=108},{WB=Nylon plain bearing},{BODY=XRT 125 40},{PLATE=XR 125 40},{SHAFT=XR 125 40},{WHEEL=125 A-15},{BD=15.000},{PPATH=xr_a_abx_asmtpl.prj},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
XRT 80 A
XRT 80 A
80x24
120
106
12.5
108
Nylon plain bearing
XRT 100 ABX
XRT 100 ABX
100x30
150
128
12.5
108
Roller bearing
XRT 100 A
XRT 100 A
100x30
150
128
12.5
108
Nylon plain bearing
XRT 125 ABX
XRT 125 ABX
125x30
150
154
12.5
108
Roller bearing
XRST 125 ABX
XRST 125 ABX
125x30
250
160
12.5
140
Roller bearing
XRT 125 A
XRT 125 A
125x30
150
154
12.5
108
Nylon plain bearing
XRST 125 A
XRST 125 A
125x30
250
160
12.5
140
Nylon plain bearing
XRT 150 ABX
XRT 150 ABX
150x40
250
181
12.5
140
Roller bearing
XRT 150 A
XRT 150 A
150x40
250
181
12.5
140
Nylon plain bearing
XRT 175 ABX
XRT 175 ABX
175x40
370
216
12.5
168
Roller bearing
XRT 175 A
XRT 175 A
175x40
370
216
12.5
168
Nylon plain bearing
XRT 200 ABX
XRT 200 ABX
200x50
370
240
12.5
168
Roller bearing
XRT 200 A
XRT 200 A
200x50
370
240
12.5
168
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表