您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XS+M TG4 - Composition
CA-BE
Compositions
Type - XS+M
Powered by
CAD模型選擇
{ca_be/composizioni/xs_m/xs_m_tg4_asmtab.prj},{NB=XS+M TG4 396x546 /46/36/46/57 (CCC)},{CS=396},{CD=546},{A=396},{B=546},{HS1=46},{HS1X=46,56,66,76,96,116,146},{MATS1=C},{HM=36},{HMX=36,46,56,66,76,96,116,146},{MATM=C},{HS2=46},{HS2X=46,56,66,76,96,116,146},{MATS2=C},{HS6G4=46},{HT1G4=18},{HT2G4=18},{HD=57},{HDX=57,77,97,117},{HPFG4=26},{L1=338.000},{L7=36.000},{DIAMTCEITAV=8},{DIAMC=32},{DIAMC2=20},{B3H=32},{DIAMTCEI=16},{DIAMTCN=16},{COSTTCEI=32},{VER=2},{DEB=50},{PPATH=xs_m_tg4/xs_m_tg4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HS6G4
Thickness - plate S6G4
[mm]
HT1G4
Thickness - plate T1G4
[mm]
HT2G4
Thickness - plate T2G4
[mm]
HPFG4
Thickness - plate PFG4
[mm]
XSMTG419192C2C2C5
196
196
196
196
26
12
18
22
XSMTG419242C2C2C5
196
246
196
246
26
12
18
22
XSMTG419292C2C2C5
196
296
196
296
26
12
18
22
XSMTG419342C2C2C5
196
346
196
346
26
12
18
22
XSMTG424242C2C2C5
246
246
246
246
26
12
18
22
XSMTG424292C2C2C5
246
296
246
296
26
12
18
22
XSMTG424342C2C2C5
246
346
246
346
26
12
18
22
XSMTG424392C2C2C5
246
396
246
396
36
12
18
22
XSMTG429293C2C3C5
296
296
296
296
36
16
18
26
XSMTG429343C2C3C5
296
346
296
346
36
16
18
26
XSMTG429393C2C3C5
296
396
296
396
36
16
18
26
XSMTG429443C2C3C5
296
446
296
446
36
16
18
26
XSMTG434343C2C3C5
346
346
346
346
36
18
18
26
XSMTG434393C2C3C5
346
396
346
396
36
18
18
26
XSMTG434443C2C3C5
346
446
346
446
36
18
18
26
XSMTG434493C2C3C5
346
496
346
496
46
18
18
26
XSMTG439394C3C4C5
396
396
396
396
46
18
18
26
XSMTG439444C3C4C5
396
446
396
446
46
18
18
26
XSMTG439494C3C4C5
396
496
396
496
46
18
18
26
XSMTG439544C3C4C5
396
546
396
546
46
18
18
26
XSMTG444444C3C4C5
446
446
446
446
46
22
22
26
XSMTG444494C3C4C5
446
496
446
496
46
22
22
26
XSMTG444544C3C4C5
446
546
446
546
46
22
22
26
XSMTG444594C3C4C5
446
596
446
596
46
22
22
26
XSMTG449495C4C5C7
490
496
490
496
46
22
22
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
XP TG4 - Composition
CA-BE
03.11.2022
XE - Composition
CA-BE
03.11.2022
XP DEB TG2 - Composition
CA-BE
03.11.2022
XS+M DEB - Composition
CA-BE
03.11.2022
XS+M DEB TG4 - Composition
CA-BE
03.11.2022
XS+M DEB TG2 - Composition
CA-BE
03.11.2022
X+M TG4 - Composition
CA-BE
03.11.2022
XE+M - Composition
CA-BE
03.11.2022
LWSH, LUSH - Tension Springs - Hook Insertion Type
Misumi
29.05.2023
MSTKD-ASL - Positioning Switches - Standard
Misumi
03.06.2021
MSTKD-BR - Contact Switches - Tip Resin Type
Misumi
30.06.2021
MSNC - Contact Switches-Non Contact Point Type - Bolt Type
Misumi
30.06.2021
2RUS - Rails for Switches and Sensors - Steel Type - Length Specified with ...
Misumi
30.06.2021
STHWSBL, STHWSL, SSTHWSL - Shaft Supports - Bracket Shaped Slit Clamping - ...
Misumi
30.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表