您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XWAS-..L/S - Elbow weld-on connectors
EXMAR
Connectors
Weld-on connectors
Powered by
CAD模型選擇
{exmar/bodies/weldable_connection/xwas_l_s.prj},{NB=XWAS-28L 706.2400.280.20},{TYPE=XWAS-28L},{MATNR=706.2400.280.20},{SERIE=L},{PN=250},{D1=28},{D2=32},{M1=36x2.0},{L=38},{L2=30.5},{L3=42},{SW2=36},{E=24.0},{KG=274}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XWAS-06L 706.2400.060.20
XWAS-06L
706.2400.060.20
L
500
6
10
12x1.5
19
12.0
19
12
4.0
22
XWAS-08L 706.2400.080.20
XWAS-08L
706.2400.080.20
L
500
8
12
14x1.5
21
14.0
23
12
6.0
27
XWAS-10L 706.2400.100.20
XWAS-10L
706.2400.100.20
L
500
10
14
16x1.5
22
15.0
24
14
8.0
36
XWAS-12L 706.2400.120.20
XWAS-12L
706.2400.120.20
L
400
12
16
18x1.5
24
17.0
25
17
10.0
48
XWAS-15L 706.2400.150.20
XWAS-15L
706.2400.150.20
L
400
15
19
22x1.5
28
21.0
30
19
12.0
83
XWAS-18L 706.2400.180.20
XWAS-18L
706.2400.180.20
L
400
18
22
26x1.5
31
23.5
33
24
15.0
121
XWAS-22L 706.2400.220.20
XWAS-22L
706.2400.220.20
L
250
22
27
30x2.0
35
27.5
37
27
19.0
164
XWAS-28L 706.2400.280.20
XWAS-28L
706.2400.280.20
L
250
28
32
36x2.0
38
30.5
42
36
24.0
274
XWAS-06S 706.2400.060.30
XWAS-06S
706.2400.060.30
S
800
6
11
14x1.5
23
16.0
23
12
4.0
37
XWAS-08S 706.2400.080.30
XWAS-08S
706.2400.080.30
S
800
8
13
16x1.5
24
17.0
24
14
5.0
51
XWAS-10S 706.2400.100.30
XWAS-10S
706.2400.100.30
S
800
10
15
18x1.5
25
17.5
25
17
7.0
62
XWAS-12S 706.2400.120.30
XWAS-12S
706.2400.120.30
S
630
12
17
20x1.5
29
21.5
29
17
8.0
86
XWAS-14S 706.2400.140.30
XWAS-14S
706.2400.140.30
S
630
14
19
22x1.5
30
22.0
30
19
10.0
103
XWAS-16S 706.2400.160.30
XWAS-16S
706.2400.160.30
S
630
16
21
24x1.5
33
24.5
33
24
12.0
146
XWAS-20S 706.2400.200.30
XWAS-20S
706.2400.200.30
S
420
20
26
30x2.0
37
26.5
37
27
16.0
206
XWAS-25S 706.2400.250.30
XWAS-25S
706.2400.250.30
S
420
25
31
36x2.0
42
30.0
42
36
20.0
369
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表