您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Y9, Y10 & Y19 - Machine Screws - Class 2A Stainless Steel Type 18-8 - Socket Cap, Binding and Buton Head Styles
WMBerg
INCH
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/fasteners/f5_y9_y10_y19.prj},{NB=Y10-S6-A8},{PN=Y10-S6-A8},{DES=BINDING MACHINE SCREW},{CN=Master Inch/Metric Catalog},{CP=F5},{MAT=Stainless Steel 18-8},{TS=#6-32},{A=1/2},{D=0.290},{H=0.087},{J=0.048},{T=0.053},{NDM=0.138},{KDM=0.1104},{A1=0.5000},{TYP=2.0000},{J1=0.0480},{S=MIN},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
A
Screw Length
[Inch]
D
Diameter
[Inch]
H
Height
[Inch]
J
Width
[Inch]
T
Height
[Inch]
S
Height
[Inch]
Y9-S0-A2
Y9-S0-A2
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#0-80
1/8
0.096
0.060
0.050
0.025
Y9-S0-A3
Y9-S0-A3
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#0-80
3/16
0.096
0.060
0.050
0.025
Y9-S0-A4
Y9-S0-A4
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#0-80
1/4
0.096
0.060
0.050
0.025
Y9-S0-A5
Y9-S0-A5
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#0-80
5/16
0.096
0.060
0.050
0.025
Y9-S0-A6
Y9-S0-A6
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#0-80
3/8
0.096
0.060
0.050
0.025
Y9-S0-A8
Y9-S0-A8
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#0-80
1/2
0.096
0.060
0.050
0.025
Y9-S2-A3
Y9-S2-A3
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#2-56
3/16
0.140
0.086
5/64
0.038
Y9-S2-A4
Y9-S2-A4
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#2-56
1/4
0.140
0.086
5/64
0.038
Y9-S2-A5
Y9-S2-A5
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#2-56
5/16
0.140
0.086
5/64
0.038
Y9-S2-A6
Y9-S2-A6
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#2-56
3/8
0.140
0.086
5/64
0.038
Y9-S2-A8
Y9-S2-A8
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#2-56
1/2
0.140
0.086
5/64
0.038
Y9-S4-A3
Y9-S4-A3
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#4-40
3/16
0.183
0.112
3/32
0.051
Y9-S4-A4
Y9-S4-A4
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#4-40
1/4
0.183
0.112
3/32
0.051
Y9-S4-A5
Y9-S4-A5
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#4-40
5/16
0.183
0.112
3/32
0.051
Y9-S4-A6
Y9-S4-A6
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#4-40
3/8
0.183
0.112
3/32
0.051
Y9-S4-A8
Y9-S4-A8
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#4-40
1/2
0.183
0.112
3/32
0.051
Y9-S4-A10
Y9-S4-A10
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#4-40
5/8
0.183
0.112
3/32
0.051
Y9-S6-A4
Y9-S6-A4
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#6-32
1/4
0.226
0.138
7/64
0.064
Y9-S6-A5
Y9-S6-A5
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#6-32
5/16
0.226
0.138
7/64
0.064
Y9-S6-A6
Y9-S6-A6
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#6-32
3/8
0.226
0.138
7/64
0.064
Y9-S6-A8
Y9-S6-A8
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#6-32
1/2
0.226
0.138
7/64
0.064
Y9-S6-A10
Y9-S6-A10
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#6-32
5/8
0.226
0.138
7/64
0.064
Y9-S6-A12
Y9-S6-A12
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#6-32
3/4
0.226
0.138
7/64
0.064
Y9-S8-A4
Y9-S8-A4
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#8-32
1/4
0.270
0.164
9/64
0.077
Y9-S8-A5
Y9-S8-A5
SOCKET CAP HEAD, MACHINE ...
Master Inch/Metric Catalo...
Stainless Steel 18-8
#8-32
5/16
0.270
0.164
9/64
0.077
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LS1 - Lead Screw Assembly
WMBerg
06.06.2023
BC10 - Adjustable Shaft Hanger - 1/8" to 1/2" Bore Size - Aluminum Anodized...
WMBerg
06.06.2023
SS2 - Shaft Spacer - 5/64" to 1/2" Shaft Size Inner Race - 18-8 Stainless S...
WMBerg
06.06.2023
Y6, Y7 & Y8 - Machine Screws - Class 2A Stainless Steel Type 18-8 - Flat, R...
WMBerg
06.06.2023
V.2CL - Machine screws SLOTTED PAN HEAD SCREWS DIN 85 NFE 27-116 Inox A2 / ...
FG INOX
25.04.2023
V.2TFB - Machine screws SLOTTED RAISED CSK HEAD SCREWS DIN 964 NFE 27-113 I...
FG INOX
25.04.2023
301065 - BSPT TAPER INT. HEX PLUG ISO 7 PORTS
FOR Fittings
10.06.2024
MSHRT, MSHBT - Small Switching Valves - Toggle Type
Misumi
04.06.2021
Self-Lubricating Gib Assemblies
D-M-E
24.05.2024
PC5 - Washer - #4 to 3/8" Screw Size - 303 Stainless Steel Machined
WMBerg
06.06.2023
Reference 62211 - Slotted Pan head machine screw - DIN 85 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BDJ, BDJS - Cross Recessed Binding Head Screws
Misumi
29.05.2023
B0470 - Screw plugs with hexagon socket DIN 906, tapered thread
Blohm
03.06.2024
QS - Push-in connector
Festo
29.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表