您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Grease retained (YB,YBH)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Shell Type Needle Roller Bearings
Inch Series
Powered by
CAD模型選擇
{iko/iko_bearings/shell_type_needle_rb/inch_series/grease_retained_yb_ybh_asmtab.prj},{NB=YB138},{STDRT=20.638},{ORDER=YB138},{ORDER1=YB 138},{VERS1=2},{MASS=19.1},{FW=20.638},{D=26.988},{C=12.70},{DA=2.49},{L=10.8},{ZEFF=29},{I=1},{RE=A},{RS=0.3},{SDTH=21.9},{TM=20.9},{CR=17400},{C0R=29200},{PPATH=../metric_series/assemblies/grease_retained_yt_ytl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
CR
Basic dynamic load rating
[N]
C0R
Basic static load rating
[N]
YB2.52.5
3.969
YB2.52.5
0.6
3.969
7.144
3.96
1350
1220
YB2.54
3.969
YB2.54
1.0
3.969
7.144
6.35
2320
2440
YB34
4.762
YB34
1.6
4.762
8.731
6.35
2770
2700
YB45
6.350
YB45
3.2
6.350
11.112
7.92
4450
4870
YB47
6.350
YB47
4.6
6.350
11.112
11.13
6320
7650
YB55
7.938
YB55
3.8
7.938
12.700
7.92
5110
6090
YB64
9.525
YB64
3.4
9.525
14.288
6.35
4470
5360
YB66
9.525
YB66
5.3
9.525
14.288
9.52
6920
9410
YB68
9.525
YB68
7.2
9.525
14.288
12.70
9210
13600
YB610
9.525
YB610
9.1
9.525
14.288
15.88
11300
17800
YB78
11.112
YB78
8.2
11.112
15.875
12.70
10100
15900
YBH78
11.112
YBH78
10.5
11.112
17.462
12.70
12500
15800
YB84
12.700
YB84
4.3
12.700
17.462
6.35
5260
7150
YB86
12.700
YB86
6.7
12.700
17.462
9.52
8150
12600
YB87
12.700
YB87
7.9
12.700
17.462
11.13
9530
15300
YB88
12.700
YB88
9.1
12.700
17.462
12.70
10800
18100
YB810
12.700
YB810
11.5
12.700
17.462
15.88
13400
23700
YB812
12.700
YB812
13.9
12.700
17.462
19.05
15800
29300
YBH810
12.700
YBH810
16.0
12.700
19.050
15.88
16300
23500
YB98
14.288
YB98
10.1
14.288
19.050
12.70
11600
20400
YB910
14.288
YB910
12.7
14.288
19.050
15.88
14300
26700
YB912
14.288
YB912
15.4
14.288
19.050
19.05
16800
33000
YB105
15.875
YB105
6.7
15.875
20.638
7.92
7580
12200
YB108
15.875
YB108
11.0
15.875
20.638
12.70
12300
22700
YB1012
15.875
YB1012
16.9
15.875
20.638
19.05
17800
36600
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Grease retained (YT,YTL)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Single Lip (OS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With Thrust Roller Bearing-without Inner Rings (NBX,NBX..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for Shell Type Needle Roller Bearings-Inch Series (IRB)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
HK,HK..ZWD,HMK,HMK..ZWD (Open-end)
NTN Corporation
17.10.2023
without Inner Ring-Standard (BR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Closed end-with the Cage (BAM,BHAM)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Inch Series (LRB,LRBZ,LRBZ...B)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Seals-with the Cage (TLA..UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Cage-Shield Type (NART...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for Bore (AR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表