您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z4330 - Führungssäule mit Mittenbund
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.2. Fuehrungssaeulen
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_02/sn060006.prj},{NB=Z4330-25-200 Fuehrungssaeule mit Mittenbund},{PDF=PDF},{D1=25},{L=200},{L2=110},{L1=90},{L3=22},{D2=25.050},{D3=32},{D5=41},{SNPR=MIN},{ARTNR=146096}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(d1)
[mm]
L
(L)
[mm]
L2
(L2)
[mm]
L1
(L1)
[mm]
L3
(L3)
[mm]
D2
(d2)
[mm]
D3
(d3)
[mm]
D5
(d5)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z4330-12-120
12
120
78
42
20
12.020
16
25
145098
Z4330-16-140
16
140
80
60
16
16.050
22
31
146068
Z4330-16-150
16
150
90
60
16
16.050
22
31
146070
Z4330-16-160
16
160
90
70
16
16.050
22
31
146072
Z4330-16-170
16
170
100
70
16
16.050
22
31
146074
Z4330-16-180
16
180
100
80
16
16.050
22
31
146076
Z4330-16-190
16
190
100
90
16
16.050
22
31
146078
Z4330-19-160
19
160
90
70
19
19.050
25
34
146080
Z4330-19-170
19
170
100
70
19
19.050
25
34
146082
Z4330-19-180
19
180
100
80
19
19.050
25
34
146084
Z4330-19-190
19
190
110
80
19
19.050
25
34
146086
Z4330-19-200
19
200
110
90
19
19.050
25
34
146088
Z4330-19-210
19
210
110
100
19
19.050
25
34
146090
Z4330-25-180
25
180
100
80
22
25.050
32
41
146092
Z4330-25-190
25
190
110
80
22
25.050
32
41
146094
Z4330-25-200
25
200
110
90
22
25.050
32
41
146096
Z4330-25-210
25
210
120
90
22
25.050
32
41
146098
Z4330-25-220
25
220
120
100
22
25.050
32
41
146100
Z4330-25-230
25
230
120
110
22
25.050
32
41
146102
Z4330-32-180
32
180
100
80
25
32.050
40
49
146104
Z4330-32-190
32
190
110
80
25
32.050
40
49
146106
Z4330-32-200
32
200
110
90
25
32.050
40
49
146108
Z4330-32-210
32
210
120
90
25
32.050
40
49
146110
Z4330-32-220
32
220
120
100
25
32.050
40
49
146112
Z4330-32-230
32
230
130
100
25
32.050
40
49
146114
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN1730 - Guide bush, self-lubricating
STRACK
04.10.2022
SN1798 - Ball retainer
STRACK
02.11.2023
Z4486 - Waelzfuehrungsbuchse (DIN 9831/ ISO 9448)
STRACK
02.11.2023
SN1799 - Ball retainer
STRACK
02.11.2023
Z4485 - Antifriction slideway bush with ball retainer (~DIN 9831/ ISO 9448)
STRACK
02.11.2023
Z5177 - Embossing stamp
STRACK
28.07.2022
Z4492-SNS - Guide bush
STRACK
02.11.2023
CEAS - Stripper mounted pillar
ENS
11.06.2020
Z4325 - Fixing devices
STRACK
21.07.2022
TBK12 - Hex nut cap type
Yiheda 3D Electronic Gallery
09.05.2024
SN1709 - Fixing devices
STRACK
21.07.2022
SN4321 - Guide pillar with collar (DIN 9825-4/ ISO 9182-5)
STRACK
21.07.2022
SN1796 - Ball retainer
STRACK
02.11.2023
SN2580 - System compression spring (DIN ISO 10243)
STRACK
01.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表