您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SPZ/5 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spz_5.prj},{NB=ZT01705},{MAT=Cast iron},{CODE=ZT01705},{TYPE=SPZ170-05},{GR=5},{P=170},{O=174},{FORM=2},{BUSH=2517},{DMAX=60},{E=-},{F=64},{J=141},{K=-},{L=45},{M=19},{N=-},{EX=0},{JX=141},{KX=0.000},{MX=19.0},{NX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
ZT00855
Cast iron
ZT00855
SPZ 85-05
5
85
89
8
1610
42
-
64
60
39
25
-
-
ZT00905
Cast iron
ZT00905
SPZ 90-05
5
90
94
8
1610
42
-
64
61
39
25
-
-
ZT00955
Cast iron
ZT00955
SPZ 95-05
5
95
99
8
1610
42
-
64
66
39
25
-
-
ZT01005
Cast iron
ZT01005
SPZ100-05
5
100
104
8
2012
50
-
64
71
32
32
-
-
ZT01065
Cast iron
ZT01065
SPZ106-05
5
106
110
8
2012
50
-
64
76
32
32
-
-
ZT01125
Cast iron
ZT01125
SPZ112-05
5
112
116
8
2012
50
-
64
83
32
32
-
-
ZT01185
Cast iron
ZT01185
SPZ118-05
5
118
122
8
2012
50
-
64
90
32
32
-
-
ZT01255
Cast iron
ZT01255
SPZ125-05
5
125
129
8
2012
50
-
64
96
32
32
-
-
ZT01325
Cast iron
ZT01325
SPZ132-05
5
132
136
8
2517
60
-
64
103
19
45
19
-
ZT01405
Cast iron
ZT01405
SPZ140-05
5
140
144
2
2517
60
-
64
111
-
45
19
-
ZT01505
Cast iron
ZT01505
SPZ150-05
5
150
154
2
2517
60
-
64
121
-
45
19
-
ZT01605
Cast iron
ZT01605
SPZ160-05
5
160
164
2
2517
60
-
64
131
-
45
19
-
ZT01705
Cast iron
ZT01705
SPZ170-05
5
170
174
2
2517
60
-
64
141
-
45
19
-
ZT01805
Cast iron
ZT01805
SPZ180-05
5
180
184
2
2517
60
-
64
151
-
45
19
-
ZT01905
Cast iron
ZT01905
SPZ190-05
5
190
194
3
2517
60
-
64
161
9.5
45
9.5
-
ZT02005
Cast iron
ZT02005
SPZ200-05
5
200
204
3
2517
60
-
64
171
9.5
45
9.5
-
ZT02245
Cast iron
ZT02245
SPZ224-05
5
224
228
6
2517
60
20
64
195
9.5
45
9.5
124
ZT02505
Cast iron
ZT02505
SPZ250-05
5
250
254
6
2517
60
16
64
221
9.5
45
9.5
124
ZT02805
Cast iron
ZT02805
SPZ280-05
5
280
284
6
2517
60
15
64
251
9.5
45
9.5
124
ZT03155
Cast iron
ZT03155
SPZ315-05
5
315
319
5
2517
60
-
64
286
9.5
45
9.5
124
ZT03555
Cast iron
ZT03555
SPZ355-05
5
355
359
5
2517
60
-
64
326
9.5
45
9.5
124
ZT04005
Cast iron
ZT04005
SPZ400-05
5
400
404
5
3020
75
-
64
371
6.5
51
6.5
146
ZT04505
Cast iron
ZT04505
SPZ450-05
5
450
454
5
3020
75
-
64
421
6.5
51
6.5
146
ZT05005
Cast iron
ZT05005
SPZ500-05
5
500
504
4
3030
75
-
64
471
6
76
6
146
ZT06305
Cast iron
ZT06305
SPZ630-05
5
630
634
4
3030
75
-
64
601
6
76
6
146
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表