您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
ZWK4 - Intermediate Shaft Coupling with clamping hub - metal bellow version
StS Coupling GmbH
Line Shaft Couplings
Powered by
CAD模型選擇
{sts/line_shaft_couplings/zwk4_asmtab.prj},{NB=ZWK4/18-140-8-8},{SIZE=18},{TKN=22},{LX=[140 : 3000]},{L=140},{DN=45},{A=60},{N=1},{D1=8.0},{D1MIN=8},{D1MAX=25.4},{D2=8.0},{D2MIN=8},{D2MAX=25.4},{LN=20.5},{L1=44.0},{L2=53.0},{R=40},{K=5.75},{H=17.5},{S=M5},{F=4x M4},{TAS=11},{TAF=5},{CT=4006},{MAT1=Aluminium},{MAT2=Aluminium},{MAT3=Stainless steel},{CTN=84836080},{SCREWD=5.000},{SCREWL=12.000},{SCREWD2=4},{SCREWL2=12},{PPATH=parts/zwk4/zwk4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
DBSE
Distance between shaft ends
[mm]
DN
Hub diameter
[mm]
A
Outside diameter
ⁿ/ₐ
LN
Hub length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
R
Tube diameter
[mm]
K
Basic dimension
[mm]
H
Basic dimension
[mm]
S
Screw (ISO 4762)
ⁿ/ₐ
F
Screw (ISO 4017)
ⁿ/ₐ
TAS
Installation torque per screw
[Nm]
TAF
Installation torque per screw
[Nm]
CT
Torsional stiffness
[Nm/rad]
MAT1
Material for hub
ⁿ/ₐ
MAT2
Material for intermediate tube
ⁿ/ₐ
MAT3
Material for bellow
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
ZWK4/18-140-8-8
18
22
34.0
45
60
20.5
44.0
53.0
40
5.75
17.5
M5
4x M4
11
5
4006
Aluminum
Aluminum
Stainless steel
84836080
ZWK4/30-145-10-10
30
36
30.0
54
70
24.5
41.5
57.5
50
7.50
20.0
M6
6x M4
19
5
9781
Aluminum
Aluminum
Stainless steel
84836080
ZWK4/60-190-12-12
60
75
48.0
65
85
29.0
50.0
71.0
60
10.00
24.0
M8
6x M5
42
11
22600
Aluminum
Aluminum
Stainless steel
84836080
ZWK4/150-210-14-14
150
180
70.0
79
98
34.0
57.5
70.0
75
11.75
28.0
M10
8x M6
83
19
47169
Aluminum
Aluminum
Stainless steel
84836080
ZWK4/200-220-20-20
200
240
71.0
90
120
38.0
62.5
74.5
90
12.50
31.5
M12
8x M6
145
19
75797
Aluminum
Aluminum
Stainless steel
84836080
ZWK4/300-230-24-24
300
360
72.0
109
135
38.0
65.0
79.0
100
13.00
39.0
M12
8x M8
145
42
160700
Aluminum
Aluminum
Stainless steel
84836080
ZWK4/500-250-35-35
500
600
81.0
119
148
41.5
70.5
84.5
100
14.25
42.0
M14
8x M8
255
42
240740
Aluminum
Aluminum
Stainless steel
84836080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZWK4-H - Intermediate Shaft Coupling with split clamping hub - metal bellow...
StS Coupling GmbH
17.05.2023
ZWKE/N - Intermediate Shaft Coupling with clamping hub - elastomer version
StS Coupling GmbH
17.05.2023
Bevel gearbox NV
Neff Gewindetriebe
16.04.2024
Shaft coupling - RA-RG
Neff Gewindetriebe
18.03.2024
WSR410 - Rigid Shaft Coupling - with keyway
StS Coupling GmbH
10.02.2021
KBST-G-VA - Split Rigid Shaft Coupling in stainless steel
KBK Antriebstechnik
26.11.2019
Shaft coupling WKLseries 12 - STUEWE shaft coupling WKL series 12
Stuewe
22.03.2024
DCD - Disk Coupling - double cardanic version
StS Coupling GmbH
10.02.2021
2300A...F - Torsion Proof Multi-disk Coupling - Coupling with Flange
Kistler
17.05.2024
EFL - Elaflex coupling
INKOMA-GROUP
17.06.2022
PK-coupling - PK-coupling
INKOMA-GROUP
17.06.2022
IFK - Inkoflex coupling
INKOMA-GROUP
17.06.2022
EFG - Elaflex coupling
INKOMA-GROUP
17.06.2022
NEF Series - Single Type Couplings
Tsubakimoto Chain Co.
14.02.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表