您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22101 - Hex nuts
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22101 Hex nuts with metric thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22101/50_2xx_pazzzz.prj},{NB=3691758},{BNARTNR=3691758},{SW1=32},{H=6},{PACK=100},{TEMPV=-40},{EF007839=25},{TEMPH=100},{CTN=39269097},{EF003712=1.5},{E=36},{ANDM=25},{P=1.5},{STGEW7001=2.9},{STGEW7035=3.1},{STGEW9005=3.4},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{CUSTOMS_TARIFF_NUMBER1=73181535},{ARTNRX=50.225 PA/SW},{DESCSHORT=PA-GEGENMUTTER M 25X1,5},{A=M25x1.5},{DESCLONG=zum sicheren Befestigen von Kabelverschraubungen und Zubehörteilen, glasfaserverstärkt, RAL9005, Zubehör Metrisch Kunststoff},{INTNO=4024092002335},{MANUID=50.225_PA/SW},{MANUNAME=Jacob GmbH},{MATK=PA6 GF30},{MANUTYPEDESC=PA-GEGENMUTTER M 25X1,5},{MATF=RAL 9005 tiefschwarz},{EF001758=Metric},{EF000007=Black}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
SW1
Width Across Flats 1
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3691745
3691745
50.212 PA7001
M12x1.5
17
5
0.9
PA6 GF30
RAL 7001 silbergrau
100
-40
100
39269097
3691749
3691749
50.212 PA7035
M12x1.5
17
5
0.9
PA6 GF30
RAL 7035 lichtgrau
100
-40
100
39269097
3691762
3691762
50.212 PA/SW
M12x1.5
17
5
0.8
PA6 GF30
RAL 9005 tiefschwarz
100
-40
100
39269097
3691741
3691741
50.216 PA7001
M16x1.5
22
5
1.4
PA6 GF30
RAL 7001 silbergrau
100
-40
100
39269097
3691748
3691748
50.216 PA7035
M16x1.5
22
5
1.4
PA6 GF30
RAL 7035 lichtgrau
100
-40
100
39269097
3691740
3691740
50.216 PA/SW
M16x1.5
22
5
1.4
PA6 GF30
RAL 9005 tiefschwarz
100
-40
100
39269097
3691746
3691746
50.220 PA7001
M20x1.5
27
6
2.4
PA6 GF30
RAL 7001 silbergrau
100
-40
100
39269097
3691763
3691763
50.220 PA7035
M20x1.5
27
6
2.4
PA6 GF30
RAL 7035 lichtgrau
100
-40
100
39269097
3691760
3691760
50.220 PA/SW
M20x1.5
27
6
2.4
PA6 GF30
RAL 9005 tiefschwarz
100
-40
100
39269097
3691750
3691750
50.225 PA7001
M25x1.5
32
6
2.9
PA6 GF30
RAL 7001 silbergrau
100
-40
100
39269097
3691747
3691747
50.225 PA7035
M25x1.5
32
6
3.1
PA6 GF30
RAL 7035 lichtgrau
100
-40
100
39269097
3691758
3691758
50.225 PA/SW
M25x1.5
32
6
3.4
PA6 GF30
RAL 9005 tiefschwarz
100
-40
100
39269097
3691759
3691759
50.232 PA7001
M32x1.5
41
7
5.8
PA6 GF30
RAL 7001 silbergrau
100
-40
100
39269097
3691742
3691742
50.232 PA7035
M32x1.5
41
7
6.1
PA6 GF30
RAL 7035 lichtgrau
100
-40
100
39269097
3691755
3691755
50.232 PA/SW
M32x1.5
41
7
5.7
PA6 GF30
RAL 9005 tiefschwarz
100
-40
100
39269097
3691757
3691757
50.240 PA7001
M40x1.5
50
7
8.0
PA6 GF30
RAL 7001 silbergrau
50
-40
100
39269097
3691753
3691753
50.240 PA7035
M40x1.5
50
7
8.0
PA6 GF30
RAL 7035 lichtgrau
50
-40
100
39269097
3691761
3691761
50.240 PA/SW
M40x1.5
50
7
8.0
PA6 GF30
RAL 9005 tiefschwarz
50
-40
100
39269097
3691754
3691754
50.250 PA7001
M50x1.5
60
8
9.8
PA6 V-2
RAL 7001 silbergrau
50
-40
100
39269097
3691752
3691752
50.250 PA7035
M50x1.5
60
8
9.9
PA6 V-2
RAL 7035 lichtgrau
50
-40
100
39269097
3691743
3691743
50.250 PA/SW
M50x1.5
60
8
9.9
PA6 V-2
RAL 9005 tiefschwarz
50
-40
100
39269097
3691756
3691756
50.263 PA7001
M63x1.5
75
8
14.8
PA6 V-2
RAL 7001 silbergrau
50
-40
100
39269097
3691751
3691751
50.263 PA7035
M63x1.5
75
8
14.8
PA6 V-2
RAL 7035 lichtgrau
50
-40
100
39269097
3691744
3691744
50.263 PA/SW
M63x1.5
75
8
14.8
PA6 V-2
RAL 9005 tiefschwarz
50
-40
100
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 22066 - Cable glands
Bossard Catalog
26.01.2023
BN 22067 - Cable glands
Bossard Catalog
26.01.2023
BN 22059 - Hex nuts
Bossard Catalog
26.01.2023
BN 22072 - Cable glands
Bossard Catalog
12.10.2023
BN 22102 - Hex nuts
Bossard Catalog
24.11.2023
BN 22034 - Hexagonal locknuts
Bossard Catalog
26.01.2023
BN 22229 - Hex nuts
Bossard Catalog
26.01.2023
BN 22070 - Cable glands
Bossard Catalog
12.10.2023
BN 1207 - Hex jam nuts ~0,5d metric fine thread (DIN 439 B, ~ISO 8675), cl....
Bossard Catalog
31.10.2023
BN 22207 - Cable glands
Bossard Catalog
26.01.2023
ACE-21 - Shock Locknuts - Hex Locknut
Reid Supply
22.02.2022
50.2xx PAzzzz - Hexagonal locknut metric
Jacob
12.12.2022
BN 22068 - Cable glands
Bossard Catalog
12.10.2023
Conical gears type ''A'' ratio 1:1 module 3 - Conical straight toothed gear...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表