您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22183 - Hex nuts with Pg thread (JACOB®), brass, nickel plated
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.30 Cable glands with Pg-, NPT- and pipe thread
BN 22183 Hex nuts with Pg thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_30/bn_22183/sechsk_pg_messing.prj},{NB=3691872},{BNARTNR=3691872},{NDM=22.500},{SW1=26},{EK=29.0},{H=3.0},{PACK=100},{TEMPV=-60},{EF007839=16.0},{TEMPH=200},{VER=5},{EF003712=1.5},{R=14.500},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{CUSTOMS_TARIFF_NUMBER1=73181535},{ARTNR=216 M},{ARTNRX=216 M},{BNNORM3=JACOB®},{BNMAT=Messing},{BNSURFACE=vernickelt},{DESCSHORT=MS-GEGENMUTTERN PG 16},{A=Pg 16},{DESCLONG=Standard, zum sicheren Befestigen von Kabelverschraubungen und Zubehörteilen, Zubehör Pg Messing},{INTNO=4024092001253},{MANUID=216_M},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=MS-GEGENMUTTERN PG 16},{STGEW=4.8},{MATK=Messing CuZn39Pb3, galv. vernickelt},{EF001758=PG},{EF000007=Other}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Code
ⁿ/ₐ
BNNORM3
Brand
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
A
Thread (d1)
[mm]
SW1
Wrench size
[mm]
H
Height (m)
[mm]
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
3691869
3691869
207 M
JACOB®
Messing
vernickelt
Pg 7
15
2.8
100
-60
200
3691867
3691867
209 M
JACOB®
Messing
vernickelt
Pg 9
18
2.8
100
-60
200
3691865
3691865
211 M
JACOB®
Messing
vernickelt
Pg 11
21
3.0
100
-60
200
3691874
3691874
213 M
JACOB®
Messing
vernickelt
Pg 13.5
23
3.0
100
-60
200
3691872
3691872
216 M
JACOB®
Messing
vernickelt
Pg 16
26
3.0
100
-60
200
3691868
3691868
221 M
JACOB®
Messing
vernickelt
Pg 21
32
3.5
100
-60
200
3691873
3691873
229 M
JACOB®
Messing
vernickelt
Pg 29
41
4.0
100
-60
200
3691866
3691866
236 M
JACOB®
Messing
vernickelt
Pg 36
51
5.0
50
-60
200
3691871
3691871
242 M
JACOB®
Messing
vernickelt
Pg 42
60
5.0
50
-60
200
3691870
3691870
248 M
JACOB®
Messing
vernickelt
Pg 48
64
5.5
50
-60
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 381 - Phillips cheese head machine screws form H (SN 213307; ISO 7048 H)...
Bossard Catalog
31.10.2023
BN 22102 - Hex nuts
Bossard Catalog
24.11.2023
BN 22150 - Cable glands
Bossard Catalog
26.01.2023
ACE-21 - Shock Locknuts - Hex Locknut
Reid Supply
22.02.2022
BN 22101 - Hex nuts
Bossard Catalog
12.10.2023
SKINDICHT® GMK - Lock nut plastic
LAPP
10.06.2024
BN 22059 - Hex nuts
Bossard Catalog
26.01.2023
BN 22187 - Screw plugs
Bossard Catalog
26.01.2023
BN 22202 - Hex nuts with Pg thread
Bossard Catalog
26.01.2023
BN 22186 - Hex nuts with pipe thread (JACOB®), brass, nickel plated
Bossard Catalog
31.01.2024
BN 22207 - Cable glands
Bossard Catalog
26.01.2023
1411281 - A-INLE-PG29-N-S
PHOENIX CONTACT
07.12.2023
BN 22154 - EMC-cable glands
Bossard Catalog
26.01.2023
BN 22184 - Hex nuts with Pg thread and cutting edges forequipotential bondi...
Bossard Catalog
31.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表