您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ATEC Abgas-Technologie
Created: 05.07.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ATEC Abgas-Technologie
87001 - Acoustic hood - RAL colors
ATEC Abgas-Technologie
Acoustic enclosure
Powered by
CAD模型選擇
{atec_abgas/acoustic_enclosure/schallhaube_ral_asmtab.prj},{NB=87022207 (RAL 9002)_300178},{ORDERNO=87022207},{LODDEST=architecture},{LODLEVEL=300},{H=1880},{B=1700},{T=1150},{BEZ=eSILENT HT Schallhaube 1880x1700x1150 Ansaugung hinten RAL (HxBxT)},{OBERFLACHE=RAL},{COLOUR=178},{MATR=Stahl ZM310},{MATT=Stahl ZM310},{MATTD=Mineralfaser mit Glasseidenbeschichtung},{MATTV=Stahl verzinkt},{TUREN=5},{CNSMASSEXACT=280},{INFO=Website-Link},{PPATH=assemblies/schallhaube_asmtpl.prj},{GTIN=4057566296206},{ZOLL=73269098},{ETIM90=Cover/casing for outdoor units (EC001249)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKEL
Part ID
ⁿ/ₐ
H
High
[mm]
B
Width
[mm]
T
Depth
[mm]
BEZ
Description
ⁿ/ₐ
OBERFLACHE
Colour
ⁿ/ₐ
MATR
Material - Frame
ⁿ/ₐ
MATT
Material - Doors
ⁿ/ₐ
MATTD
Material - Doors/Insulation
ⁿ/ₐ
MATTV
Material - Doors/Closures
ⁿ/ₐ
TUREN
Number of doors
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
GTIN
ⁿ/ₐ
ZOLL
Customs tariff number
ⁿ/ₐ
ETIM90
ETIM-9.0
ⁿ/ₐ
87022100 (RAL 9002)
87022100 (RAL 9002)
1080
1210
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
140
4057566296060
73269098
Cover/casing for outdoor ...
87022101 (RAL 9002)
87022101 (RAL 9002)
1280
1210
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
160
4057566296077
73269098
Cover/casing for outdoor ...
87022102 (RAL 9002)
87022102 (RAL 9002)
1080
1400
1150
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
170
4057566296084
73269098
Cover/casing for outdoor ...
87022103 (RAL 9002)
87022103 (RAL 9002)
1280
1400
1150
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
200
4057566296091
73269098
Cover/casing for outdoor ...
87022104 (RAL 9002)
87022104 (RAL 9002)
1080
1510
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
170
4057566296107
73269098
Cover/casing for outdoor ...
87022105 (RAL 9002)
87022105 (RAL 9002)
1280
1510
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
180
4057566296114
73269098
Cover/casing for outdoor ...
87022106 (RAL 9002)
87022106 (RAL 9002)
1080
1700
1150
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
200
4057566296121
73269098
Cover/casing for outdoor ...
87022107 (RAL 9002)
87022107 (RAL 9002)
1280
1700
1150
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
230
4057566296138
73269098
Cover/casing for outdoor ...
87022200 (RAL 9002)
87022200 (RAL 9002)
1620
1210
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
200
4057566296145
73269098
Cover/casing for outdoor ...
87022201 (RAL 9002)
87022201 (RAL 9002)
1820
1210
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
220
4057566296152
73269098
Cover/casing for outdoor ...
87022202 (RAL 9002)
87022202 (RAL 9002)
1680
1400
1150
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
230
4057566296169
73269098
Cover/casing for outdoor ...
87022203 (RAL 9002)
87022203 (RAL 9002)
1880
1400
1150
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
250
4057566295698
73269098
Cover/casing for outdoor ...
87022204 (RAL 9002)
87022204 (RAL 9002)
1620
1510
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
230
4057566296176
73269098
Cover/casing for outdoor ...
87022205 (RAL 9002)
87022205 (RAL 9002)
1820
1510
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
250
4057566296183
73269098
Cover/casing for outdoor ...
87022206 (RAL 9002)
87022206 (RAL 9002)
1680
1700
1150
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
260
4057566296190
73269098
Cover/casing for outdoor ...
87022207 (RAL 9002)
87022207 (RAL 9002)
1880
1700
1150
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
280
4057566296206
73269098
Cover/casing for outdoor ...
87032100 (RAL 9002)
87032100 (RAL 9002)
1080
1510
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
140
4057566296213
73269098
Cover/casing for outdoor ...
87032101 (RAL 9002)
87032101 (RAL 9002)
1280
1510
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
160
4057566296220
73269098
Cover/casing for outdoor ...
87032102 (RAL 9002)
87032102 (RAL 9002)
1080
1700
1150
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
170
4057566296237
73269098
Cover/casing for outdoor ...
87032103 (RAL 9002)
87032103 (RAL 9002)
1280
1700
1150
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
200
4057566296244
73269098
Cover/casing for outdoor ...
87032104 (RAL 9002)
87032104 (RAL 9002)
1080
1810
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
170
4057566296251
73269098
Cover/casing for outdoor ...
87032105 (RAL 9002)
87032105 (RAL 9002)
1280
1810
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
180
4057566296268
73269098
Cover/casing for outdoor ...
87032106 (RAL 9002)
87032106 (RAL 9002)
1080
2000
1150
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
200
4057566295803
73269098
Cover/casing for outdoor ...
87032107 (RAL 9002)
87032107 (RAL 9002)
1280
2000
1150
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
230
4057566296282
73269098
Cover/casing for outdoor ...
87032200 (RAL 9002)
87032200 (RAL 9002)
1620
1510
910
eSILENT HT Acoustic hood ...
RAL
Steel ZM310
Steel ZM310
Mineral fiber with glass ...
Galvanized steel
5
200
4057566296299
73269098
Cover/casing for outdoor ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Duplex chains Bea ASA - Roller chains american standard - DIN 8188 - ANSI B...
BEA Ingranaggi
06.07.2020
Multiple manifold bases for 5/2- and 3/2-way valves
Riegler
15.01.2018
eVENT Valve - type 22; connections: 4-holes, colour 9016 (traffic white)
ATEC Abgas-Technologie
14.03.2024
MAE-FLL-DIN502-A-GG-RG - Flange Bearings DIN 502 Version A, with Red Brass ...
MÄDLER
26.04.2024
280-654/056-000 - Spacer of same profile, suitable for 3- and 4-conductor t...
WAGO
16.05.2024
BCCTF-40GHz Slider AWG 28-32
HARTING
01.09.2021
Brakecbl. Papst LPBr2 1,5m
HARTING
01.09.2021
MN1H - Solenoid valve
Festo
25.06.2024
HG Series - Hydraulic Cylinders - Heavy-Duty Large Bore Tie Rod Type
Danfoss Hydraulics
23.08.2023
Radial fan FRv 125 - Radial fan
Funken
02.01.2024
EV151-03 - Spoked Handwheels With Revolving Handle
Evan Industrial Hardware
15.08.2023
BZ / BZN / MBZ / BZR / BZH / BZP / BRB - Block Cylinder
AHP Merkle
31.03.2024
DIN 561 - Hexagon head set screws with small hexagon and dog point, form ZA
Fabory
21.04.2022
2532.2. - Stripper for blanking dies to Mercedes-Benz- / VW Standard / VDI ...
FIBRO
21.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表