您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Clamping elements
dk Fixturing systems
SCHIENENFIX Perfect modularity for optical and multi-sensorial measuring with zero-point referencing
Powered by
CAD模型選擇
Spring fingers for horizontal clamping - -
07.12.2022
Spring fingers for vertical clamping - square column - -
07.12.2022
Square columns for spring fingers - -
07.12.2022
Spring fingers - -
07.12.2022
Columns with screw - -
07.12.2022
Slot key for spring fingers - -
07.12.2022
Spring fingers with quick-change adapter - -
07.12.2022
Spring finger with fastener - -
07.12.2022
Stop set - -
07.12.2022
Rest angle with spring clamp - -
07.12.2022
Small screw jack set - -
07.12.2022
Small screw jack set with spring finger - -
07.12.2022
Base rail - -
07.12.2022
Retaining plates - -
07.12.2022
Jack screws M6 - -
07.12.2022
Hexagonal extensions M6 - -
07.12.2022
Horizontal toggle clamp for toothed rails - -
07.12.2022
Spacers - -
03.05.2019
15 mm precision vice - -
07.12.2022
Formed jaws with V-block - -
07.12.2022
Stepped jaw - -
07.12.2022
25 mm precision vice - -
07.12.2022
Formed jaw with V-block - -
07.12.2022
Stepped jaw - -
07.12.2022
Stop - -
07.12.2022
35 mm precision vice - -
31.01.2023
Formed jaw with V-block - -
07.12.2022
Stepped jaw - -
07.12.2022
50 mm precision centric vice - -
07.12.2022
50 mm precision vice - -
07.12.2022
50 m precisions-vice - -
07.12.2022
Smooth jaws - -
07.12.2022
Formed jaws with V-blocks - -
07.12.2022
Form jaws with prisms for end-face clamping - -
07.12.2022
Smooth jaws for small parts - -
07.12.2022
Pin jaws - -
07.12.2022
Two-point contact prism jaws - -
07.12.2022
Three-point contact prism jaws - -
07.12.2022
Clamping pins, stepped - -
07.12.2022
Support discs with pins - -
07.12.2022
Stop for vices - -
07.12.2022
Knurled knob - -
07.12.2022
Small V-block with spring clamp - -
07.12.2022
V-block with magnetic insert - -
07.12.2022
V-block bracket - -
07.12.2022
V-block support - -
07.12.2022
Small tailstocks - -
07.12.2022
Tailstock centres - -
07.12.2022
Hollow centres - -
07.12.2022
Stepped hollow centres - -
07.12.2022
Tailstock - -
07.12.2022
Adjustable baseplate - -
07.12.2022
Live tailstock centre - -
07.12.2022
Dead tailstock centres - -
07.12.2022
Female centres - -
07.12.2022
Dividing heads - -
07.12.2022
Attachment plate for clamping claws - -
07.12.2022
Clamping claws - -
07.12.2022
Mounting plate - -
07.12.2022
Display unit - Display unit
07.12.2022
Precision three-jaw chuck - -
07.12.2022
Collets - -
03.05.2019
Precision mini chuck - -
07.12.2022
34 mm precision three-jaw chuck - -
07.12.2022
50 mm precision three-jaw chuck - -
07.12.2022
65 mm precision three-jaw chuck - -
07.12.2022
Pprecision 4-jaw chuck 65 mm - -
07.12.2022
Precision 4-jaw chuck 100 mm - -
07.12.2022
Rotary table with precision 4-jaw chuck 65 mm - -
07.12.2022
Small-parts clamp with stepped profile - -
07.12.2022
Small-parts clamp, smooth - -
07.12.2022
Small-parts clamp with V-block - -
07.12.2022
Small-parts clamp with screw clamping - -
07.12.2022
Stop for small-parts clamps - -
07.12.2022
Forked clamp - -
07.12.2022
Magnetic retainer - -
07.12.2022
Parallel clamps - -
07.12.2022
Parallel clamps with guide pin - -
07.12.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.