您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
With Tap Hole type
2-Tap type
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_tap_hole_type/2_tap_type/scs_cn2.prj},{NB=SCS1315CN2},{MAT=Steel,Black},{B=13},{L=15},{D=35},{D1=7.0},{R=6.00},{W=1.5},{X=11.0},{Y=6},{A=12.5},{PCD=24},{SMX=C},{C=0.5},{NDM1=6},{P1=1.00},{NDM2=6},{P2=1.00},{P21=18}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
A
[mm]
M1
Screw
ⁿ/ₐ
PCD
[mm]
M2
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCS0608CN2
Steel,Black
6
8
20
3.4
3.00
1.0
6.0
4
6.0
M3 x P0.5
12
M3 x P0.5
M3 x 10
SCS0608CN2
SCS0610CN2
Steel,Black
6
10
20
4.5
3.75
1.0
6.0
4
6.0
M3 x P0.5
13
M4 x P0.7
M4 x 10
SCS0610CN2
SCS0808CN2
Steel,Black
8
8
25
3.4
3.00
1.5
8.0
5
9.0
M3 x P0.5
14
M3 x P0.5
M3 x 10
SCS0808CN2
SCS0810CN2
Steel,Black
8
10
25
4.5
3.75
1.5
8.0
5
9.0
M4 x P0.7
18
M4 x P0.7
M4 x 12
SCS0810CN2
SCS0812CN2
Steel,Black
8
12
28
5.5
4.50
1.5
8.5
5
10.0
M5 x P0.8
18
M5 x P0.8
M5 x 16
SCS0812CN2
SCS0815CN2
Steel,Black
8
15
30
7.0
6.00
1.5
9.5
5
10.0
M5 x P0.8
20
M6 x P1
M6 x 15
SCS0815CN2
SCS1010CN2
Steel,Black
10
10
30
4.5
3.75
1.5
9.0
5
11.0
M5 x P0.8
20
M4 x P0.7
M4 x 12
SCS1010CN2
SCS1012CN2
Steel,Black
10
12
30
5.5
4.50
1.5
9.0
5
11.0
M5 x P0.8
20
M5 x P0.8
M5 x 16
SCS1012CN2
SCS1015CN2
Steel,Black
10
15
35
7.0
6.00
1.5
11.0
6
12.5
M6 x P1
24
M6 x P1
M6 x 18
SCS1015CN2
SCS1210CN2
Steel,Black
12
10
30
4.5
3.75
1.5
10.0
5
11.0
M5 x P0.8
22
M4 x P0.7
M4 x 12
SCS1210CN2
SCS1212CN2
Steel,Black
12
12
30
5.5
4.50
1.5
10.0
5
11.0
M5 x P0.8
22
M5 x P0.8
M5 x 16
SCS1212CN2
SCS1215CN2
Steel,Black
12
15
35
7.0
6.00
1.5
11.0
6
12.5
M6 x P1
24
M6 x P1
M6 x 18
SCS1215CN2
SCS1310CN2
Steel,Black
13
10
30
4.5
3.75
1.5
10.0
5
11.0
M4 x P0.7
22
M4 x P0.7
M4 x 12
SCS1310CN2
SCS1315CN2
Steel,Black
13
15
35
7.0
6.00
1.5
11.0
6
12.5
M6 x P1
24
M6 x P1
M6 x 18
SCS1315CN2
SCS1510CN2
Steel,Black
15
10
32
4.5
3.75
1.5
11.0
6
11.0
M4 x P0.7
23
M4 x P0.7
M4 x 12
SCS1510CN2
SCS1512CN2
Steel,Black
15
12
35
5.5
4.50
1.5
12.0
6
13.0
M5 x P0.8
26
M5 x P0.8
M5 x 16
SCS1512CN2
SCS1515CN2
Steel,Black
15
15
40
7.0
6.00
1.5
13.0
8
13.0
M6 x P1
28
M6 x P1
M6 x 20
SCS1515CN2
SCS1610CN2
Steel,Black
16
10
35
4.5
3.75
1.5
12.0
6
13.0
M4 x P0.7
24
M4 x P0.7
M4 x 12
SCS1610CN2
SCS1612CN2
Steel,Black
16
12
35
5.5
4.50
1.5
12.0
6
13.0
M5 x P0.8
26
M5 x P0.8
M5 x 16
SCS1612CN2
SCS1615CN2
Steel,Black
16
15
40
7.0
6.00
1.5
13.0
8
13.0
M6 x P1
28
M6 x P1
M6 x 20
SCS1615CN2
SCS2010CN2
Steel,Black
20
10
40
4.5
3.75
1.5
14.0
7
15.0
M4 x P0.7
28
M4 x P0.7
M4 x 16
SCS2010CN2
SCS2012CN2
Steel,Black
20
12
40
5.5
4.50
1.5
14.0
7
15.0
M5 x P0.8
30
M5 x P0.8
M5 x 16
SCS2012CN2
SCS2015CN2
Steel,Black
20
15
45
7.0
6.00
1.5
15.0
8
15.0
M6 x P1
34
M6 x P1
M6 x 20
SCS2015CN2
SCS2512CN2
Steel,Black
25
12
45
5.5
4.50
1.5
17.0
7
18.0
M5 x P0.8
36
M5 x P0.8
M5 x 16
SCS2512CN2
SCS2515CN2
Steel,Black
25
15
50
7.0
6.00
1.5
18.0
10
18.0
M6 x P1
38
M6 x P1
M6 x 25
SCS2515CN2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCSS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SCS- SUS303 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCS- cation electropainting (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCSS- Black
IWATA MFG. CO., LTD.
13.01.2022
SC- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
Compact Type - Heavy Load SHS-V
THK CO.,LTD.
23.05.2024
10mm
Bando
30.01.2018
KSH - Male Connector Standard
SMC Corporation
17.06.2024
SC- Black (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
Double Compact Center Flange type SMTC series
NIPPON BEARING CO., LTD.
27.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表