您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Symmetrical Y-pieces, 90° - Branch pieces
NORO
Branch pieces
Powered by
CAD模型選擇
{noro/04_branch_pieces/symmetrical_y_pieces_90.prj},{NB=NORO 50129050},{ARTNR=50129050},{DN=500},{W=90},{S=1.5},{MAT=1.033},{SF=hot-dip galv.},{INFO=PDF},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Entry height
[mm]
L
Branch length
[mm]
W
Angle
[°]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Symmetrical Y-pieces...
08119008
80
78
40
80
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
10119010
100
100
60
100
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
12119012
120
120
75
110
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
14119014
140
136
75
120
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
15119015
150
150
75
125
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
16119016
160
160
75
135
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
17119017
175
175
75
140
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
20119020
200
200
90
170
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
22119022
224
220
100
190
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
25119025
250
250
100
200
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
28119028
280
279
110
210
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
30119030
300
300
120
220
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
31119031
315
314
120
235
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
35119035
350
350
120
250
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
40119040
400
400
150
270
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
45119045
450
450
150
300
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
50119050
500
500
175
325
90
1.5
1.0330
powder coated
NORO Symmetrical Y-pieces...
10219010
100
99
60
100
90
2.0
1.0330
powder coated
NORO Symmetrical Y-pieces...
12219012
120
119
75
110
90
2.0
1.0330
powder coated
NORO Symmetrical Y-pieces...
14219014
140
135
75
120
90
2.0
1.0330
powder coated
NORO Symmetrical Y-pieces...
15219015
150
149
75
125
90
2.0
1.0330
powder coated
NORO Symmetrical Y-pieces...
16219016
160
159
75
135
90
2.0
1.0330
powder coated
NORO Symmetrical Y-pieces...
17219017
175
174
75
140
90
2.0
1.0330
powder coated
NORO Symmetrical Y-pieces...
20219020
200
199
90
170
90
2.0
1.0330
powder coated
NORO Symmetrical Y-pieces...
22219022
224
219
100
190
90
2.0
1.0330
powder coated
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Symmetrical Y-pieces conical, 60° - Branch pieces
NORO
31.12.2023
Symmetrical Y-pieces, 60° - Branch pieces
NORO
09.03.2023
Pipes - Pipes
NORO
31.12.2023
Conical pieces - Transitions
NORO
24.05.2023
T-pieces, 90° - Branch pieces
NORO
31.12.2023
Hose connections - Accessories & Fasteners
NORO
09.03.2023
Segments - Bends & segments
NORO
31.12.2023
Throttle valves with seal, manually operated, adjustable, with angle scale ...
NORO
31.12.2023
Stop valves without seal, electrically operated, plug-in-motor - Regulating...
NORO
31.12.2023
Blanking covers - Accessories
NORO
24.05.2023
Bends R=2D - Bends & segments
NORO
31.12.2023
Strain relief comb strips - Strain relief devices
Kabelschlepp
22.09.2023
Idler Pin
KANA (Katayama Chain)
27.06.2023
S/SX 0650 - Steel Carriers
Kabelschlepp
01.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表