您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1434 - Stud bolts tap end without interference fit, length ~1,25d (DIN 939 Fo; SN 212202), zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.50 Stud bolts
BN 1433, BN 1434 Stud bolts tap end without interference fit, length ~1,25d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_50/bn_1433_1434/bn_1434.prj},{NB=BN 1434 1223399 stud bolt M8x50},{CNSORDERNO=1223399},{BNARTNR=1223399},{BNNORM1=DIN 939 Fo},{BNNORM2=SN 212202},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=8.000},{P=1.250},{DIN962THREAD2=},{DE=8.000},{P3=1.250},{DIN962THREAD1=},{L=50.000},{B1=10.000},{BX1=22.000},{BX2=28.000},{BX3=0.000},{X1=1.600},{X2=3.200},{SDDP=5.500},{SDZ1=2.000},{SD1=2.000},{SLE=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
DE
Nominal diameter, screw-in
[mm]
DE3
Core diameter of screw-in
[mm]
P3
Pitch screw-in
[mm]
L1
Overall length
[mm]
L
Length
[mm]
B1
Thread length
[mm]
B2
Thread length
[mm]
BX1
B2 for L <= 125
[mm]
BX2
B2 for 125<L<=200
[mm]
BX3
B2 for L > 200
[mm]
X1
Length of thread run-out
[mm]
X2
Length of thread run-out
[mm]
BN 1434 1222988 stud bolt...
1222988
DIN 939 Fo
SN 212202
Steel
zinc plated blue
5.000
4.019
0.800
5.000
4.019
0.800
22.500
16.000
6.500
11.000
16.000
22.000
0.000
1.000
2.000
BN 1434 1222996 stud bolt...
1222996
DIN 939 Fo
SN 212202
Steel
zinc plated blue
5.000
4.019
0.800
5.000
4.019
0.800
26.500
20.000
6.500
15.000
16.000
22.000
0.000
1.000
2.000
BN 1434 1223003 stud bolt...
1223003
DIN 939 Fo
SN 212202
Steel
zinc plated blue
5.000
4.019
0.800
5.000
4.019
0.800
31.500
25.000
6.500
16.000
16.000
22.000
0.000
1.000
2.000
BN 1434 1223011 stud bolt...
1223011
DIN 939 Fo
SN 212202
Steel
zinc plated blue
5.000
4.019
0.800
5.000
4.019
0.800
36.500
30.000
6.500
16.000
16.000
22.000
0.000
1.000
2.000
BN 1434 1223046 stud bolt...
1223046
DIN 939 Fo
SN 212202
Steel
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
23.500
16.000
7.500
10.500
18.000
24.000
0.000
1.250
2.500
BN 1434 1223054 stud bolt...
1223054
DIN 939 Fo
SN 212202
Steel
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
27.500
20.000
7.500
14.500
18.000
24.000
0.000
1.250
2.500
BN 1434 1223062 stud bolt...
1223062
DIN 939 Fo
SN 212202
Steel
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
32.500
25.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1434 1223127 stud bolt...
1223127
DIN 939 Fo
SN 212202
Steel
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
37.500
30.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1434 1223135 stud bolt...
1223135
DIN 939 Fo
SN 212202
Steel
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
42.500
35.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1434 1223143 stud bolt...
1223143
DIN 939 Fo
SN 212202
Steel
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
47.500
40.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1434 1223151 stud bolt...
1223151
DIN 939 Fo
SN 212202
Steel
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
52.500
45.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1434 1223178 stud bolt...
1223178
DIN 939 Fo
SN 212202
Steel
zinc plated blue
6.000
4.773
1.000
6.000
4.773
1.000
57.500
50.000
7.500
18.000
18.000
24.000
0.000
1.250
2.500
BN 1434 1223240 stud bolt...
1223240
DIN 939 Fo
SN 212202
Steel
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
26.000
16.000
10.000
9.800
22.000
28.000
0.000
1.600
3.200
BN 1434 1223259 stud bolt...
1223259
DIN 939 Fo
SN 212202
Steel
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
30.000
20.000
10.000
13.800
22.000
28.000
0.000
1.600
3.200
BN 1434 1223267 stud bolt...
1223267
DIN 939 Fo
SN 212202
Steel
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
35.000
25.000
10.000
18.800
22.000
28.000
0.000
1.600
3.200
BN 1434 1223275 stud bolt...
1223275
DIN 939 Fo
SN 212202
Steel
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
40.000
30.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1434 1223283 stud bolt...
1223283
DIN 939 Fo
SN 212202
Steel
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
45.000
35.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1434 1223372 stud bolt...
1223372
DIN 939 Fo
SN 212202
Steel
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
50.000
40.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1434 1223380 stud bolt...
1223380
DIN 939 Fo
SN 212202
Steel
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
55.000
45.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1434 1223399 stud bolt...
1223399
DIN 939 Fo
SN 212202
Steel
zinc plated blue
8.000
6.466
1.250
8.000
6.466
1.250
60.000
50.000
10.000
22.000
22.000
28.000
0.000
1.600
3.200
BN 1434 1223402 stud bolt...
1223402
DIN 939 Fo
SN 212202
Steel
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
32.000
20.000
12.000
13.200
26.000
32.000
45.000
1.900
3.800
BN 1434 1223496 stud bolt...
1223496
DIN 939 Fo
SN 212202
Steel
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
37.000
25.000
12.000
18.200
26.000
32.000
45.000
1.900
3.800
BN 1434 1223518 stud bolt...
1223518
DIN 939 Fo
SN 212202
Steel
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
42.000
30.000
12.000
23.200
26.000
32.000
45.000
1.900
3.800
BN 1434 1223526 stud bolt...
1223526
DIN 939 Fo
SN 212202
Steel
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
47.000
35.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
BN 1434 1223623 stud bolt...
1223623
DIN 939 Fo
SN 212202
Steel
zinc plated blue
10.000
8.160
1.500
10.000
8.160
1.500
52.000
40.000
12.000
26.000
26.000
32.000
45.000
1.900
3.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1391 - Stud bolts tap end without interference fit, length ~1,25d (DIN 9...
Bossard Catalog
31.10.2023
BN 1359 - Hex socket head shoulder bolts (ISO 7379), cl. 012.9 / 12.9, blac...
Bossard Catalog
31.10.2023
BN 1445 - Stud bolts tap end without interference fit, length ~2d (DIN 835 ...
Bossard Catalog
31.10.2023
BN 436 - Stud bolts tap end with interference fit, length ~1,25d (DIN 939; ...
Bossard Catalog
31.10.2023
BN 30105 - Hex socket flat countersunk head screws fully threaded (DIN 7991...
Bossard Catalog
31.10.2023
BN 5281 - Round spacers, PA 6.6, natural
Bossard Catalog
31.10.2023
BN 253 - Eye bolts (DIN 444 A), 4.6, zinc plated blue
Bossard Catalog
31.10.2023
BN 57 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
40MO - Gasket 40MO
Alfa Laval
09.11.2021
BN 425 - Threaded pins chamfered on both sides (DIN 976-1 B), 4.6 / 5.6 / 5...
Bossard Catalog
31.10.2023
BN 2956 - Cross Knobs with metal boss and tapped blind hole (FASTEKS® FAL),...
Bossard Catalog
05.03.2024
BN 666 - Stud bolts tap end without interference fit, length ~1,25d (DIN 93...
Bossard Catalog
26.01.2023
STDN - Stud Bolts
Misumi
03.06.2021
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表