您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 826 - Snap rings for bores round wire (DIN 7993 B), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.10 Securing elements for bores
BN 826 Snap rings for bores round wire
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_10/bn_826/bn_826.prj},{NB=BN 826 1286579 snap rings for bore B 32},{CNSORDERNO=1286579},{BNARTNR=1286579},{BNNORM1=DIN 7993 B},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{D1=32.000},{D4=2.500},{D5=34.900},{D6=34.500},{E=12.000},{R=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Bore diameter
[mm]
D4
Ring cross section
[mm]
D5
Ring outer diameter
[mm]
D6
Cut-in diameter
[mm]
E
Opening approx.
[mm]
R
Slot radius
[mm]
BN 826 1286412 snap rings...
1286412
DIN 7993 B
Spring steel
black
7.000
0.800
7.900
7.800
4.000
0.500
BN 826 1286420 snap rings...
1286420
DIN 7993 B
Spring steel
black
8.000
0.800
8.900
8.800
4.000
0.500
BN 826 1286439 snap rings...
1286439
DIN 7993 B
Spring steel
black
10.000
0.800
10.900
10.800
4.000
0.500
BN 826 1286447 snap rings...
1286447
DIN 7993 B
Spring steel
black
12.000
1.000
13.200
13.000
6.000
0.600
BN 826 1286455 snap rings...
1286455
DIN 7993 B
Spring steel
black
14.000
1.000
15.200
15.000
6.000
0.600
BN 826 1286463 snap rings...
1286463
DIN 7993 B
Spring steel
black
16.000
1.600
17.800
17.600
8.000
0.900
BN 826 1286471 snap rings...
1286471
DIN 7993 B
Spring steel
black
18.000
1.600
19.800
19.600
8.000
0.900
BN 826 1286498 snap rings...
1286498
DIN 7993 B
Spring steel
black
20.000
2.000
22.300
22.000
10.000
1.100
BN 826 1286501 snap rings...
1286501
DIN 7993 B
Spring steel
black
22.000
2.000
24.300
24.000
10.000
1.100
BN 826 1286528 snap rings...
1286528
DIN 7993 B
Spring steel
black
24.000
2.000
26.300
26.000
10.000
1.100
BN 826 1286536 snap rings...
1286536
DIN 7993 B
Spring steel
black
25.000
2.000
27.300
27.000
10.000
1.100
BN 826 1286544 snap rings...
1286544
DIN 7993 B
Spring steel
black
26.000
2.000
28.300
28.000
10.000
1.100
BN 826 1286552 snap rings...
1286552
DIN 7993 B
Spring steel
black
28.000
2.000
30.300
30.000
10.000
1.100
BN 826 1286560 snap rings...
1286560
DIN 7993 B
Spring steel
black
30.000
2.000
32.300
32.000
10.000
1.100
BN 826 1286579 snap rings...
1286579
DIN 7993 B
Spring steel
black
32.000
2.500
34.900
34.500
12.000
1.400
BN 826 1286587 snap rings...
1286587
DIN 7993 B
Spring steel
black
35.000
2.500
37.900
37.500
12.000
1.400
BN 826 1286595 snap rings...
1286595
DIN 7993 B
Spring steel
black
38.000
2.500
40.900
40.500
12.000
1.400
BN 826 1286609 snap rings...
1286609
DIN 7993 B
Spring steel
black
40.000
2.500
42.900
42.500
12.000
1.400
BN 826 1286617 snap rings...
1286617
DIN 7993 B
Spring steel
black
42.000
2.500
45.000
44.500
16.000
1.400
BN 826 1286625 snap rings...
1286625
DIN 7993 B
Spring steel
black
45.000
2.500
48.000
47.500
16.000
1.400
BN 826 1286633 snap rings...
1286633
DIN 7993 B
Spring steel
black
48.000
2.500
51.000
50.500
16.000
1.400
BN 826 1286641 snap rings...
1286641
DIN 7993 B
Spring steel
black
50.000
2.500
53.000
52.500
16.000
1.400
BN 826 1286668 snap rings...
1286668
DIN 7993 B
Spring steel
black
55.000
3.200
58.900
58.200
20.000
1.800
BN 826 1286676 snap rings...
1286676
DIN 7993 B
Spring steel
black
60.000
3.200
63.900
63.200
20.000
1.800
BN 826 1286684 snap rings...
1286684
DIN 7993 B
Spring steel
black
65.000
3.200
68.900
68.200
20.000
1.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 825 - Snap rings for shafts round wire (DIN 7993 A), spring steel, black
Bossard Catalog
31.10.2023
BN 830 - V-retaining rings for bores type J, spring steel, black
Bossard Catalog
31.10.2023
BN 28 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H...
Bossard Catalog
13.11.2023
BN 618 - Hex socket set screws with cone point (ISO 4027; DIN 914), stainle...
Bossard Catalog
05.04.2024
BN 37885 - Press-in threaded Inserts without head, for thermoplastics
Bossard Catalog
12.10.2023
BN 818 - Retaining rings for shafts standard design (DIN 471), spring steel...
Bossard Catalog
31.10.2023
BN 683 - Retaining rings for bores standard design (DIN 472), stainless ste...
Bossard Catalog
26.01.2023
BN 831 - Crescent rings for shafts (Benzing SS), spring steel, black
Bossard Catalog
31.10.2023
BN 833 - Circlips for shafts without groove (Quicklock® BQ), spring steel, ...
Bossard Catalog
31.10.2023
Type A - V Ring
Trelleborg
21.07.2023
DIN 7993 A - Circular wire snap-rings for drills, form A
Fabory
13.02.2023
With snap ring NR
NTN Corporation
17.10.2023
BN 678 - Waved spring washers (DIN 137 B), stainless steel A2 / 1.4310
Bossard Catalog
26.01.2023
Bore ring DIN 7993 type B - Gutekunst Federn
Gutekunst Federn
29.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表