您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
SPANNFIX PRO basic set - SPANNFIX PRO Basisset
dk Fixturing systems
SPANNFIX PROPrecisely reproducible fixtures with scales and angular alignment
Sets
Powered by
CAD模型選擇
{dk/spannfix_pro/sets/dk0228.prj},{NB=dk0228_11},{BEST=288805},{BEZ=Säulen mit Nutenstein 150 mm},{SET3=2},{SET4=2},{AUSF=Setinhalte},{BS=Infotext},{XA=dk0228_11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BEST
Order No.
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SET3
Set 3
ⁿ/ₐ
SET4
Set 4
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
dk0228_1
399710
Spannfix PRO basic set "3...
-
-
Set versions
dk0228_2
399720
Spannfix PRO basic set "4...
-
-
Set versions
dk0228_3
280500
Base plate with T-slot, 5...
1
-
Set contents
dk0228_4
280800
Base plate with T-slot, 6...
-
1
Set contents
dk0228_5
-
Claws for anchoring Spann...
1
1
Set contents
dk0228_6
290700
Satellite mount M 10
2
2
Set contents
dk0228_7
322200
25 mm extension element
1
1
Set contents
dk0228_8
322300
35 mm extension element
2
2
Set contents
dk0228_9
322400
50 mm extension element
1
1
Set contents
dk0228_10
322500
60 mm extension element
1
1
Set contents
dk0228_11
288805
150 mm columns with T-slo...
2
2
Set contents
dk0228_12
288905
200 mm columns with T-slo...
1
1
Set contents
dk0228_13
286700
100 mm arm
2
2
Set contents
dk0228_14
286600
150 mm arm
1
1
Set contents
dk0228_15
319300
Support domes with 90° ce...
3
3
Set contents
dk0228_16
319400
Formed pins R4 x 20 mm
3
3
Set contents
dk0228_17
287200
Pair of V-blocks
1
1
Set contents
dk0228_18
277500
Adjustable stop
1
1
Set contents
dk0228_19
323000
Self-aligning support
1
1
Set contents
dk0228_20
322600
Formed support with cone ...
1
1
Set contents
dk0228_21
322700
Formed support with dome
1
1
Set contents
dk0228_22
302300
75 mm spring clamp
2
2
Set contents
dk0228_23
302400
95 mm spring clamp
1
1
Set contents
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Baseplates with T-slots - -
dk Fixturing systems
07.12.2022
Quick-action clamp with fixed height extension - -
dk Fixturing systems
07.12.2022
01126 - Baseplates with T-slots
norelem
30.05.2024
Jack screws M6 - -
dk Fixturing systems
07.12.2022
Columns with screw - -
dk Fixturing systems
07.12.2022
Jack screws M 10 - -
dk Fixturing systems
07.12.2022
Base plates with tapped hole - -
dk Fixturing systems
07.12.2022
SPANNFIX PRO complete set - SPANNFIX PRO complete set
dk Fixturing systems
07.12.2022
41090 - T-slot plate
norelem
30.05.2024
K0951 - Fixing set for T-slots
KIPP
27.05.2024
Show more
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表