您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Spiral Miter Gears (MMSB)
KHK KOHARA GEAR
Miter Gears
Powered by
CAD模型選擇
{khk/miter_gears/spiral_miter_gears_mmsb_asmtab.prj},{NB=MMSB3-20R(On)},{CN=MMSB3-20R},{COMBINATION=1},{DS=R},{M=3.0},{Z=20},{A=22},{B=52},{C=60},{D=63.99},{E=50},{F=30.78},{G=21.99},{H=16.0},{I=27.0},{J=14.0},{K=34.40},{L=51.40},{KYW=6x2.8},{KW=6},{KD=2.8},{TDM=8.0},{TS=M5},{S=B3},{PN=MMSB3-20L},{WMF=B3002.WMF},{PPATH=spiral_miter_gears_mmsb_asmtpl.prj},{VERS=2},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
DS
Direction of Spiral
ⁿ/ₐ
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Mounting distance
[mm]
F
Total length
[mm]
G
Crown to back length
[mm]
H
Hub width
[mm]
I
Length of bore
[mm]
J
Face width
[mm]
K
Holding surface diameter
[mm]
L
Face angle
[°]
KYW
Keyway
ⁿ/ₐ
KW
Key width
[mm]
KD
Key depth
[mm]
TDM
Thread distance
[mm]
TS
Thread size
ⁿ/ₐ
S
Shape
ⁿ/ₐ
PN
Partner name
ⁿ/ₐ
MMSB1-20R
MMSB1-20R
R
1.0
20
10
17
20
21.29
20
13.53
10.64
8.5
12.2
4.5
11.67
50.35
0
0
0.0
4.5
M4
B3
MMSB1-20L
MMSB1-20L
MMSB1-20L
L
1.0
20
10
17
20
21.29
20
13.53
10.64
8.5
12.2
4.5
11.67
50.35
0
0
0.0
4.5
M4
B3
MMSB1-20R
MMSB1.5-20R
MMSB1.5-20R
R
1.5
20
12
25
30
31.90
28
18.48
13.95
10.5
16.5
7.0
17.20
49.87
4x1.8
4
1.8
6.0
M4
B3
MMSB1.5-20L
MMSB1.5-20L
MMSB1.5-20L
L
1.5
20
12
25
30
31.90
28
18.48
13.95
10.5
16.5
7.0
17.20
49.87
4x1.8
4
1.8
6.0
M4
B3
MMSB1.5-20R
MMSB2-20R
MMSB2-20R
R
2.0
20
16
35
40
42.52
35
22.09
16.26
12.5
20.0
9.0
24.54
49.82
5x2.3
5
2.3
7.0
M4
B3
MMSB2-20L
MMSB2-20L
MMSB2-20L
L
2.0
20
16
35
40
42.52
35
22.09
16.26
12.5
20.0
9.0
24.54
49.82
5x2.3
5
2.3
7.0
M4
B3
MMSB2-20R
MMSB2.5-20R
MMSB2.5-20R
R
2.5
20
20
42
50
53.20
45
28.63
21.60
16.0
26.0
11.0
30.89
50.47
6x2.8
6
2.8
8.0
M5
B3
MMSB2.5-20L
MMSB2.5-20L
MMSB2.5-20L
L
2.5
20
20
42
50
53.20
45
28.63
21.60
16.0
26.0
11.0
30.89
50.47
6x2.8
6
2.8
8.0
M5
B3
MMSB2.5-20R
MMSB3-20R
MMSB3-20R
R
3.0
20
22
52
60
63.99
50
30.78
21.99
16.0
27.0
14.0
34.40
51.40
6x2.8
6
2.8
8.0
M5
B3
MMSB3-20L
MMSB3-20L
MMSB3-20L
L
3.0
20
22
52
60
63.99
50
30.78
21.99
16.0
27.0
14.0
34.40
51.40
6x2.8
6
2.8
8.0
M5
B3
MMSB3-20R
MMSB3.5-20R
MMSB3.5-20R
R
3.5
20
28
50
70
74.53
55
32.45
22.26
14.0
29.0
16.0
42.75
50.67
8x3.3
8
3.3
8.0
M6
B4
MMSB3.5-20L
MMSB3.5-20L
MMSB3.5-20L
L
3.5
20
28
50
70
74.53
55
32.45
22.26
14.0
29.0
16.0
42.75
50.67
8x3.3
8
3.3
8.0
M6
B4
MMSB3.5-20R
MMSB4-20R
MMSB4-20R
R
4.0
20
30
55
80
84.99
65
39.13
27.50
17.0
35.0
18.0
49.08
49.90
8x3.3
8
3.3
9.0
M6
B4
MMSB4-20L
MMSB4-20L
MMSB4-20L
L
4.0
20
30
55
80
84.99
65
39.13
27.50
17.0
35.0
18.0
49.08
49.90
8x3.3
8
3.3
9.0
M6
B4
MMSB4-20R
MMSB5-20R
MMSB5-20R
R
5.0
20
35
70
100
106.25
75
42.99
28.13
17.0
38.0
23.0
60.95
49.93
10x3.3
10
3.3
9.0
M8
B4
MMSB5-20L
MMSB5-20L
MMSB5-20L
L
5.0
20
35
70
100
106.25
75
42.99
28.13
17.0
38.0
23.0
60.95
49.93
10x3.3
10
3.3
9.0
M8
B4
MMSB5-20R
MMSB6-20R
MMSB6-20R
R
6.0
20
45
80
120
127.59
90
51.13
33.80
20.0
45.0
27.0
73.63
50.27
14x3.8
14
3.8
10.0
M10
B4
MMSB6-20L
MMSB6-20L
MMSB6-20L
L
6.0
20
45
80
120
127.59
90
51.13
33.80
20.0
45.0
27.0
73.63
50.27
14x3.8
14
3.8
10.0
M10
B4
MMSB6-20R
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Spiral Miter Gears (MMSA)
KHK KOHARA GEAR
12.04.2024
Worms, Worm Gears (CG)
KHK KOHARA GEAR
12.04.2024
Type A - V Ring
Trelleborg
21.07.2023
Spiral Bevel Gears (MBSB)
KHK KOHARA GEAR
12.04.2024
Conical spiral toothed gears ratio 1:1 module 2,5 - Conical spiral toothed ...
BEA Ingranaggi
06.07.2020
Spiral Miter Gears (SMS)
KHK KOHARA GEAR
12.04.2024
Spiral Miter Gears (MMS)
KHK KOHARA GEAR
12.04.2024
Ground Spiral Miter Gears (SMSG)
KHK KOHARA GEAR
12.04.2024
Stainless Steel Miter Gears (SUM)
KHK KOHARA GEAR
12.04.2024
Hardened Miter Gears (SMB)
KHK KOHARA GEAR
12.04.2024
Stainless Steel Racks (SUR)
KHK KOHARA GEAR
12.04.2024
Size 490
SHINDENGEN MECHATRONICS
07.04.2023
Bevel Gears (SB)
KHK KOHARA GEAR
12.04.2024
Hardened Miter Gears (SMA)
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表