您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NLM - Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Asia Series
Standard
Standard Length
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/asia_series/standard/standard_length/nlm_aj_op.prj},{NB=NLM10AJUU},{NOTE=NOTE Please make selection from top to bottom},{MN=NLM10AJ},{BT=Preload Adjustable},{SL=UU},{DR=10},{DRTOL=+0/-0.009},{D=19},{DTOL=+0/-0.013},{L=29},{LTOL=+0/-0.20},{B=22.0},{BTOL=+0/-0.20},{D1=18.0},{W=1.10},{H=1.0},{H1=0.0},{DEG=0},{ECCMAX=0.012},{BR=4},{BLRD=38},{BLRS=56},{WGT=27},{FS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[mm]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[mm]
LTOL
Length Tol.
[mm]
B
[mm]
BTOL
B Tol.
[mm]
ECCMAX
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[g]
NLM3UU
NLM3UU
NOTE Please make selectio...
Standard
3
+0/-0.008
7
+0/-0.009
10
+0/-0.12
0.0
0
0.008
4
7
11
2
NLM4UU
NLM4UU
NOTE Please make selectio...
Standard
4
+0/-0.008
8
+0/-0.009
12
+0/-0.12
0.0
0
0.008
4
9
13
3
NLM5UU
NLM5UU
NOTE Please make selectio...
Standard
5
+0/-0.008
10
+0/-0.009
15
+0/-0.12
10.2
+0/-0.20
0.008
4
17
21
4
NLM6UU
NLM6UU
NOTE Please make selectio...
Standard
6
+0/-0.009
12
+0/-0.011
19
+0/-0.20
13.5
+0/-0.20
0.012
4
21
27
6
NLM8SUU
NLM8SUU
NOTE Please make selectio...
Standard
8
+0/-0.009
15
+0/-0.011
17
+0/-0.20
11.5
+0/-0.20
0.012
4
18
23
9
NLM8UU
NLM8UU
NOTE Please make selectio...
Standard
8
+0/-0.009
15
+0/-0.011
24
+0/-0.20
17.5
+0/-0.20
0.012
4
27
41
14
NLM10UU
NLM10UU
NOTE Please make selectio...
Standard
10
+0/-0.009
19
+0/-0.013
29
+0/-0.20
22.0
+0/-0.20
0.012
4
38
56
28
NLM12UU
NLM12UU
NOTE Please make selectio...
Standard
12
+0/-0.009
21
+0/-0.013
30
+0/-0.20
23.0
+0/-0.20
0.012
4
42
61
32
NLM13UU
NLM13UU
NOTE Please make selectio...
Standard
13
+0/-0.009
23
+0/-0.013
32
+0/-0.20
23.0
+0/-0.20
0.012
4
52
79
38
NLM16UU
NLM16UU
NOTE Please make selectio...
Standard
16
+0/-0.009
28
+0/-0.013
37
+0/-0.20
26.5
+0/-0.20
0.012
5
79
120
74
NLM20UU
NLM20UU
NOTE Please make selectio...
Standard
20
+0/-0.010
32
+0/-0.016
42
+0/-0.30
30.5
+0/-0.20
0.015
5
88
140
80
NLM25UU
NLM25UU
NOTE Please make selectio...
Standard
25
+0/-0.010
40
+0/-0.016
59
+0/-0.30
41.0
+0/-0.30
0.015
6
100
160
206
NLM30UU
NLM30UU
NOTE Please make selectio...
Standard
30
+0/-0.010
45
+0/-0.016
64
+0/-0.30
44.5
+0/-0.30
0.015
6
160
220
240
NLM35UU
NLM35UU
NOTE Please make selectio...
Standard
35
+0/-0.012
52
+0/-0.019
70
+0/-0.30
49.5
+0/-0.30
0.020
6
170
320
370
NLM40UU
NLM40UU
NOTE Please make selectio...
Standard
40
+0/-0.012
60
+0/-0.019
80
+0/-0.30
60.5
+0/-0.30
0.020
6
220
410
589
NLM50UU
NLM50UU
NOTE Please make selectio...
Standard
50
+0/-0.012
80
+0/-0.019
100
+0/-0.30
74.0
+0/-0.30
0.020
6
390
810
1480
NLM60UU
NLM60UU
NOTE Please make selectio...
Standard
60
+0/-0.015
90
+0/-0.022
110
+0/-0.30
85.0
+0/-0.30
0.025
6
480
1020
1750
NLM6AJUU
NLM6AJUU
NOTE Please make selectio...
Preload Adjustable
6
+0/-0.009
12
+0/-0.011
19
+0/-0.20
13.5
+0/-0.20
0.012
4
21
27
6
NLM8SAJUU
NLM8SAJUU
NOTE Please make selectio...
Preload Adjustable
8
+0/-0.009
15
+0/-0.011
17
+0/-0.20
11.5
+0/-0.20
0.012
4
18
23
NLM8AJUU
NLM8AJUU
NOTE Please make selectio...
Preload Adjustable
8
+0/-0.009
15
+0/-0.011
24
+0/-0.20
17.5
+0/-0.20
0.012
4
27
41
14
NLM10AJUU
NLM10AJUU
NOTE Please make selectio...
Preload Adjustable
10
+0/-0.009
19
+0/-0.013
29
+0/-0.20
22.0
+0/-0.20
0.012
4
38
56
27
NLM12AJUU
NLM12AJUU
NOTE Please make selectio...
Preload Adjustable
12
+0/-0.009
21
+0/-0.013
30
+0/-0.20
23.0
+0/-0.20
0.012
4
42
61
31
NLM13AJUU
NLM13AJUU
NOTE Please make selectio...
Preload Adjustable
13
+0/-0.009
23
+0/-0.013
32
+0/-0.20
23.0
+0/-0.20
0.012
4
52
79
39
NLM16AJUU
NLM16AJUU
NOTE Please make selectio...
Preload Adjustable
16
+0/-0.009
28
+0/-0.013
37
+0/-0.20
26.5
+0/-0.20
0.012
5
79
120
73
NLM20AJUU
NLM20AJUU
NOTE Please make selectio...
Preload Adjustable
20
+0/-0.010
32
+0/-0.016
42
+0/-0.30
30.5
+0/-0.20
0.015
5
88
140
80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NLM L - Long Type Linear Bearing
NTN Automation
03.02.2022
NLMF - Circular Flange Type Linear Bearing
NTN Automation
03.02.2022
SN1780 - Kugelumlaufbuchse
STRACK
02.11.2023
MSKB - Super Type Linear Bearing
NTN Automation
03.02.2022
SC_EUU - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
Typ R - Linear Bearings Typ R
SCHNEEBERGER
20.01.2022
LMUD, LMUDM - Linear Bushings - Middle Type
Misumi
16.06.2022
KKB - Linear bearing with inclined ball tracks
HPC
17.02.2022
ZF20HW - Linear bearing fixed seat assembly - Double lining type
HEFA
14.06.2024
NKB - Linear Bearing
NTN Automation
03.02.2022
ZF15A_H - Linear bearing - compact straight column type
HEFA
14.06.2024
LM - LM ball bushing
Melucci
09.05.2022
E-LMC02_03 - Economical Straight Column Linear Bearing - Single Liner Type
Yiheda 3D Electronic Gallery
09.05.2024
LBE - Miniature linear bearing IKO - For Ø3 shaft at Ø5mm
HPC
17.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表