您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
NTH - Inch Series - Thrust Bearings Assemblies Washers
Jtekt North America
Needle Roller Bearings
Thrust Bearings, Assemblies, Washers
Powered by
CAD模型選擇
{jtekt/needle_roller_bearings/thrust_bearings_assemblies_washers/nth.prj},{NB=NTH-3864},{DESIGNATION=NTH-3864},{SHAFT=2.37500000},{DC1MM=60.38},{DCMM=100.84},{DWMM=9.53},{CRKN=143},{CRLBF=32100},{COKN=484.9},{COLBF=109000},{NG=4200},{WTKG=0.24},{WTLBS=0.54},{SPSMM=60.33},{HCSMM=102.36},{SCHMM=58.85},{HPHMM=100.97},{EBMM=67.07},{EAMM=93.73},{DHMM=12.83},{DRMM=0.635},{DRINCH=0.025},{CWMM=9.144},{CWINCH=0.360},{SRMM=0.23},{SRINCH=0.009},{SWMM=7.696},{SWINCH=0.303},{RSMM=1.57},{RSINCH=0.062},{TMM=1.19},{TINCH=0.047},{Z=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DESIGNATION
Assembly Designation
ⁿ/ₐ
SHAFT
Shaft Dia.
[Inch]
DC1
Dc1 - Inside Diameter
[mm/INCH]
DC
Dc - Outer Diameter
[mm/INCH]
DW
Dw - Width
[mm/INCH]
CR
C - Dynamic Load Rating
[kN/lbf]
CO
C0 - Static Load Rating
[kN/lbf]
NG
Speed Ratings
[r/min]
WEIGHT
Assembly Wt.
[kg/lbs]
SPS
Sp - Shaft Piloting
[mm/INCH]
HCS
Hc - Shaft Piloting
[mm/INCH]
SCH
Sc - Housing Piloting
[mm/INCH]
HPH
Hp - Housing Piloting
[mm/INCH]
EB
Eb - Raceway Contact
[mm/INCH]
EA
Ea - Raceway Contact
[mm/INCH]
NTH-2448
NTH-2448
1 1/2
38.15 / 1.502
75.44 / 2.970
6.35 / 0.250
81.8 / 18400
280 / 62900
5700
0.10 / 0.23
38.10 / 1.500
76.96 / 3.030
36.63 / 1.442
75.57 / 2.975
44.70 / 1.760
68.83 / 2.710
NTH-3258
NTH-3258
2
50.85 / 2.002
91.31 / 3.595
9.53 / 0.375
129 / 29000
407 / 91600
4700
0.21 / 0.47
50.80 / 2.000
92.84 / 3.655
49.33 / 1.942
91.44 / 3.600
57.40 / 2.260
84.33 / 3.320
NTH-3460
NTH-3460
2 1/8
54.03 / 2.127
94.49 / 3.720
9.53 / 0.375
133 / 30000
433 / 97400
4500
0.22 / 0.49
53.98 / 2.125
96.01 / 3.780
52.50 / 2.067
94.62 / 3.725
60.71 / 2.390
87.38 / 3.440
NTH-3662
NTH-3662
2 1/4
57.20 / 2.252
97.66 / 3.845
9.53 / 0.375
138 / 31100
458 / 103000
4400
0.24 / 0.52
57.15 / 2.250
99.19 / 3.905
55.68 / 2.192
97.79 / 3.850
63.75 / 2.510
90.68 / 3.570
NTH-3864
NTH-3864
2 3/8
60.38 / 2.377
100.84 / 3.970
9.53 / 0.375
143 / 32100
484.9 / 109000
4200
0.24 / 0.54
60.33 / 2.375
102.36 / 4.030
58.85 / 2.317
100.97 / 3.975
67.07 / 2.641
93.73 / 3.690
NTH-4066
NTH-4066
2 1/2
63.55 / 2.502
104.01 / 4.095
9.53 / 0.375
147 / 33000
511 / 115000
4100
0.26 / 0.57
63.50 / 2.500
105.54 / 4.155
62.03 / 2.442
104.14 / 4.100
70.10 / 2.760
97.03 / 3.820
NTH-4270
NTH-4270
2 5/8
66.73 / 2.627
109.60 / 4.315
9.53 / 0.375
156 / 35100
556 / 125000
3900
0.28 / 0.62
66.68 / 2.625
111.13 / 4.375
65.20 / 2.567
109.73 / 4.320
73.41 / 2.890
102.36 / 4.030
NTH-4472
NTH-4472
2 3/4
69.98 / 2.755
112.78 / 4.440
9.53 / 0.375
161 / 36100
587 / 132000
3800
0.29 / 0.64
69.85 / 2.750
114.30 / 4.500
68.45 / 2.695
112.90 / 4.445
76.45 / 3.010
105.66 / 4.160
NTH-4876
NTH-4876
3
76.33 / 3.005
119.13 / 4.690
9.53 / 0.375
169 / 38000
641 / 144000
3600
0.31 / 0.69
76.20 / 3.000
120.65 / 4.750
74.80 / 2.945
119.25 / 4.695
82.80 / 3.260
112.01 / 4.410
NTH-5280
NTH-5280
3 1/4
82.68 / 3.255
125.48 / 4.940
9.53 / 0.375
178 / 39900
698 / 157000
3400
0.34 / 0.75
82.55 / 3.250
127.00 / 5.000
81.15 / 3.195
125.60 / 4.945
89.15 / 3.510
118.36 / 4.660
NTH-5684
NTH-5684
3 1/2
89.03 / 3.505
132.26 / 5.207
9.53 / 0.375
180 / 40500
725 / 163000
3200
0.37 / 0.81
88.90 / 3.500
133.78 / 5.267
87.50 / 3.445
132.38 / 5.212
95.76 / 3.770
125.73 / 4.950
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TRA - Inch Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
N
Jtekt North America
13.12.2018
NF
Jtekt North America
13.12.2018
NU
Jtekt North America
13.12.2018
NJ
Jtekt North America
13.12.2018
Single Direction Type
NTN Corporation
17.10.2023
23830 - Axial ball bearing FAG single direction
norelem
26.06.2024
NTA - Inch Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
FNT - Metric Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
BGN_001 - Needle roller thrust bearings
SKF
06.06.2024
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Spherical thrust roller bearings
Jtekt North America
13.12.2018
FNTF - Metric Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
FNTA - Metric Series - Thrust Bearings Assemblies Washers
Jtekt North America
13.12.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表