您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
svenska
English
Heavy Load Spring
Danly
Springs
DANFLEX
red
Powered by
CAD模型選擇
{danly/federn/danflex/rot/danflex_rot.prj},{NB=OU06303290-(0)},{BESTNR=OU06303290},{D1=63},{D2=17.0},{H=32},{FW=0},{F1=1680},{S1=6.4},{G1=75},{F2=2300},{S2=8.0},{G2=78},{F3=3374},{S3=9.6},{G3=82},{FARB=rot},{HAERTE=90 Shore A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
F
Load.
[N]
S
Spring travel
[mm]
G
[mm]
FARB
Colour code
ⁿ/ₐ
HAERTE
Hardness
ⁿ/ₐ
OU01601390
OU01601390
16
6.5
12
0
0.0
0
red
90 Shore A
OU01601690
OU01601690
16
6.5
16
0
0.0
0
red
90 Shore A
OU01602090
OU01602090
16
6.5
20
0
0.0
0
red
90 Shore A
OU01602590
OU01602590
16
6.5
25
0
0.0
0
red
90 Shore A
OU02001690
OU02001690
20
8.5
16
0
0.0
0
red
90 Shore A
OU02002090
OU02002090
20
8.5
20
0
0.0
0
red
90 Shore A
OU02002590
OU02002590
20
8.5
25
0
0.0
0
red
90 Shore A
OU02003290
OU02003290
20
8.5
32
0
0.0
0
red
90 Shore A
OU02502090
OU02502090
25
10.5
20
0
0.0
0
red
90 Shore A
OU02502590
OU02502590
25
10.5
25
0
0.0
0
red
90 Shore A
OU02503290
OU02503290
25
10.5
32
0
0.0
0
red
90 Shore A
OU02504090
OU02504090
25
10.5
40
0
0.0
0
red
90 Shore A
OU03203290
OU03203290
32
13.5
32
0
0.0
0
red
90 Shore A
OU03204090
OU03204090
32
13.5
40
0
0.0
0
red
90 Shore A
OU03205090
OU03205090
32
13.5
50
0
0.0
0
red
90 Shore A
OU03206390
OU03206390
32
13.5
63
0
0.0
0
red
90 Shore A
OU04003290
OU04003290
40
13.5
32
0
0.0
0
red
90 Shore A
OU04004090
OU04004090
40
13.5
40
0
0.0
0
red
90 Shore A
OU04005090
OU04005090
40
13.5
50
0
0.0
0
red
90 Shore A
OU04006390
OU04006390
40
13.5
63
0
0.0
0
red
90 Shore A
OU04008090
OU04008090
40
13.5
80
0
0.0
0
red
90 Shore A
OU05003290
OU05003290
50
17.0
32
0
0.0
0
red
90 Shore A
OU05004090
OU05004090
50
17.0
40
0
0.0
0
red
90 Shore A
OU05005090
OU05005090
50
17.0
50
0
0.0
0
red
90 Shore A
OU05006390
OU05006390
50
17.0
63
0
0.0
0
red
90 Shore A
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Compression Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
Extra Heavy Load Spring
Danly
28.04.2021
Washer
Danly
28.04.2021
Intermediate Washer
Danly
28.04.2021
SuperSprings
Danly
28.04.2021
LL-050 Spring - LL Spring
D-M-E
06.02.2017
RMHR Ø 16 - Medium heavy duty die springs
Special Springs
13.05.2021
MAE-FEDERKR-KURO - Fixing Clips for Ball Transfer Units, Material Spring ba...
MÄDLER
10.04.2024
26003 - Compression springs ISO 10243, very heavy load
norelem
26.06.2024
Medium Load Spring
Danly
19.09.2023
Series A9
Danly
28.04.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表