您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
RR Series - Fast relay modules
Finder
Powered by
CAD模型選擇
{finder/rr.prj},{NB=RR1492200000},{SHA256=4+nsnG989BdLa4nsFsH57X9cMIZjDGKoU0wSIHQxc3w=},{INAME=rr1492200000},{NAME=rr1492200000},{NNCUSTOM=RR Series},{VAR17=},{NTCUSTOM=Fast relay modules},{NBCUSTOM=RR1492200000},{LINACUSTOM=RR1492200000},{STEPFILE=RR14.step},{PNGFILE=RR14-fast-relay-module.png},{VAR22=},{CODE=RR1492200000},{VAR0=Type RR.14.9.220.0000 is a fast relay module for 35 mm railmount (EN 60715). Features include: 4 CO – 220V DC Coil voltage, Trip time ≤ 3 ms, LED for coil power supply}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
VAR17
EF000003
ⁿ/ₐ
VAR22
EF000007
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
RR1490240000
Snap mounting
White
RR1490240000
Type RR. 14 is a fast rel...
RR1490480000
Snap mounting
White
RR1490480000
Type RR. 14 is a fast rel...
RR1491250000
RR1491250000
Type RR. 14 is a fast rel...
RR1492200000
RR1492200000
Type RR. 14 is a fast rel...
RR1492500000
RR1492500000
Type RR. 14 is a fast rel...
RR2490240000
RR2490240000
Type RR. 24 Fast relay mo...
RR2491250000
RR2491250000
Type RR. 24 Fast relay mo...
RR2491259021
RR2491259021
Type RR. 24 Fast relay mo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
700-HC General Purpose Miniature Relay - 700-HC
Rockwell Automation
21.06.2023
3VA20405JQ460AA0 - Circuit breaker for power transformer, generator and sys...
Siemens Industry
19.09.2023
20 Series - Modular step relays
Finder
27.05.2022
3RT14856AP36 - Power contactor, AC switching
Siemens Industry
19.09.2023
55 Series - Miniature General Purpose Relays
Finder
27.05.2022
3RT20381KB443MA0 - Power contactor, AC switching
Siemens Industry
19.09.2023
VFD-Gateway
ABB
07.07.2023
G1501S - For fail-safe sensors and E-STOP switchgear
ifm_electronic
23.04.2024
RB Series - Bistable relays
Finder
27.05.2022
2297293 - ELR W3- 24DC/500AC- 2
PHOENIX CONTACT
07.12.2023
90 Series - Sockets and accessories for 60 series relays
Finder
27.05.2022
DA101S - Safe standstill monitoring
ifm_electronic
23.04.2024
1119399 - MACX-TR-1T-POFF-PT
PHOENIX CONTACT
07.12.2023
FX-KT - Small Trusses
Flaig Magnetsysteme
22.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表